Dual-Rod Cylinder, Basic Type CXS Series

Caution
- See catalog for specification details.
- Product pictures are representations. CAD data is not supported for some model numbers.
Product Description
Dual-Rod Cylinder, Basic Type CXS Series with guide function that is suitable for pick and place applications, etc.
[Features]
· Ball bushing bearings and slide bearings are standard for all series.
· Can be mounted from 3 directions.
· Workpieces can be mounted on 3 surfaces.
· Air cushion only minimally adds to full length dimension.
Dual-Rod Cylinder, Basic Type CXS Series Specifications
Model Number Notation

Model Number Notation
Specifications
| Tube Internal Diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 |
|---|---|---|---|---|---|---|
| Applicable fluids | Air (non-lube) | |||||
| Proof pressure | 1.05 MPa | |||||
| Maximum operating pressure | 0.7 MPa | |||||
| Minimum operating pressure | 0.15 MPa | 0.1 MPa | 0.05 MPa | |||
| Ambient temperature and working fluid temperature | -10°C to 60°C (no freezing) | |||||
| Operating piston speed | 30 to 300 mm/s | 30 to 800 mm/s | 30 to 700 mm/s | 30 to 600 mm/s | ||
| Cushioning | Rubber cushion | |||||
| Stroke adjustable range | 0 to -5 mm compared to the standard stroke | |||||
| Port size | M5 × 0.8 | Rc 1/8 | ||||
| Bearing type | Slide bearing, ball bushing bearing (same dimensions for both) | |||||
| Allowable Kinetic Energy | 0.0023 J | 0.064 J | 0.095 J | 0.17 J | 0.27 J | 0.32 J |
Standard Strokes
(Unit: mm)
| Model | Standard stroke | Long stroke |
|---|---|---|
| CXS□6 | 10, 20, 30, 40, 50 | 60, 70, 75, 80, 90, 100 |
| CXS□10 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75 | 80, 90, 100, 110, 120, 125, 150 |
| CXS□15 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75, 80, 90, 100 | 110, 120, 125, 150 |
| CXS□20 | 110, 120, 125, 150, 175, 200 | |
| CXS□25 | ||
| CXS□32 |
Structural drawing examples

CXSM6 slide bearing

CXSM10 to 30 slide bearing
Component Parts
| Number | Description | Material | Note |
|---|---|---|---|
| 1 | Housing | Aluminum Alloy | Hard Anodize |
| 2 | Piston rod A | Note)Carbon steel | Hard chrome plated |
| 3 | Piston rod B | Note)Carbon steel | Hard chrome plated |
| 4 | Rod Cover | Aluminum bearing alloy | - |
| 5 | Plate | Aluminum Alloy | Anodized |
| 6 | Piston A | Aluminum Alloy | Chromate treatment |
| 7 | Piston B | Aluminum Alloy | Chromate treatment |
| 8 | Dampers | Urethane | - |
| 9 | Magnet | - | - |
| 10 | Bumper bolt | Carbon steel | Nickel plating |
| 11 | Hex nut | Carbon steel | Zinc chromate |
| 12 | Hexagon socket head bolt | Chromium steel | Zinc chromate |
| 13 | Hex Socket Set Screw | Chromium steel | Zinc chromate |
| 14 | Retaining Ring | Special steel | Phosphate coated |
| 15 | Dampers | Urethane | - |
| 16 | Plug | Chromium steel | Nickel plating |
| 17 | Piston Gasket | NBR | - |
| 18 | Rod Gasket | NBR | - |
| 19 | O-ring | NBR | - |
| 20 | Seal retainer | Aluminum Alloy | - |
| 21 | Port spacer | Aluminum Alloy | - |
| 22 | Steel ball | Special steel | Hard chrome plated |
Note) Stainless steel for CXSM6.
Dual-Rod Cylinder, Basic Type CXS Series Example Dimensions
(Unit: mm)

CXS□6 dimensional drawing

CXS□10 to 32 dimensional drawing
(Unit: mm)
| Model | K | L | R |
|---|---|---|---|
| CXS□10 | 4 | 25 | 35 |
| CXS□15 | 3 | 36 | 44.5 |
| CXS□20 | 6 | 36 | 50.5 |
| CXS□25 | 6 | 36 | 52 |
| CXS□32 | 4 | 40 | 66 |
(Unit: mm)
| Model | Symbol | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Stroke | |||||||||||||||
| SS | |||||||||||||||
| 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 75 | 80 | 90 | 100 | |
| CXS□10 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | 105 | 110 | 120 | 130 | 135 | - | - | - |
| CXS□15 | 76 | 81 | 86 | 91 | 96 | 101 | 106 | 111 | 116 | 126 | 136 | 141 | 146 | 156 | 166 |
| CXS□20 | 86 | 91 | 96 | 101 | 106 | 111 | 116 | 121 | 126 | 136 | 146 | 151 | 156 | 166 | 176 |
| CXS□25 | 88 | 93 | 98 | 103 | 108 | 113 | 118 | 123 | 128 | 138 | 148 | 153 | 158 | 168 | 178 |
| CXS□32 | 102 | 107 | 112 | 117 | 122 | 127 | 132 | 137 | 142 | 152 | 162 | 167 | 172 | 182 | 192 |