(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dual-Rod Cylinder, Compact Type CXSJ Series that can be mounted from 3 directions.
[Features]
· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.
· Ball bushing bearings and slide bearings are standard for all series.
· Workpieces can be mounted on 3 surfaces.
· Twice the thrust, non-rotating accuracy of ±0.1°.
· Adjustable stroke range of 0 to -5 mm.
Model Number Notation
Tube Internal Diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 |
---|---|---|---|---|---|---|
Applicable fluids | Air (non-lube) | |||||
Proof pressure | 1.05 MPa | |||||
Maximum operating pressure | 0.7 MPa | |||||
Minimum operating pressure | 0.15 MPa | 0.1 MPa | 0.05 MPa | |||
Ambient temperature and working fluid temperature | -10°C to 60°C (no freezing) | |||||
Operating piston speed | 30 to 800 mm/s | 30 to 700 mm/s | 30 to 600 mm/s | |||
Cushioning | Rubber bumper at both ends | |||||
Stroke adjustable range | 0 to -5 mm compared to the standard stroke | |||||
Port size | M3 × 0.5 | M5 × 0.8 | Rc (NPT, PF) 1/8 | |||
Allowable Kinetic Energy | 0.016 J | 0.064 J | 0.095 J | 0.17 J | 0.27 J | 0.32 J |
CXSJM6 (slide bearing) structural drawing
CXSJL6 (ball bushing bearing) structural drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Housing | Aluminum Alloy | Hard Anodize |
2 | Piston rod A | Carbon steelNote) | Hard chrome plated |
3 | Piston rod B | Carbon steelNote) | Hard chrome plated |
4 | Rod Cover | Aluminum bearing alloy | - |
5 | Head cover | Aluminum Alloy | Anodized |
6 | Plate | Aluminum Alloy | Glossy, self-coloring hard anodized aluminum |
7 | Piston A | Aluminum Alloy | Chromate treatment |
8 | Piston B | Aluminum Alloy | Chromate treatment |
9 | Magnet | - | - |
10 | Bumper bolt | Carbon steel | Nickel plating |
11 | Hex nut | Carbon steel | Zinc chromate |
12 | Dampers | Urethane | - |
13 | Hexagon socket head bolt | Chromium steel | Zinc chromate |
14 | Hex Socket Set Screw | Chromium steel | Zinc chromate |
15 | Retaining Ring | Special steel | Phosphate coated |
16 | Damper B | Urethane | - |
17 | Piston Gasket | NBR | - |
18 | Rod Gasket | NBR | - |
19 | O-ring | NBR | - |
20 | O-ring | NBR | - |
21 | Seal retainer | Stainless steel | - |
22 | Retaining ring B | Special steel | Phosphate coated |
23 | Bolt holder | Stainless steel | - |
24 | Bearing spacer | Aluminum bearing alloy | - |
25 | Ball bushing | - | - |
26 | Piston rod A | Special steel | Hard chrome plated |
27 | Piston rod B | Special steel | Hard chrome plated |
28 | O-ring | NBR | - |
29 | Piston C | Stainless steel | - |
30 | Bumper holder | Resin | - |
Note) Stainless steel for CXSM6.
(Unit: mm)
ø6 (6‑mm bore size) standard piping dimensional drawing
Part Number |
---|
CXSJL6-10-M9BW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,056.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 10 | Standard | 0.15 to 0.7 | M Screw | M9BW | 0.5 | 2 | Ball bushing bearing | None | Standard piping |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Cylinder with functions of thrusting and boosting | Cushion | Rubber bumper at both ends | Specifications | Built-in magnet |
Please check the type/dimensions/specifications of the part CXSJL6-10-M9BW in the Dual-Rod Cylinder, Compact Type CXSJ Series series.
Part Number |
---|
CXSJL10-10-A90VL |
CXSJL10-10-A93 |
CXSJL10-10-A93L |
CXSJL6-10-M9BWL |
CXSJL6-10-M9BWLS |
CXSJL6-10-M9BWM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,590.40 | 1 Piece(s) | 55 Day(s) | 10 | 10 | Standard | 0.1 to 0.7 | M Screw | A90V | 3 | 2 | Ball bushing bearing | None | Standard piping | ||
฿ 3,590.40 | 1 Piece(s) | 3 Day(s) | 10 | 10 | Standard | 0.1 to 0.7 | M Screw | A93 | 0.5 | 2 | Ball bushing bearing | None | Standard piping | ||
฿ 3,739.20 | 1 Piece(s) | 3 Day(s) | 10 | 10 | Standard | 0.1 to 0.7 | M Screw | A93 | 3 | 2 | Ball bushing bearing | None | Standard piping | ||
฿ 4,204.80 | 1 Piece(s) | 3 Day(s) | 6 | 10 | Standard | 0.15 to 0.7 | M Screw | M9BW | 3 | 2 | Ball bushing bearing | None | Standard piping | ||
฿ 3,460.00 | 1 Piece(s) | 3 Day(s) | 6 | 10 | Standard | 0.15 to 0.7 | M Screw | M9BW | 3 | 1 | Ball bushing bearing | None | Standard piping | ||
฿ 4,130.40 | 1 Piece(s) | 3 Day(s) | 6 | 10 | Standard | 0.15 to 0.7 | M Screw | M9BW | 1 | 2 | Ball bushing bearing | None | Standard piping |
How can we improve?
How can we improve?