Micro Mist Separator, 10-AMD Series

Caution
- Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Micro Mist Separator 10-AMD Series separates and removes aerosol-state oil particles.
[Features]
· Modular connection possible with 10-AMD150C to 550C.
· Removes any fine solid particles, such as carbon or dust, of more than 0.01 μm.
[Applications]
· Use as a pre-filter for compressed air used for precision instruments or in clean rooms that require air with a high degree of cleanliness.
Micro Mist Separator, 10-AMD Series Details

10-AMD150C to 10-AMD550C product images

10-AMD650/10-AMD850 product images
Micro Mist Separator, 10-AMD Series Specifications
| Applicable Fluid | Compressed air |
|---|---|
| Maximum Operating Pressure | 1.0 MPa |
| Minimum Operating Pressure | 0.05 MPa |
| Proof Pressure | 1.5 MPa |
| Ambient and Fluid Temperature | 5 to 60°C |
| Filtration Rating | 0.01 μm (filtration efficiency 99.9%) |
| Oil Mist Density At Outlet Side | Max. 0.1 mg/m3 (ANR)*1 (Before saturated with oil, 0.1 mg/m3 [ANR] or less ≒0.008 ppm) |
| Element Replacement Period | 2 years or when pressure drop reaches 0.1 MPa |
| Cleanliness Class (ISO Class) | Class 3 |
- *1When the compressor discharge oil mist density is 30 mg/m3 (ANR)
Model
| Model | 10-AMD150C | 10-AMD250C | 10-AMD350C | 10-AMD450C | 10-AMD550C | 10-AMD650 | 10-AMD850 |
|---|---|---|---|---|---|---|---|
| Rated Flow (L/min[ANR])* | 200 | 500 | 1,000 | 2,000 | 3,700 | 6,000 | 12,000 |
| Piping Connection Port Diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
| Weight (kg) | 0.38 | 0.55 | 0.9 | 1.4 | 2.1 | 4.2 | 10.5 |
*Maximum flow capacity at pressure of 0.7 MPa. Maximum flow capacity varies depending on the working pressure.
Accessories
| Compatible Models | 10-AMD150C | 10-AMD250C | 10-AMD350C | 10-AMD450C | 10-AMD550C | 10-AMD650 | 10-AMD850 |
|---|---|---|---|---|---|---|---|
| Bracket assembly (With mounting screws (2 pcs.)) | 10-AM-BM101 | 10-AM-BM102 | 10-AM-BM103 | 10-AM-BM104 | 10-AM-BM105 | 10-BM56 | 10-BM57 |
10-AMD150C to 10-AMD550C Model Number Notation

10-AMD150C to 10-AMD550C Model Number Example
10-AMD650/10-AMD850 Model Number Notation

10-AMD650/10-AMD850 Model Number Example
Diagrams

10-AMD150C to 10-AMD550C/10-AMD650 diagram

10-AMD850 diagram
*In the diagrams, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.
Component Parts
| Number | Description | Material | Note |
|---|---|---|---|
| 1 | Body | Diecast aluminum | Inner/outer surface coating |
| 2 | Housing | Diecast aluminum* | |
| 3 | Sight Glass | Tempered glass | - |
- *10-AMD850: aluminum casting
Replacement Parts
| Number | Description | Material | Compatible Models | Model | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 10-AMD150C | 10-AMD250C | 10-AMD350C | 10-AMD450C | 10-AMD550C | 10-AMD650 | 10-AMD850 | ||||
| 4 | Element Assembly | Glass fiber Other | Except option F | 10-AMD-EL150 | 10-AMD-EL250 | 10-AMD-EL350 | 10-AMD-EL450 | 10-AMD-EL550 | 10-AMD-EL650 | 10-AMD-EL850 |
| For option F | 10-AMD-EL150-F | 10-AMD-EL250-F | 10-AMD-EL350-F | 10-AMD-EL450-F | 10-AMD-EL550-F | - | - | |||
- *Element assembly: Includes gasket (1 pc.) and O-ring (1 pc.).
Micro Mist Separator 10-AMD Series Dimensional Drawing Example
(Unit: mm)

10-AMD150C to AMD550C dimensional drawing
| Model | Piping Connection Port Diameter | A | B | C | D | E | F | G |
|---|---|---|---|---|---|---|---|---|
| 10-AMD150C | 1/8, 1/4 | 158 | 10 | 99 | 63 | 20 | 63 | 10 |
| 10-AMD250C | 1/4, 3/8 | 172 | 14 | 113 | 76 | 20 | 76 | 10 |
| 10-AMD350C | 3/8, 1/2 | 204 | 18 | 145 | 90 | 20 | 90 | 10 |
| 10-AMD450C | 1/2, 3/4 | 225 | 20 | 166 | 106 | 20 | 106 | 10 |
| 10-AMD550C | 3/4, 1 | 259 | 24 | 200 | 122 | 20 | 122 | 15 |
| Model | Bracket-Related Dimensions | Clogging Checker Related Dimensions | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| H | I | J | K | T | U | L | M | V | N | O | P | Q | R | S | W | X | |
| 10-AMD150C | 173 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 54 | 70 | 26 | 4.5 | 1.6 | 24 | 37 |
| 10-AMD250C | 190 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 66 | 80 | 28 | 5 | 2 | 27 | 37 |
| 10-AMD350C | 222 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 80 | 95 | 34 | 5 | 2.3 | 32 | 37 |
| 10-AMD450C | 246 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 88 | 111 | 50 | 9 | 3.2 | 37 | 37 |
| 10-AMD550C | 278 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 102 | 126 | 60 | 10 | 3.2 | 39 | 37 |