1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylinder With Lock, Double Acting, Single Rod MNB Series

Cylinder With Lock, Double Acting, Single Rod MNB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,913.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

A standard cylinder that can be locked in both directions.
[Features]
· An air cylinder with lock. Suitable for intermediate stops, emergency stops and drop prevention.
· Uses the wedge effect to magnify the force applied to the taper ring and steel balls.
· Can be used from 50 to 1,000 mm/s if within the allowable kinetic energy range.
· High locking efficiency. Structured so as not to be impacted by the quality of the lock-release air.
· Manual override for unlocking.
· High reliability and stable holding force.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

Cylinder With Lock, Double Acting, Single Rod MNB Series Specifications

Cylinder With Lock, Double Acting, Single Rod MNB Series external appearance

Cylinder With Lock, Double Acting, Single Rod MNB Series external appearance

Tube Internal Diameter (mm)16
ActionDouble acting, single rod
LubricationNot required (non-lubricated)
Locking MethodSpring lock (exhaust locking)
Pneumatic (pressurized locking)
Spring/pneumatic combination lock
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.08 MPa
Ambient and Fluid TemperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
Piston Speed*50 to 500 mm/s
CushioningRubber cushion
Stroke Length Tolerance+1.0
0
Mount Support TypeBasic type, axial foot type, rod-end flange type, double clevis type

*Load restrictions exist depending upon piston speed when locked, mounting direction and operating pressure.

Lock Specifications

Tube Inner Diameter (mm)3240506380100
Locking ActionSpring locking (exhaust locking)
Unlocking pressure0.25 MPa or more
Locking Starting Pressure0.20 MPa or less
Maximum Operating Pressure1.0 MPa
Locking DirectionBidirectional
Holding Force (Maximum Static Load) N*5528821,3702,1603,4305,390

*The holding force (maximum static load) indicates the maximum capacity, not the normal holding capacity. Therefore, be sure to select the cylinder upon checking the details in the SMC catalog.

Single Rod Weight Table / Aluminum Tube

 

(Unit: kg)

 

Tube Inner Diameter (mm)3240506380100
Basic weightBasic type1.201.722.764.066.8510.26
Foot type1.301.842.944.327.2810.85
Flange type1.442.043.294.808.3013.57
Single clevis1.451.983.104.697.9613.43
Double clevis type1.461.993.194.858.2513.95
Additional weight per 50 strokeAll mounting brackets0.110.160.260.270.420.56
AccessoriesSingle knuckle joint0.150.230.260.260.600.83
Double knuckle joint (with pin)0.220.370.430.430.871.27

Calculation (Example) MNBB32-100-D (basic type, ø32 mm, 100 st)

  • Basic weight: 1.20 kg (Basic type, ø32 mm)
  • Additional weight: 0.11 kg / 50 stroke
  • Cylinder stroke: 100 stroke

1.20 + 0.11 × 100/50 = 1.42 kg

Construction Principle Drawings

Construction principle drawing (locked state)

Construction principle drawing (locked state)

Construction principle drawing (unlocked state)

Construction principle drawing (unlocked state)

Spring lock (exhaust locking)

The spring force that acts on the taper ring is magnified by a wedge effect, and is conveyed to the numerous steel balls that are arranged in 2 rows. These act on the brake shoe holder and brake shoe, which locks the piston rod by tightening it using a large force.
Unlocking is accomplished when air pressure is supplied to the unlocking port. The brake piston and taper ring oppose the spring force, moving to the right side, and the ball retainer strikes cover section A. The braking force is released as the steel balls are moved away from the taper ring by the ball retainer.

Diagram

Cylinder With Lock, Double Acting, Single Rod MNB Series diagram

Cylinder With Lock, Double Acting, Single Rod MNB Series diagram

NumberPart NameMaterialNotes
1Rod coverAluminum alloyHard anodized aluminum with metallic coating
2Head coverDiecast aluminumChromate with metallic coating
3CoverAluminum alloyHard anodized aluminum with metallic coating
4Cylinder TubingAluminum alloyHard anodized aluminum
5Piston rodCarbon steelHard chrome plated
6PistonAluminum alloyChromate
7Taper RingCarbon steelHeat treated
8Ball RetainerSpecial resin-
9Piston GuideCarbon steelZinc chromate
10Brake Shoe HolderSpecial steelHeat treated
11Release
Piston
ø32 mm, ø80 mm, ø100 mmAluminum alloyChromate
ø40 mm, ø50 mm, ø63 mmHard anodized aluminum
12Release Piston BushingSteel and special resinø32 mm, ø80 mm, ø100 mm only
13Unlocking CamChrome molybdenum steelGlossy chromate
14WasherCarbon steelColorless zinc chromate
15Retainer Pre-Load
Spring
ø32 mmSteel wireZinc chromate
ø40 to 100 mmStainless steel wire-
16Brake SpringSteel wireZinc chromate
17Clip AStainless steel-
18Clip BStainless steel-
19Steel Ball ACarbon steel-
20Steel Ball BCarbon steel-
21Tooth RingStainless steel-
22DamperPolyurethane rubber-
23Type C Retaining Ring for Unlocking Cam ShaftCarbon steel-
24Type C Retaining Ring for Taper RingCarbon steel-
25Brake ShoeSpecial friction material-
26Tie-RodCarbon steelZinc chromate
27BushingResin/Copper alloy (Multiple layers)-
28Cushion RingAluminum alloyAnodized aluminum
29Cushion ValveSteel wire-
30Wear RingResin-
31Unit Holding Tie-RodCarbon steelBright chromate ø80 mm and ø100 mm only
32BC Element--
33Tie-Rod NutCarbon steel-
34Rod End NutCarbon steel-
35Hex Socket Head Cap ScrewChrome molybdenum steelø32 to 63 mm
36Spring Washer for Hex Socket Head Cap ScrewSteel wireø32 to 63 mm
37Retaining RingSteel for spring-
38Piston SealNBR-
39Cylinder Tube GasketNBR-
40Rod Seal ANBR-
41Cushion SealNBR-
42Cushion Valve SealNBR-
43Piston GasketNBR-
44Release Piston SealNBR-
45Rod Seal BNBR-
46Release Piston GasketNBR-
47Piston Guide GasketNBR-
48Unlocking Cam GasketNBR-
 

Dimensional drawing

 

(Units: mm)

 

Basic type (B): MNBB dimensional drawing

Basic type (B): MNBB dimensional drawing

Axial foot type (L): MNBL dimensional drawing

Axial foot type (L): MNBL dimensional drawing

Rod-end flange type (F): MNBF dimensional drawing

Rod-end flange type (F): MNBF dimensional drawing

Head end flange type (G): MNBG dimensional drawing

Head end flange type (G): MNBG dimensional drawing

*See the manufacturer's catalog for dimensional drawings and values other than those provided above.

Part Number
MDNBB32-25-D-F59SDPC
MDNBB32-25-D-M9BL
MDNBB32-25-D-M9BS
MDNBB32-25-D-M9BWL
MDNBB32-25-D-M9NWSDPC
MDNBB32-25-D-M9PWSDPC
MDNBB32-25-D-Y7BAL
MDNBB32-25-D-Y7BWVZ
MDNBB32-25-D-Y7BWVZ4
MDNBB32-30-D-J59L
MDNBB32-30-D-M9BWL
MDNBB32-30-D-XC35
MDNBB32-35-D
MDNBB32-40-D-A93
MDNBB32-50-D-A54L3
MDNBB32-50-D-A54S
MDNBB32-50-D-A93
MDNBB32-50-D-F59SDPC
MDNBB32-50-D-M9BSDPC
MDNBB32-50-D-M9BWVL4
MDNBB32-50-D-M9NLS
MDNBB32-50-D-M9NWSDPC
MDNBB32-50-D-M9PWSDPC
MDNBB32-50-D-Y7BWSDPC
MDNBB32-50-D-Y7BWVZ4
MDNBB32-50-D-Y59A
MDNBB32-50-D-Z73
MDNBB32-50-D-Z73Z
MDNBB32-55-D-M9BWL3
MDNBB32-60-D
MDNBB32-75-D-A54
MDNBB32-75-D-A54L
MDNBB32-75-D-A93LS
MDNBB32-75-D-M9B
MDNBB32-75-D-M9BASDPC
MDNBB32-75-D-M9NWLS
MDNBB32-75-D-M9PM
MDNBB32-75-D-M9PWL
MDNBB32-75-D-Y7BWZ4
MDNBB32-75-D-Y7PL
MDNBB32-75-D-Y59B
MDNBB32-75-D-Y59BSDPC
MDNBB32-75-D-Y59BSDPC3
MDNBB32-80-D
MDNBB32-80-D-F5PWSDPC
MDNBB32-80-D-M9PWSDPC
MDNBB32-100-D-J59L
MDNBB32-100-D-M9BASDPC
MDNBB32-100-D-M9BL3
MDNBB32-100-D-M9BLS
MDNBB32-100-D-M9BSDPC
MDNBB32-100-D-M9BWL
MDNBB32-100-D-M9BWM
MDNBB32-100-D-M9BWVSDPC
MDNBB32-100-D-M9BWZ
MDNBB32-100-D-M9NL
MDNBB32-100-D-M9NLS
MDNBB32-100-D-M9PM
MDNBB32-100-D-P3DWSCS
MDNBB32-100-D-P4DWSC
MDNBB32-100-D-P4DWSCS
MDNBB32-100-D-P5DWSC
MDNBB32-100-D-P5DWSCS
MDNBB32-100-D-P5DWZ
MDNBB32-100-D-P5DWZS
MDNBB32-100-D-XC35
MDNBB32-100-D-Y7BW3
MDNBB32-100-D-Y7BWL
MDNBB32-100-D-Y7BWL3
MDNBB32-100-D-Y7BWSDPC
MDNBB32-100-D-Z73
MDNBB32-100-D-Z73LS
MDNBB32-100J-D
MDNBB32-110-D-A933
MDNBB32-110-D-M9BAL
MDNBB32-115-D-M9BSDPC
MDNBB32-120-D-A93
MDNBB32-125-D-A54Z
MDNBB32-125-D-A93
MDNBB32-125-D-A93L
MDNBB32-125-D-M9BAL
MDNBB32-125-D-M9BAZ
MDNBB32-125-D-M9BL
MDNBB32-125-D-M9BW
MDNBB32-125-D-M9BWL3
MDNBB32-125-D-M9NSAPC
MDNBB32-125-D-P4DWSCS
MDNBB32-125-D-P5DWZ
MDNBB32-125-D-P5DWZS
MDNBB32-125-D-Y7BAL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications

฿ 9,637.60

AIR CYLINDER 1 Piece(s) 55 Day(s) 3225Built-in magnetRcF590.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 8,219.20

AIR CYLINDER 1 Piece(s) 55 Day(s) 3225Built-in magnetRcM9B32Basic typeNoneNone

฿ 7,477.60

SMC MDNBB TYPE 1 Piece(s) 55 Day(s) 3225Built-in magnetRcM9B0.51Basic typeNoneNone

฿ 8,316.00

AIR CYLINDER 1 Piece(s) 55 Day(s) 3225Built-in magnetRcM9BW32Basic typeNoneNone

฿ 9,024.80

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 3225Built-in magnetRcM9NW0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 19,156.15

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3225Built-in magnetRcM9PW0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 9,153.60

AIR CYLINDER 1 Piece(s) 55 Day(s) 3225Built-in magnetRcY7BA32Basic typeNoneNone

฿ 8,864.00

AIR CYLINDER 1 Piece(s) 55 Day(s) 3225Built-in magnetRcY7BWV52Basic typeNoneNone

฿ 10,862.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 3225Built-in magnetRcY7BWV54Basic typeNoneNone

฿ 8,976.80

AIR CYLINDER 1 Piece(s) 55 Day(s) 3230Built-in magnetRcJ5932Basic typeNoneNone

฿ 17,789.26

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3230Built-in magnetRcM9BW32Basic typeNoneNone

฿ 7,477.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 3230Built-in magnetRcWithout switch--Basic typeNoneWith coil scraper

฿ 15,992.43

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 3235Built-in magnetRcWithout switch--Basic typeNoneNone

฿ 16,419.89

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3240Built-in magnetRcA930.52Basic typeNoneNone

฿ 19,991.21

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3250Built-in magnetRcA5433Basic typeNoneNone

฿ 16,303.23

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3250Built-in magnetRcA540.51Basic typeNoneNone

฿ 16,428.89

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3250Built-in magnetRcA930.52Basic typeNoneNone

฿ 20,476.33

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3250Built-in magnetRcF590.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 19,054.27

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3250Built-in magnetRcM9B0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 21,368.61

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3250Built-in magnetRcM9BWV34Basic typeNoneNone

฿ 16,219.18

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3250Built-in magnetRcM9N31Basic typeNoneNone

฿ 19,197.26

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3250Built-in magnetRcM9NW0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 19,197.26

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 3250Built-in magnetRcM9PW0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 20,072.89

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3250Built-in magnetRcY7BW0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 23,034.46

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3250Built-in magnetRcY7BWV54Basic typeNoneNone

฿ 17,649.24

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3250Built-in magnetRcY59A0.52Basic typeNoneNone

฿ 16,765.26

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3250Built-in magnetRcZ730.52Basic typeNoneNone

฿ 17,245.20

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3250Built-in magnetRcZ7352Basic typeNoneNone

฿ 19,561.88

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3255Built-in magnetRcM9BW33Basic typeNoneNone

฿ 15,152.39

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3260Built-in magnetRcWithout switch--Basic typeNoneNone

฿ 18,082.12

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3275Built-in magnetRcA540.52Basic typeNoneNone

฿ 18,289.07

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3275Built-in magnetRcA5432Basic typeNoneNone

฿ 15,858.12

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3275Built-in magnetRcA9331Basic typeNoneNone

฿ 17,346.51

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3275Built-in magnetRcM9B0.52Basic typeNoneNone

฿ 19,971.58

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 3275Built-in magnetRcM9BA0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 16,303.23

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 3275Built-in magnetRcM9NW31Basic typeNoneNone

฿ 17,620.38

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3275Built-in magnetRcM9P12Basic typeNoneNone

฿ 17,817.49

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3275Built-in magnetRcM9PW32Basic typeNoneNone

฿ 23,135.77

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3275Built-in magnetRcY7BW54Basic typeNoneNone

฿ 18,019.51

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3275Built-in magnetRcY7P32Basic typeNoneNone

฿ 17,683.01

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3275Built-in magnetRcY59B0.52Basic typeNoneNone

฿ 19,433.05

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3275Built-in magnetRcY59B0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 21,755.39

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3275Built-in magnetRcY59B0.5 (M12 4-pin A-cord [normal-key] plug connector)3Basic typeNoneNone

฿ 15,107.37

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 3280Built-in magnetRcWithout switch--Basic typeNoneNone

฿ 20,947.91

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3280Built-in magnetRcF5PW0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 19,399.28

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 3280Built-in magnetRcM9PW0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 19,197.26

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 32100Built-in magnetRcJ5932Basic typeNoneNone

฿ 20,149.73

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 32100Built-in magnetRcM9BA0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 19,207.16

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 32100Built-in magnetRcM9B33Basic typeNoneNone

฿ 16,303.23

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 32100Built-in magnetRcM9B31Basic typeNoneNone

฿ 19,197.26

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 32100Built-in magnetRcM9B0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 8,460.80

SMC MDNBB TYPE 1 Piece(s) 55 Day(s) 32100Built-in magnetRcM9BW32Basic typeNoneNone

฿ 17,862.56

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 32100Built-in magnetRcM9BW12Basic typeNoneNone

฿ 19,668.85

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 32100Built-in magnetRcM9BWV0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 18,187.76

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 32100Built-in magnetRcM9BW52Basic typeNoneNone

฿ 17,871.94

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 32100Built-in magnetRcM9N32Basic typeNoneNone

฿ 16,416.42

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 32100Built-in magnetRcM9N31Basic typeNoneNone

฿ 17,729.25

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 32100Built-in magnetRcM9P12Basic typeNoneNone

฿ 9,990.00

SMC MDNBB TYPE 1 Piece(s) 46 Day(s) 32100Built-in magnetRcP3DW0.5 (SC type)1Basic typeNoneNone

฿ 21,418.89

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 32100Built-in magnetRcP4DW0.5 (SC type)2Basic typeNoneNone

฿ 18,153.99

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 32100Built-in magnetRcP4DW0.5 (SC type)1Basic typeNoneNone

฿ 21,418.89

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 32100Built-in magnetRcP5DW0.5 (SC type)2Basic typeNoneNone

฿ 18,153.99

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 32100Built-in magnetRcP5DW0.5 (SC type)1Basic typeNoneNone

฿ 21,418.89

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 32100Built-in magnetRcP5DW52Basic typeNoneNone

฿ 18,153.99

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 32100Built-in magnetRcP5DW51Basic typeNoneNone

฿ 16,147.46

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 32100Built-in magnetRcWithout switch--Basic typeNoneWith coil scraper

฿ 20,341.85

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 32100Built-in magnetRcY7BW0.53Basic typeNoneNone

฿ 18,793.82

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 32100Built-in magnetRcY7BW32Basic typeNoneNone

฿ 20,745.89

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 32100Built-in magnetRcY7BW33Basic typeNoneNone

฿ 20,274.31

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 32100Built-in magnetRcY7BW0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 16,908.69

SMC AIR CYLINDER 1 Piece(s) 19 Day(s) 32100Built-in magnetRcZ730.52Basic typeNoneNone

฿ 16,110.67

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 32100Built-in magnetRcZ7331Basic typeNoneNone

฿ 7,832.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 32100Built-in magnetRcWithout switch--Basic typeNylon tarpaulinNone

฿ 8,267.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 32110Built-in magnetRcA930.53Basic typeNoneNone

฿ 8,831.20

SMC MDNBB TYPE 1 Piece(s) 55 Day(s) 32110Built-in magnetRcM9BA32Basic typeNoneNone

฿ 20,468.86

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 32115Built-in magnetRcM9B0.5 (M12 4-pin A-cord [normal-key] plug connector)2Basic typeNoneNone

฿ 7,864.80

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 32120Built-in magnetRcA930.52Basic typeNoneNone

฿ 8,864.00

AIR CYLINDER 1 Piece(s) 55 Day(s) 32125Built-in magnetRcA5452Basic typeNoneNone

฿ 7,864.80

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 32125Built-in magnetRcA930.52Basic typeNoneNone

฿ 7,993.60

AIR CYLINDER 1 Piece(s) 55 Day(s) 32125Built-in magnetRcA9332Basic typeNoneNone

฿ 18,788.93

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 32125Built-in magnetRcM9BA32Basic typeNoneNone

฿ 18,962.07

SMC MDNBB TYPE 1 Piece(s) 45 Day(s) 32125Built-in magnetRcM9BA52Basic typeNoneNone

฿ 8,412.80

AIR CYLINDER 1 Piece(s) 55 Day(s) 32125Built-in magnetRcM9B32Basic typeNoneNone

฿ 17,846.97

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 32125Built-in magnetRcM9BW0.52Basic typeNoneNone

฿ 19,638.49

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 32125Built-in magnetRcM9BW33Basic typeNoneNone

฿ 9,153.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 32125Built-in magnetRcM9N0.5 (M8 3-pin plug connector)2Basic typeNoneNone

฿ 8,622.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 32125Built-in magnetRcP4DW0.5 (SC type)1Basic typeNoneNone

฿ 10,185.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 32125Built-in magnetRcP5DW52Basic typeNoneNone

฿ 8,622.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 32125Built-in magnetRcP5DW51Basic typeNoneNone

฿ 9,347.20

AIR CYLINDER 1 Piece(s) 55 Day(s) 32125Built-in magnetRcY7BA32Basic typeNoneNone

Loading...

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard Cushion Air cushion on both sides
Operating Pressure(MPa) 0.08 to 1.0 Locking Direction Bidirectional