Fine Lock Cylinder, Double Acting, Single Rod CLJ2 Series

Caution
- ■ SMC Product Line
Webpages for products currently without individual pages on this site will be released on an ad-hoc basis. - Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
- CAD data is not supported for some model numbers.
Product Description
A standard cylinder that can be locked in both directions.
[Features]
· An air cylinder with lock. Suitable for intermediate stops, emergency stops and drop prevention.
· Compact lock mechanism built-in.
· Can be used from 50 to 500 mm/s if within the allowable kinetic energy range.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Fine Lock Cylinder, Double Acting, Single Rod CLJ2 Series Specifications

Fine Lock Cylinder, Double Acting, Single Rod CLJ2 Series external appearance

Head cover port location (axial direction)

Head cover port location (90° direction)
Specifications
| Tube Inner Diameter (mm) | 16 |
|---|---|
| Action | Double acting, single rod type |
| Lubrication | Not required (non-lubricated) |
| Locking Method | Spring lock (exhaust locking) Pneumatic (pressurized locking) Spring/pneumatic combination lock |
| Fluid | Air |
| Proof Pressure | 1.05 MPa |
| Maximum operating pressure | 0.7 MPa |
| Minimum operating pressure | 0.08 MPa |
| Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (no freezing) With auto switch: -10°C to 60°C (no freezing) |
| Piston Speed | *50 to 500 mm/s |
| Cushioning | Rubber cushion |
| Stroke Length Tolerance | +1.0 0 |
| Mount Support Type | Basic type, axial foot type, rod-end flange type, double clevis type |
*There are restrictions related to allowable kinetic energy on the speeds at which the piston can be locked. A maximum speed of 750 mm/s is supported if it is to be locked in a stationary state for drop prevention, etc.
Fine Lock Specifications
| Locking Method | Spring Lock (Exhaust Locking) | Spring/Pneumatic Combination Lock | Pneumatic Lock (Pressurized Locking) |
|---|---|---|---|
| Fluid | Air | ||
| Maximum Operating Pressure | 0.5 MPa | ||
| Unlocking Pressure | 0.3 MPa or more | 0.1 MPa or more | |
| Locking Starting Pressure | 0.25 MPa or less | 0.05 MPa or more | |
| Locking Direction | Bidirectional | ||
Weight Table
(Unit: g)
| Tube Inner Diameter (mm) | 16 | |
|---|---|---|
| *Basic Weight | 320 | |
| Additional weight per 15 strokes | 6.5 | |
| Mounting Bracket Weight | Axial foot type | 27 |
| Rod-end flange type | 21 | |
| **Double Clevis Type (With Pin) | 10 | |
- *The mounting nut and rod-end nut are included in the basic weight.
- *The mounting nut is not included in the weight for the double clevis.
Calculation method: (Example) CLJ2L16-60
- Basic weight: 320 (ø16 mm)
- Additional weight: 6.5 g / 15 stroke
- Cylinder stroke: 60 stroke
320 + 6.5 / 15 × 60 + 27 = 373 g
Stopping Accuracy (*Not Including Variation in Control.)
(Units: mm)
| Locking Method | Operating Piston Speed (mm/s) | |||
|---|---|---|---|---|
| 50 | 100 | 300 | 500 | |
| Spring lock (exhaust locking) | ±0.4 | ±0.5 | ±1.0 | ±2.0 |
| Pneumatic Lock (Pressurized Locking) Spring/pneumatic combination lock | ±0.2 | ±0.3 | ±0.5 | ±1.5 |
Conditions/load: 2 kg, Solenoid valve: lock port mounting
Drawing (*Cannot be Disassembled.)

Spring lock (exhaust locking) / Spring/pneumatic combination lock diagram

Pneumatic lock (pressurized locking) diagram
| Number | Name | Material | Notes |
|---|---|---|---|
| 1 | Rod cover | Aluminum alloy | Clear anodizing |
| 2 | Head cover | Aluminum alloy | Clear anodizing |
| 3 | Cover A | Carbon steel | Nitrided, nickel chrome plating |
| 4 | Cover B | Aluminum alloy | Hard anodized aluminum |
| 5 | Cover C | Aluminum alloy | Hard anodized aluminum |
| 6 | Intermediate Cover | Aluminum alloy | Hard anodized aluminum |
| 7 | Cylinder Tubing | Stainless steel | - |
| 8 | Piston rod | Stainless steel | Hard chrome plated |
| 9 | Piston | Aluminum alloy | Chromate |
| 10 | Brake Piston | Carbon steel | Nitrided |
| 11 | Brake Arm | Carbon steel | Nitrided |
| 12 | Brake Shoe | Special friction material | - |
| 13 | Roller | Carbon steel | Nitrided |
| 14 | Pin | Carbon steel | Heat treated |
| 15 | Retaining Ring | Carbon tool steel | - |
| 16 | Brake Spring | Steel wire | Zinc chromate |
| 17 | Bushing A | Bearing alloy | - |
| 18 | Bushing B | Bearing alloy | - |
| 19 | Manual Lock Release Cam | Chrome molybdenum steel | Nitrided |
| 20 | Cam Guide | Carbon steel | Nitrided, platinum silver coated |
| 21 | Lock Nut | Rolled steel | - |
| 22 | Flat Washer | Rolled steel | - |
| 23 | Retaining Ring | Carbon tool steel | - |
| 24 | Hex Socket Head Cap Screw | Chrome molybdenum steel | - |
| 25 | Spring Washer | Steel wire | - |
| 26 | Hex Socket Head Cap Screw | Chrome molybdenum steel | - |
| 27 | Spring Washer | Steel wire | - |
| 28 | Hex Socket Head Cap Screw | Chrome molybdenum steel | - |
| 29 | Spring Washer | Steel wire | - |
| 30 | Silencer | Bronze | Use with E type only |
| 31 | Damper | Urethane | - |
| 32 | Wear Ring | Resin | - |
| 33 | Mounting nut | Brass | - |
| 34 | Rod End Nut | Rolled steel | - |
| 35 | Piston Seal | NBR | - |
| 36 | Rod Seal A | NBR | - |
| 37 | Rod Seal B | NBR | - |
| 38 | Brake Piston Seal | NBR | - |
| 39 | Cylinder Tube Gasket | NBR | - |
| 40 | Intermediate Cover Gasket | NBR | - |
| 41 | Cam Gasket | NBR | - |
| 42 | Piston Gasket | NBR | - |
Dimensional drawing
(Units: mm)

Basic type (B) CLJ2B16-□□- E/D/P dimensional drawing

Axial foot type (L) CLJ2L16-□□- E/D/P dimensional drawing

Rod-end flange type (F) CLJ2F16-□□- E/D/P dimensional drawing

Double clevis type (D) CLJ2D16-□□- E/D/P dimensional drawing
*2: A clevis pin and retaining ring are shipped together with double clevis type (D).
Caution when Locking
- Holding force (maximum static load) means the maximum capability of holding a static load that is not accompanied by vibration or impact after being locked and in a state with no load. It does not refer to a load that can be held constantly. Carefully check the following points when using (selecting) this product.
- If it rod slips because the lock's holding force has been exceeded, the brake shoe could be damaged, resulting in reduced holding force and/or a shortened lifespan.
- The upper limit of the load used under conditions not associated with kinetic energy when locking (such as for drop prevention) must be 35% or less of the holding force.
- Do not use in a locked state to sustain a load that involves impact.
*See the SMC catalog for information other than that detailed above.