Air Cylinder, Air-Hydro Type, Double Acting, Single Rod CA2□H Series

Caution
- See catalog for specification details.
- Product pictures are representations. CAD data is not supported for some model numbers.
Product Description
An air cylinder with easy air cushion control.
[Features]
· Weight reduced by up to 15%.
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Air-Hydro Cylinder, Double Acting, Single Rod CA2□H Series Specifications

Air Cylinder, Air-Hydro Type, Double Acting, Single Rod CA2□H Series external appearance

Symbol Double acting / Without cushion
Specifications
| Tube Internal Diameter (mm) | 40 | 50 | 63 | 80 | 100 |
|---|---|---|---|---|---|
| Type | Air-hydro type | ||||
| Applicable fluids | Turbine oil | ||||
| Operating method | Double acting | ||||
| Proof pressure | 1.5 MPa | ||||
| Maximum operating pressure | 1.0 MPa | ||||
| Ambient temperature and working fluid temperature | 5°C to 60°C | ||||
| Minimum operating pressure | 0.1 MPa | ||||
| Operating piston speed | 0.5 to 300 mm/s | ||||
| Cushioning | None | ||||
| Stroke length tolerance | Up to 250st: (0 to +1.0) 251 to 1,000st: (0 to +1.4) 1,001 to 1,500st: (0 to +1.8) | ||||
| Mounting style | Basic type, foot type, rod-end flange type, head-end flange type single clevis type, double clevis type, center trunnion type | ||||
Standard Strokes
For types with auto switch, also refer to the table of minimum strokes for auto switch mounting.
(Unit: mm)
| Tube I.D. | Standard stroke | Long stroke (L, F only) |
|---|---|---|
| 40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 | 800 |
| 50, 63 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 | 1,200 |
| 80, 100 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 | ø80 (80‑mm diameter): 1,400 ø100 (100‑mm diameter): 1,500 |
Structural drawing

Air Cylinder, Air-Hydro Type, Double Acting, Single Rod CA2□H Series Structural Drawing
Component Parts
| Number | Description | Material | Note |
|---|---|---|---|
| 1 | Rod Cover | Aluminum Alloy | Metallic painted |
| 2 | Head cover | Aluminum Alloy | Metallic painted |
| 3 | Cylinder tube | Aluminum Alloy | Hard Anodize |
| 4 | Piston rod | Carbon steel | Hard chrome plating |
| 5 | Piston | Aluminum Alloy | Chromate |
| 6 | Bushing | Resin/Copper alloy (Multiple layers) | - |
| 7 | Tie-rod | Carbon steel | Trivalent zinc chromated |
| 8 | Spring washer | Rolled steel | Trivalent zinc chromated |
| 9 | Tie-rod nut | Rolled steel | Trivalent zinc chromated |
| 10 | Air bleeding valve | Chrome Molybdenum Steel | Black zinc chromated |
| 11 | Check ball | Bearing steel | - |
| 12 | Wear ring | Resin | - |
| 13 | Scraper | NBR | - |
| 14 | Rod Gasket | NBR | - |
| 15 | Piston Gasket | NBR | - |
| 16 | Cylinder tube gasket | NBR | - |
| 17 | Piston gasket | NBR | - |
| 18 | Rod-end nut | Rolled steel | Trivalent zinc chromated |
*Do not disassemble the trunnion type. Refer to the catalog.
Outline dimensional drawing
(Unit: mm)

Basic: CA2BH dimensional outline drawing
| Bore size (mm) | Stroke range (mm) | A | AL | B | B1 | C | D | E | F | G | H1 | J | K | KA | M | MN | N | P | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Without rod boot | With rod boot | ||||||||||||||||||
| 40 | Up to 500 | 20 to 500 | 30 | 27 | 60 | 22 | 44 | 16 | 32 | 10 | 15 | 8 | M8 × 1.25 | 6 | 14 | 11 | M14 × 1.5 | 27 | 1/4 |
| 50 | Up to 600 | 20 to 600 | 35 | 32 | 70 | 27 | 52 | 20 | 40 | 10 | 17 | 11 | M8 × 1.25 | 7 | 18 | 11 | M18 × 1.5 | 30 | 3/8 |
| 63 | Up to 600 | 20 to 600 | 35 | 32 | 85 | 27 | 64 | 20 | 40 | 10 | 17 | 11 | M10 × 1.25 | 7 | 18 | 14 | M18 × 1.5 | 31 | 3/8 |
| 80 | Up to 750 | 20 to 750 | 40 | 37 | 102 | 32 | 78 | 25 | 52 | 14 | 21 | 13 | M12 × 1.75 | 10 | 22 | 17 | M22 × 1.5 | 37 | 1/2 |
| 100 | Up to 750 | 20 to 750 | 40 | 37 | 116 | 41 | 92 | 30 | 52 | 14 | 21 | 16 | M12 × 1.75 | 10 | 26 | 17 | M26 × 1.5 | 40 | 1/2 |
| Bore size (mm) | S | Without rod boot | With rod boot | ||||||
|---|---|---|---|---|---|---|---|---|---|
| H | ZZ | d | e | f | h | l | ZZ | ||
| 40 | 84 | 51 | 146 | 56 | 43 | 11.2 | 59 | 1/4 stroke | 154 |
| 50 | 90 | 58 | 159 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 167 |
| 63 | 98 | 58 | 170 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 178 |
| 80 | 116 | 71 | 204 | 76 | 65 | 12.5 | 80 | 1/4 stroke | 213 |
| 100 | 126 | 72 | 215 | 76 | 65 | 14 | 81 | 1/4 stroke | 224 |
*The dimensions for each mounting type and the dimensions of accessories (options) are the same as the standard type double acting single rod model. Refer to the manufacturer's catalog.
Precautions
Setting
Do not use the cylinder near fire or on equipment or machinery whose ambient temperature exceeds 60°C. Since the air-hydro cylinder uses flammable hydraulic fluid, there is a danger of potential fire.
Selection
Keep the air-hydro cylinder load at 50% or less than the theoretical output.
For the air-hydro cylinder to achieve performance that is close to that of a hydraulic cylinder in constant speed operation and stopping accuracy, the load must be kept at 50% or less than the theoretical output.
Minimum Stroke for Auto Switch Mounting
The minimum stroke for mounting varies with the auto switch type and cylinder mounting type. In particular, the center trunnion type requires careful attention. (Refer to the manufacturer's catalog for details.)
*See the manufacturer's catalog for product information other than the above.