(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air cylinder with easy air cushion control.
[Features]
· Weight reduced by up to 15%.
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See catalog for specification details.
Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series external appearance
Symbol Double acting Air cushion
Tube Internal Diameter (mm) | 40 | 50 | 63 | 80 | 100 | ||
---|---|---|---|---|---|---|---|
Applicable fluids | Air | ||||||
Operating method | Double acting | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C*1 With auto switch: -10°C to 60°C*1 | ||||||
Minimum operating pressure | 0.05 MPa | ||||||
Operating piston speed | 50 to 500 mm/s | ||||||
Cushioning | Air cushion or rubber bumper | ||||||
Stroke length tolerance | Up to 250st: (0 to +1.0) 251 to 1,000st: (0 to +1.4) 1,001 to 1,500st: (0 to +1.8) 1,501 to 1,800st: (0 to +2.2) | ||||||
Lubrication | Not required (non-lube) | ||||||
Mounting style | Basic type, foot type, rod-end flange type, head-end flange type single clevis type, double clevis type, center trunnion type | ||||||
Allowable kinetic energy (J)*2 | Air cushion | When activated | 2.8 | 4.6 | 7.8 | 16 | 29 |
When not activated | 0.33 | 0.56 | 0.91 | 1.5 | 2.68 | ||
Rubber cushion | 1.8 | 3.6 | 6.0 | 12.0 | 12.0 |
Bore size | Standard strokeNote 1) | Max. manufacturable stroke | |
---|---|---|---|
Stroke range (1) | Stroke range (2) | ||
40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 | Up to 1,800 | Up to 2,700 |
50, 63 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 | ||
80, 100 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 |
Note 1) Intermediate strokes not listed above are produced to order.
Note 2) Applicable strokes should be confirmed according to the usage. For details, please refer to "Air Cylinder Model Selection" in the manufacturer's catalog. In addition, products that exceed stroke range 1 may not be able to fulfill the specifications due to deflection, etc.
Note 3) Please consult with the manufacturer for manufacturability and the part numbers when exceeding the stroke range 2.
Note 4) The stroke range with rod boot is 20 to 1,800 mm. Please consult with the manufacturer support center when exceeding 1,800 mm strokes.
(Unit: mm)
Tube Internal Diameter (mm) | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|
Axial foot*1 | CA2-L04 | CA2-L05 | CA2-L06 | CA2-L08 | CA2-L10 |
Flange | CA2-F04 | CA2-F05 | CA2-F06 | CA2-F08 | CA2-F10 |
Single clevis | CA2-C04 | CA2-C05 | CA2-C06 | CA2-C08 | CA2-C10 |
Double clevis*2 | CA2-D04 | CA2-D05 | CA2-D06 | CA2-D08 | CA2-D10 |
Allowable Kinetic Energy graph
Example) Find the upper limit of rod-end load when an air cylinder of ø63 is operated at 500 mm/s.
From a point indicating 500 mm/s on the horizontal axis, extend a line upward and find a point where it intersects with a line for the 63‑mm bore size. Extend a line from the intersection to the left and find a load mass of 60 kg.
CA2 Series dimensional outline drawing
(Unit: mm)
Tube I.D. | øe | f |
---|---|---|
40 | 26 | 13.5 |
50 | 30 | 12.5 |
63 | 30 | 12.5 |
80 | 36 | 16.5 |
100 | 42 | 16 |
CA2 Series Structural Drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Die-cast aluminum | Trivalent chromated |
2 | Head cover | Die-cast aluminum | Trivalent chromated |
3 | Cylinder tube | Aluminum Alloy | Hard Anodize |
4 | Piston rod | Carbon steel | Hard chrome plating |
5 | Piston | Aluminum Alloy | - |
6 | Cushion ring | Aluminum Alloy | Anodized |
7 | Cushion ring B | Aluminum Alloy | Anodized |
8 | Bushing | Resin/Copper alloy (Multiple layers) | - |
9 | Cushion valve | Steel wire | Trivalent zinc chromated |
10 | Tie-rod | Carbon steel | Trivalent zinc chromated |
11 | Retaining Ring | Steel for spring | Phosphate coated |
12 | Spring washer | Steel wire | Trivalent zinc chromated |
13 | Tie-rod nut | Rolled steel | Trivalent zinc chromated |
14 | Wear ring | Resin | - |
15 | Cushion seal | Urethane | - |
16 | Rod Gasket | NBR | - |
17 | Piston Gasket | NBR | - |
18 | Cushion valve seal | NBR | - |
19 | Cylinder tube gasket | NBR | - |
20 | Rod-end nut | Rolled steel | Trivalent zinc chromated |
Bore size (mm) | Order number | Content |
---|---|---|
40 | CA2-40Z-PS | Set of nos. (15), (16), (17), (19) |
50 | CA2-50Z-PS | |
63 | CA2-63Z-PS | |
80 | CA2-80Z-PS | |
100 | CA2-100Z-PS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,365.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 1 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,365.60 | SMC CA TYPE | 1 Piece(s) | 55 Day(s) | 40 | 3 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,365.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 5 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,365.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 8 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,365.60 | SMC CA TYPE | 1 Piece(s) | 55 Day(s) | 40 | 10 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,365.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 12 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,482.73 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 13 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,365.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 15 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 4,752.87 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 17 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,959.96 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 20 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
฿ 2,365.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 20 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,365.60 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 40 | 20 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,705.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 20 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Material: stainless steel (piston rod: with hard chrome plating) | - | ||
฿ 6,065.42 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 22 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
฿ 6,050.35 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 25 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
฿ 6,420.62 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 25 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Heat-resistant tarpaulin | Aluminum tube | None | - | ||
฿ 4,771.29 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 25 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,902.90 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 25 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | With powerful scraper | - | ||
฿ 2,365.60 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 40 | 25 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 3,351.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 25 | Heat Resistant | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Heat-resistant cylinder (-10 to 150°C) | - | ||
฿ 5,201.00 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 25 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | With powerful scraper | - | ||
฿ 4,951.57 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 27 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 4,964.96 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 28 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 6,289.26 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 30 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
฿ 4,909.48 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 30 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,436.80 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 40 | 30 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,942.40 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 40 | 30 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | U-Shaped Knuckle Joint | Basic type | None | Aluminum tube | None | - | ||
฿ 2,777.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 30 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Material: stainless steel (piston rod: with hard chrome plating) | - | ||
฿ 5,013.08 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 32 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 6,205.79 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 35 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
฿ 2,436.80 | SMC CA TYPE | 1 Piece(s) | 13 Day(s) | 40 | 35 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 6,688.78 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 35 | Heat Resistant | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Heat-resistant cylinder (-10 to 150°C) | - | ||
฿ 4,993.42 | SMC CA TYPE | 1 Piece(s) | 45 Day(s) | 40 | 39 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 6,879.24 | SMC CA TYPE | 1 Piece(s) | 45 Day(s) | 40 | 40 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
฿ 3,390.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 40 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Heat-resistant tarpaulin | Aluminum tube | None | - | ||
฿ 4,807.60 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 40 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,436.80 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 40 | 40 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 6,759.67 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 40 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Fluororubber seal | - | ||
฿ 5,499.46 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 41 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,499.46 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 43 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 4,809.61 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 45 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,088.83 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 47 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,255.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 50 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
฿ 6,612.24 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 50 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Heat-resistant tarpaulin | Aluminum tube | None | - | ||
฿ 6,612.24 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 50 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Heat-resistant tarpaulin | Aluminum tube | None | - | ||
฿ 4,814.30 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 50 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 8,164.94 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 50 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Material: stainless steel | - | ||
฿ 2,436.80 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 40 | 50 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 6,448.06 | SMC CA TYPE | 1 Piece(s) | 45 Day(s) | 40 | 50 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | U-Shaped Knuckle Joint | Basic type | None | Aluminum tube | None | - | ||
฿ 3,440.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 50 | Heat Resistant | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Heat-resistant cylinder (-10 to 150°C) | - | ||
฿ 2,724.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 50 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | With powerful scraper | - | ||
฿ 3,516.00 | SMC CA TYPE | 1 Piece(s) | 55 Day(s) | 40 | 50 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Tie-rod, cushion valve, tie-rod nut, etc.: made of stainless steel | - | ||
฿ 13,598.90 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 50 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Tandem type cylinder | - | ||
฿ 7,479.77 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 50 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Material: stainless steel | - | ||
฿ 5,453.53 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 50 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Material: stainless steel (piston rod: with hard chrome plating) | - | ||
฿ 2,508.80 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 40 | 55 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,295.30 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 58 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 3,297.60 | SMC CA TYPE | 1 Piece(s) | 55 Day(s) | 40 | 60 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
฿ 6,895.19 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 60 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Heat-resistant tarpaulin | Aluminum tube | None | - | ||
฿ 4,963.63 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 60 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,508.80 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 40 | 60 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,849.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 60 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Material: stainless steel (piston rod: with hard chrome plating) | - | ||
฿ 4,956.81 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 62 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,633.94 | SMC CA TYPE | 1 Piece(s) | 45 Day(s) | 40 | 65 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,508.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 70 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 6,880.47 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 70 | Heat Resistant | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Heat-resistant cylinder (-10 to 150°C) | - | ||
฿ 5,390.71 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 74 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 3,297.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 75 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
฿ 7,012.50 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 75 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Heat-resistant tarpaulin | Aluminum tube | None | - | ||
฿ 5,633.94 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 75 | Standard | Rubber cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,508.80 ฿ 2,352.00 | AIR CYLINDER | 1 Piece(s) | Same day | 40 | 75 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,925.23 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 75 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | U-Shaped Knuckle Joint | Basic type | None | Aluminum tube | None | - | ||
฿ 6,883.82 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 75 | Heat Resistant | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Heat-resistant cylinder (-10 to 150°C) | - | ||
฿ 2,795.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 75 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | With powerful scraper | - | ||
฿ 7,630.99 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 75 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Material: stainless steel | - | ||
฿ 5,604.75 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 75 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | Material: stainless steel (piston rod: with hard chrome plating) | - | ||
฿ 5,551.98 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 76 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,551.98 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 78 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 6,706.90 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 80 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
฿ 3,684.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 80 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Heat-resistant tarpaulin | Aluminum tube | None | - | ||
฿ 2,580.80 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 40 | 80 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,613.91 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 82 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,580.80 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 40 | 85 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 2,580.80 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 40 | 90 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,106.69 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 94 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,106.69 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 95 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 5,160.80 | SMC CA TYPE | 1 Piece(s) | 13 Day(s) | 40 | 1,000 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 11,274.19 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 1,002 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | None | Aluminum tube | None | - | ||
฿ 3,422.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 100 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Nylon tarpaulin | Aluminum tube | None | - | ||
฿ 7,168.26 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 100 | Standard | Air cushion | Without magnet | Rc | - | - | - | Without bracket | Without bracket | Basic type | Heat-resistant tarpaulin | Aluminum tube | None | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
How can we improve?
How can we improve?