(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
·*See the manufacturer's catalog for detailed specifications.
·*Product pictures are representations. CAD data is not supported for some model numbers.
Air Cylinder, Non-Rotating Rod Type: Double Acting CG1K Series external appearance
Symbol Rubber bumper
Symbol Air cushion
Tube Internal Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||
Lubrication | Not required (non-lube) | |||||
Applicable fluids | Air | |||||
Proof pressure | 1.5 MPa | |||||
Maximum operating pressure | 1.0 MPa | |||||
Minimum operating pressure | 0.05 MPa | |||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | |||||
Operating piston speed | 50 to 500 mm/s | |||||
Stroke length tolerance | Up to 1,000st(0 to +1.4) mm, Up to 1,500st(0 to +1.8) mm | |||||
Cushioning | Rubber bumper, air cushion (ø40 [40‑mm diameter] to ø63 [63‑mm diameter] only) | |||||
Rod non-rotating accuracyNote) | ±1° | ±0.8° | ±0.5° | |||
Mounting style | Basic type, basic type(without trunnion mounting female thread), axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type, clevis type |
Note) Rod non-rotating accuracy values are for standard strokes.
(Unit: mm)
Tube I.D. | Standard strokeNote 1) | Maximum manufacturable strokeNote 2) |
---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 301 to 1,500 |
32 | ||
40 | ||
50/63 |
Note 1) Intermediate strokes not listed above are produced to order.
Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.)
Note 2) The maximum manufacturable stroke shows the long stroke.
Note 3) Applicable strokes should be confirmed according to the usage. For details, please refer to "Air Cylinders Model Selection" in the manufacturer's catalog.
In addition, products that exceed the standard stroke may not be able to fulfill the specifications due to deflection, etc.
(Unit: mm)
With Rubber Bumper ø20 to ø63 (20‑ to 63‑mm diameter), dimensional outline drawing
With Air Cushion ø40 to ø63 (40‑ to 63‑mm diameter), dimensional outline drawing
Female rod end dimensional outline drawing
Bore size | Stroke range | A | AL | B1 | C | D | E | F | GA | GB | H | H1 | I | J | KA | MM | NA | P | S | TA | TB | TC | ZZ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Standard | Long stroke | |||||||||||||||||||||||
20 | Up to 200 | 201 to 1,500 | 18 | 15.5 | 13 | 14 | 9.2 | 12 | 2 | 12 | 10 (12) | 35 | 5 | 26 | M4 × 0.7 depth 7 | 8 | M8 × 1.25 | 24 | 1/8 | 69 (77) | 11 | 11 | M5 × 0.8 | 106 (114) |
25 | Up to 300 | 301 to 1,500 | 22 | 19.5 | 17 | 16.5 | 11 | 14 | 2 | 12 | 10 (12) | 40 | 6 | 31 | M5 × 0.8 depth 7.5 | 10 | M10 × 1.25 | 29 | 1/8 | 69 (77) | 11 | 11 | M6 × 0.75 | 111 (119) |
32 | Up to 300 | 301 to 1,500 | 22 | 19.5 | 17 | 20 | 12 | 18 | 2 | 12 | 10 (12) | 40 | 6 | 38 | M5 × 0.8 depth: 8 | 10 | M10 × 1.25 | 35.5 | 1/8 | 71 (79) | 11 | 10 (11) | M8 × 1.0 | 113 (121) |
40 | Up to 300 | 301 to 1,500 | 30 | 27 | 19 | 26 | 16 | 25 | 2 | 13 | 10 (13) | 50 | 8 | 47 | M6 × 1 depth 12 | 14 | M14 × 1.5 | 44 | 1/8 | 78 (87) | 12 | 10 (12) | M10 × 1.25 | 130 (139) |
50 | Up to 300 | 301 to 1,500 | 35 | 32 | 27 | 32 | 20 | 30 | 2 | 14 | 12 (14) | 58 | 11 | 58 | M8 × 1.25 depth 16 | 18 | M18 × 1.5 | 55 | 1/4 | 90 (102) | 13 | 12 (13) | M12 × 1.25 | 150 (162) |
63 | Up to 300 | 301 to 1,500 | 35 | 32 | 27 | 38 | 20 | 32 | 2 | 14 | 12 (14) | 58 | 11 | 72 | M10 × 1.5 depth 16 | 18 | M18 × 1.5 | 69 | 1/4 | 90 (102) | 13 | 12 (13) | M14 × 1.5 | 150 (162) |
With air cushion
Tube I.D. | WA | WB | Wθ | WH |
---|---|---|---|---|
40 | 17 | 15 (17) | 20° | 1.5 |
50 | 18 | 16 (18) | 20° | 3 |
63 | 18 | 17 (18) | 20° | 3 |
*Dimensions inside parentheses () are for long stroke
Female rod end
Tube I.D. | A1 | H | MM | ZZ |
---|---|---|---|---|
20 | 8 | 13 | M4 × 0.7 | 84 (92) |
25 | 8 | 14 | M5 × 0.8 | 85 (93) |
32 | 12 | 14 | M6 × 1 | 87 (95) |
40 | 13 | 15 | M8 × 1.25 | 95 (104) |
50 | 18 | 16 | M10 × 1.5 | 108 (120) |
63 | 18 | 16 | M10 × 1.5 | 108 (120) |
*See the manufacturer's catalog for product information other than the above.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Swinging Receiving Metal | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,344.58 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 15 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 2,742.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 25 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,040.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 25 | Air cushion | Built-in magnet | M9B | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,654.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 25 | Air cushion | Built-in magnet | M9BA | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 5,569.76 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 35 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 2,814.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 40 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 8,116.74 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 40 | Air cushion | Built-in magnet | M9B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,221.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 40 | Air cushion | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 2,814.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 50 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,644.00 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 50 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,257.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 50 | Air cushion | Built-in magnet | M9B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 2,886.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 75 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 7,128.43 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 75 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,329.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 75 | Air cushion | Built-in magnet | M9B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 7,857.35 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 100 | Air cushion | Built-in magnet | A96 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Female rod end | Made-to-order products not available | ||
฿ 2,958.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 100 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,788.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 100 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,257.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 100 | Air cushion | Built-in magnet | M9B | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,365.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 100 | Air cushion | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 7,044.02 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 100 | Air cushion | Built-in magnet | M9N | 3 | 1 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,030.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 110 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,860.80 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 113 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,040.80 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 113 | Air cushion | Built-in magnet | C73 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,030.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 115 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,185.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 115 | Air cushion | Built-in magnet | C73 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 5,869.25 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 125 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Female rod end | Made-to-order products not available | ||
฿ 3,030.40 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 125 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 7,700.09 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 125 | Air cushion | Built-in magnet | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 6,017.59 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 133 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,103.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 150 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,932.80 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 150 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,076.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 150 | Air cushion | Built-in magnet | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 6,865.27 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 150 | Air cushion | Built-in magnet | A93 | 3 | 1 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,221.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 150 | Air cushion | Built-in magnet | A93 | 5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 8,178.10 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 150 | Air cushion | Built-in magnet | C73 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,401.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 150 | Air cushion | Built-in magnet | M9B | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,546.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 150 | Air cushion | Built-in magnet | M9B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 10,146.44 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 150 | Air cushion | Built-in magnet | M9B | 3 | 3 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,247.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 160 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,987.20 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 175 | Air cushion | Built-in magnet | M9BW | 3 | 1 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,247.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 200 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,076.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 200 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,221.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 200 | Air cushion | Built-in magnet | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,257.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 200 | Air cushion | Built-in magnet | C73 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,546.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 200 | Air cushion | Built-in magnet | M9B | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 10,153.57 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 200 | Air cushion | Built-in magnet | M9BA | 5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 8,942.18 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 200 | Air cushion | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,798.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 200 | Air cushion | Built-in magnet | M9BW | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,391.20 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 210 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,391.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 225 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,221.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 225 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,401.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 225 | Air cushion | Built-in magnet | C73 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 8,764.97 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 225 | Air cushion | Built-in magnet | C73 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,391.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 250 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,221.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 250 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,401.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 250 | Air cushion | Built-in magnet | C73 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,834.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 250 | Air cushion | Built-in magnet | M9B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,798.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 250 | Air cushion | Built-in magnet | M9BW | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 6,890.52 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 260 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 8,708.11 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 260 | Air cushion | Built-in magnet | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,510.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 265 | Air cushion | Built-in magnet | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 6,845.02 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 280 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,536.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 300 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,365.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 300 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 6,169.60 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 300 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,979.20 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 300 | Air cushion | Built-in magnet | C73C | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 4,871.20 | SMC CDG TYPE | 1 Piece(s) | 55 Day(s) | 40 | 300 | Air cushion | Built-in magnet | M9N | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 9,867.09 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 325 | Air cushion | Built-in magnet | M9B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 7,114.59 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 330 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 9,069.85 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 330 | Air cushion | Built-in magnet | C73 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 3,680.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 350 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Female rod end | Made-to-order products not available | ||
฿ 7,114.59 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 350 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 9,025.21 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 350 | Air cushion | Built-in magnet | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 10,480.20 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 350 | Air cushion | Built-in magnet | B54 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 9,807.20 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 350 | Air cushion | Built-in magnet | C73C | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 11,220.74 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 350 | Air cushion | Built-in magnet | C73C | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 9,268.67 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 350 | Air cushion | Built-in magnet | C73 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 7,383.54 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 370 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 7,476.89 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 375 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 11,246.54 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 375 | Air cushion | Built-in magnet | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 12,297.79 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 375 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 13,413.89 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 375 | Air cushion | Built-in magnet | C73 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 7,383.54 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 400 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 8,932.17 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 400 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 8,225.40 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 400 | Air cushion | Built-in magnet | A93 | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 12,297.79 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 400 | Air cushion | Built-in magnet | A93 | 0.5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 10,076.16 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 400 | Air cushion | Built-in magnet | M9B | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 10,399.01 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 400 | Air cushion | Built-in magnet | M9BW | 3 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 10,547.74 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 400 | Air cushion | Built-in magnet | M9NW | 5 | 2 | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available | ||
฿ 7,653.11 | SMC CDG TYPE | 1 Piece(s) | 45 Day(s) | 40 | 415 | Air cushion | Built-in magnet | Without switch | - | - | Without bracket | Without bracket | Basic type | Male rod end | Made-to-order products not available |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
How can we improve?
How can we improve?