Drain Separator For Vacuums AMJ Series

Caution
- Please refer to the catalog for specification details.
- CAD data is not available for some models
- The product images are representative images only.
Product Description
AMJ Series drain separators for vacuums that are capable of single-action element replacement.
[Features]
· Removes water droplets from air by simply installing in vacuum lines.
· Prevents malfunction of vacuum pumps and ejectors.
· Over 90% of water droplets can be removed using a dedicated element.
· The provision of a drain cock makes it possible to discharge the drain manually after breaking the vacuum.
· Even when the element is saturated with water, there is almost no drop in pressure (increase in resistance).
Drain Separator For Vacuums AMJ Series Details

Drain Separator For Vacuums AMJ Series product image
Drain Separator For Vacuums AMJ Series Specifications
| Usable fluids | Air |
|---|---|
| Operating pressure | -100 kPa to 1.0 MPa |
| Proof pressure | 1.5 MPa |
| Ambient and fluid temperature | 5 to 60°C |
| Water drop removal ratio | 90% |
| Element replacement period | 2 years or when pressure drops to 0.02 MPa |
Model
| Model | AMJ3000 | AMJ4000 | AMJ5000 |
|---|---|---|---|
| Recommended Flow Rate L/min (ANR) | 200 | 300 | 500 |
| Port Size | 1/4 and 3/8 | 3/8, 1/2 | 3/4, 1 |
| Weight (kg) | 0.3 | 0.6 | 1.1 |
Accessory part number
| Compatible models | AMJ3000 | AMJ4000 | AMJ5000 |
|---|---|---|---|
| Bracket assembly (with 2 mounting screws) | AF30P-050AS | AF40P-050AS | AF50P-050AS |
Model Number Indication System

Representative model number
Model Number Indication System (Case Assembly)

Representative model number (case assembly)
Structural Diagram

Drain Separator For Vacuums AMJ Series structural diagram
Components
| Number | Part Name | Material | Note |
|---|---|---|---|
| 1 | Body | Aluminum alloy | Platinum silver coated |
Replacement parts
| Number | Part Name | Material | Part Number | ||
|---|---|---|---|---|---|
| AMJ3000 | AMJ4000 | AMJ5000 | |||
| 2 | Element assembly | - | AMJ-EL3000 | AMJ-EL4000 | AMJ-EL5000 |
| 3 | Case assembly* | - | AMJ-CA30-□ | AMJ-CA40-□ | AMJ-CA40-□ |
| 4 | O-ring | NBR | C3SFP-260S | C4SFP-260S | C4SFP-260S |
| 5 | O-ring | NBR | - | - | 111,710 |
| 6 | Spacer | NBR | AMJ-SA001 | AMJ-SA002 | AMJ-SA003 |
- *The spacer (6) is not included in the case assembly.
Drain Separator For Vacuums AMJ Series Dimensions
AMJ3000/AMJ4000
(Unit: mm)

AMJ3000/AMJ4000 dimensional drawing
AMJ5000
(Unit: mm)

AMJ5000 dimensional drawing
| Model | Port Size Q | A | B* | C | D | Bracket mounting dimensions | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| E | F | G | H | J | K | L | M | ||||||
| AMJ3000 | 1/4 and 3/8 | 53 | 165 (166) | 14 | 53 | 16 | 41 | 40 | 23 | 6.5 | 8 | 53 | 2.3 |
| AMJ4000 | 3/8, 1/2 | 70 | 199 (202) | 18 | 70 | 17 | 50 | 54 | 26 | 8.5 | 10.5 | 70 | 2.3 |
| AMJ5000 | 3/4, 1 | 90 | 278 (280) | 24 | 90 | 23 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 |
- *Values in ( ) are when in the metal case