(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fluoropolymer tubing (PFA) with superior heat resistance, inch size, TILM series.
[Features]
· Uses highly chemical-resistant fluoropolymer.
[Applications]
· Used in manufacturing of solar cells, liquid crystals, hard disk drives, and in the health care and food industries.
Fluoropolymer Tubing (PFA) Inch Size, TILM Series product image
Size | Inch Size | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Nominal | TILM01 | TILMB01 | TILM05 | TILM07 | TILM11 | TILM13 | TILM19 | TILM25 | TILM32 | |
Tube size | 1/8" × 0.086 " | 1/8" × 1/16 " | 3/16" × 1/8 " | 1/4" × 5/32 " | 3/8" × 1/4 " | 1/2" × 3/8 " | 3/4" × 5/8 " | 1" × 7/8 " | 1 1/4" × 1 1/10 " | |
Outer diameter | inches | 1/8 " | 1/8 " | 3/16 " | 1/4 " | 3/8 " | 1/2 " | 3/4 " | 1 " | 1 1/4 " |
mm | 3.18 | 4.75 | 6.35 | 9.53 | 12.7 | 19.05 | 25.4 | 31.75 | ||
Internal diameter | inches | 0.086 " | 1/16 " | 1/8 " | 5/32 " | 1/4 " | 3/8 " | 5/8 " | 7/8 " | 1 1/10 " |
mm | 2.18 | 1.58 | 3.15 | 3.95 | 6.33 | 9.5 | 15.85 | 22.2 | 27.95 |
Length per roll | Color | Symbol | TILM01 | TILMB01 | TILM05 | TILM07 | TILM11 | TILM13 | TILM19 | TILM25 | TILM32 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Roll | 10 m | Semi-Transparent | N | - | - | - | - | ● | ● | - | - | - |
20 m | Semi-Transparent | N | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
Red (Translucent) | R | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
Blue (Translucent) | BU | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
Black (Opaque) | B | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
50 m | Semi-Transparent | N | ● | - | ● | ● | ● | ● | ● | ● | ● | |
100 m | Semi-Transparent | N | ● | - | ● | ● | ● | ● | ● | - | - | |
16 m (50 ft) | Semi-Transparent | N | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
33 m (100 ft) | Semi-Transparent | N | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
Straight pipe | 2 m | Semi-Transparent | N | ● | - | ● | ● | ● | ● | ● | ● | ● |
Operating fluids*1, *2, *3 and Applicable fittings*1, *2, *3 | Fitting: Fluoropolymer fittings LQ Series | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Fluids: air, water, inert gas; Fittings: one-touch fittings KQ2, KQG2 and KQB2; Insert fittings: KFG2 | ||||||||||
Maximum operating pressure MPa | Refer to the maximum operating pressure curve. | |||||||||
Minimum bending radius mm*4 | Recommended radius | 20 | 10 | 25 | 35 | 60 | 95 | 220 | 400 | 500 |
Tube close bend radius | 12 | 6 | 20 | 20 | 30 | 60 | 160 | 290 | 360 | |
Maximum operating temperature | 260°C | |||||||||
Material | PFA (tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin) |
*1: It must be noted that different fittings are appropriate for different fluids.
*2: When using a liquid fluid, the surge pressure must not exceed the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
*3: Do not use this product without the tubing affixed. Observe the lesser value of the maximum operating pressure between the tubing and fittings. Deterioration of materials due to extended use or exposure to high temperatures can lead to the development of leaks and other defects. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected.
*4: The minimum bending radius is measured as shown in the figure below.
How to measure the minimum bending radius
Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformation ratio of the tubing outer diameter at bending reaches 5%.
Maximum operating pressure curve
Group | Model | Maximum operating pressure MPa | |||
---|---|---|---|---|---|
20°C | 100°C | 200°C | 260°C | ||
A | TILMB01 | 2.3 | 1.1 | 0.55 | 0.3 |
B | TILM07 | 1.7 | 0.9 | 0.45 | 0.23 |
C | TILM05 | 1.5 | 0.7 | 0.35 | 0.2 |
TILM11 | |||||
D | TILM01 | 1 | 0.5 | 0.25 | 0.15 |
TILM13 | |||||
F | TILM19 | 0.6 | 0.3 | 0.15 | 0.1 |
G | TILM25 | 0.4 | 0.2 | 0.1 | 0.05 |
TILM32 |
Model number example
*Tubing length will vary for each size. Please refer to the "series table".
Part Number |
---|
TILM07N-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. [Distinction] | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Outer Diameter D (inch) | I.D. d (inch) | Tube O.D. D (mm) | Tube I.D. d (mm) | Maximum operating pressure (MPa) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,276.35 | SMC TILM TYPE | 1 Piece(s) | 3 Day(s) | ~7 | ~4 | [Transparent (including non-white colors)] Translucent (Material Color) | 35 | 1/4 | 5/32 | 6.35 | 3.95 | 1.7 (at 20°C) | 16 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Fluororesin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Chemical | Operating Environment | Standard / Heat resistant / Chemical Resistance | Number of Cables(Core) | 1 |
Material, Fluororesin | PFA ( tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin) | Operating temperature(°C) | Maximum operating temperature: 260°C |
Please check the type/dimensions/specifications of the part TILM07N-16 in the Fluoropolymer Tubing (PFA) Inch Size, TILM Series series.
Part Number |
---|
TILM01N-16 |
TILM01N-20 |
TILM01N-2S |
TILM07N-20 |
TILM07N-2S |
TILM07N-33 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | O.D. [Distinction] | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Outer Diameter D (inch) | I.D. d (inch) | Tube O.D. D (mm) | Tube I.D. d (mm) | Maximum operating pressure (MPa) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,049.75 | 1 Piece(s) | 55 Day(s) | ~4 | ~3 | [Transparent (including non-white colors)] Translucent (Material Color) | 20 | 1/8 | 0.086 | 3.18 | 2.18 | 1 (at 20°C) | 16 | ||
฿ 1,312.40 | 1 Piece(s) | 3 Day(s) | ~4 | ~3 | [Transparent (including non-white colors)] Translucent (Material Color) | 20 | 1/8 | 0.086 | 3.18 | 2.18 | 1 (at 20°C) | 20 | ||
฿ 150.45 | 1 Piece(s) | 55 Day(s) | ~4 | ~3 | [Transparent (including non-white colors)] Translucent (Material Color) | 20 | 1/8 | 0.086 | 3.18 | 2.18 | 1 (at 20°C) | 2 | ||
฿ 5,345.65 | 1 Piece(s) | 3 Day(s) | ~7 | ~4 | [Transparent (including non-white colors)] Translucent (Material Color) | 35 | 1/4 | 5/32 | 6.35 | 3.95 | 1.7 (at 20°C) | 20 | ||
฿ 588.20 | 1 Piece(s) | 55 Day(s) | ~7 | ~4 | [Transparent (including non-white colors)] Translucent (Material Color) | 35 | 1/4 | 5/32 | 6.35 | 3.95 | 1.7 (at 20°C) | 2 | ||
฿ 8,820.45 | 1 Piece(s) | 55 Day(s) | ~7 | ~4 | [Transparent (including non-white colors)] Translucent (Material Color) | 35 | 1/4 | 5/32 | 6.35 | 3.95 | 1.7 (at 20°C) | 33 |
How can we improve?
How can we improve?