(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Oil-Free / External Parts Copper-Free Pressure Gauge / With Limit Indicator G46E Series that uses air as the operating fluid.
[Features]
Indication precision ±3% F.S. (full span).
· Fluid contact part cleaning Wetted parts degrease washing.
G46E-10-02M: product images
G46E-10-02M-C: product images
Model | G46E | ||
---|---|---|---|
Shape | Back side thread | ||
Connection threadNote 1) | R1/8, R1/4 (Option M: With M5 female thread) | ||
FluidNote 3) | Air | ||
Indication precisionNote 4) | ±3% F.S. (full span) | ||
Fluid contact part cleaning | Wetted parts degrease washing | ||
Material | Case (surface treatment) | Stainless steel (Black melamine painted) | |
Clear cover (Surface treatment) | Polycarbonate (hard coated) part No.: G46-00-00-2 | ||
Stud (surface treatment) | Brass (Electroless nickel plated) | ||
Bourdon tube | BrassNote 2) | ||
Weight (kg) | 0.08 | ||
Attachment: With cover ring assembly | C | Part number: 1305104-1A | |
C1 | Part number: 1305104-3A |
Model | Pressure rangeNote 1) | Indication unit | Connection thread |
---|---|---|---|
MPa | |||
G46E-2-01 to 02M | 0 to 0.2 | MPa | R1/8 R1/4 M5 (female thread) |
G46E-4-01 to 02M | 0 to 0.4 | ||
G46E-7-01 to 02M | 0 to 0.7 | ||
G46E-10-01 to 02M | 0 to +1.0 |
Model | Pressure rangeNote 1) | Indication unit | Connection thread | Note | |
---|---|---|---|---|---|
MPa | psi | ||||
G46E-2-02M-C, C1 | 0 to 0.2 | - | MPa | R1/8 R1/4 M5 (female thread) | With cover ring assembly |
G46E-4-02M-C, C1 | 0 to 0.4 | - | |||
G46E-7-02M-C, C1 | 0 to 0.7 | - | |||
G46E-10-02M-C, C1 | 0 to +1.0 | - |
Model number example
- | Symbol | Content | G46E | |
---|---|---|---|---|
(1) | Max. display pressure | 2 | 0.2 MPa | ● |
4 | 0.4 MPa | ● | ||
7 | 0.7 MPa | ● | ||
10 | 1.0 MPa | ● | ||
15 | 1.5 MPa | ● | ||
(2) | Connection thread | 01 | R 1/8 | ● |
02 | R 1/4 | ● | ||
(3) | Option | No Mark | - | ● |
MNote 1) | With M5 (female thread) | ● | ||
(4) | AttachmentNote 2) | No Mark | Without cover ring assembly | ● |
C | Clear cover has no protrusion (clear cover cannot be removed) | ● | ||
C1 | Clear cover has a protrusion (clear cover can be removed) | ● |
(Unit: mm)
G46E-□□-01 to 02 (M) dimensional drawing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Maximum Indicated Pressure | Connection screw | Option | Size | Attachment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 579.70 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.2 | 42.5 | 0.2 MPa | R 1/8 | None | 42.5 | Without cover ring assembly | ||
฿ 663.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.2 | 57 | 0.2 MPa | R 1/8 | None | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 685.10 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.2 | 57 | 0.2 MPa | R 1/8 | With M5 (female thread) | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 601.80 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.2 | 42.5 | 0.2 MPa | R 1/4 | With M5 (female thread) | 42.5 | Without cover ring assembly | ||
฿ 685.10 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.2 | 57 | 0.2 MPa | R 1/4 | With M5 (female thread) | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 579.70 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.4 | 42.5 | 0.4 MPa | R 1/8 | None | 42.5 | Without cover ring assembly | ||
฿ 685.10 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.4 | 57 | 0.4 MPa | R 1/8 | With M5 (female thread) | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 663.00 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.4 | 57 | 0.4 MPa | R 1/4 | None | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 601.80 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.4 | 42.5 | 0.4 MPa | R 1/4 | With M5 (female thread) | 42.5 | Without cover ring assembly | ||
฿ 685.10 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.4 | 57 | 0.4 MPa | R 1/4 | With M5 (female thread) | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 601.80 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.7 | 42.5 | 0.7 MPa | R 1/8 | With M5 (female thread) | 42.5 | Without cover ring assembly | ||
฿ 685.10 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.7 | 57 | 0.7 MPa | R 1/8 | With M5 (female thread) | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 601.80 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.7 | 42.5 | 0.7 MPa | R 1/4 | With M5 (female thread) | 42.5 | Without cover ring assembly | ||
฿ 685.10 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 0.7 | 57 | 0.7 MPa | R 1/4 | With M5 (female thread) | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 579.70 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | 1.0 MPa | R 1/8 | None | 42.5 | Without cover ring assembly | ||
฿ 663.00 | PRESSURE GAUGE | 1 Piece(s) | Same day | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | 1.0 MPa | R 1/8 | None | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 601.80 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | 1.0 MPa | R 1/8 | With M5 (female thread) | 42.5 | Without cover ring assembly | ||
฿ 685.10 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | 1.0 MPa | R 1/8 | With M5 (female thread) | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 579.70 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | 1.0 MPa | R 1/4 | None | 42.5 | Without cover ring assembly | ||
฿ 663.00 | SMC PRESSURE GAGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | 1.0 MPa | R 1/4 | None | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 601.80 | PRESSURE GAUGE | 1 Piece(s) | 55 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 42.5 | 1.0 MPa | R 1/4 | With M5 (female thread) | 42.5 | Without cover ring assembly | ||
฿ 685.10 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1 | 57 | 1.0 MPa | R 1/4 | With M5 (female thread) | 57 | Clear cover has no protrusion (clear cover cannot be removed) | ||
฿ 663.00 | SMC PRESSURE GAGE | 1 Piece(s) | 3 Day(s) | Other Pressure Gauge / Peripheral Accessories | 1.5 | 42.5 | 1.5 MPa | R 1/8 | None | 42.5 | Without cover ring assembly |
Loading...
Shape | Back side thread | Transparent cover material | Polycarbonate (Hard coated) | Unit Specifications | MPa |
---|
How can we improve?
How can we improve?