Pressure Gauge For General Purpose (DT Type) G43 Series

Brand :
SMC
Caution
- See catalog for specification details.
- CAD data is not supported for some model numbers
- Product pictures are representations.
Product Description
Back screw type general purpose pressure gauge (DT type) G43 series.
Pressure Gauge For General Purpose (DT Type) G43 Series Details

G43-10-01: product images
Pressure Gauge For General Purpose (DT Type) G43 Series Specifications
Standard specification
| Model | G43 | |
|---|---|---|
| Shape | Back side thread | |
| Connection threadNote 1) | R1/8, R1/4 | |
| FluidNote 2) | Air | |
| Indication precisionNote 3) | ±3% (full span) | |
| Material | Case | Stainless steel |
| Clear cover | Glass | |
| Stud | Brass | |
| Bourdon tube | Brass | |
| Weight (kg) | 0.07 | |
| Applicable model | IP200, IP8000, IR2000, IR3000, IT2000, IT4000 | |
- *Note 1) When mounting the pressure gauge to products, take care not to over-tighten. This will cause damage. Use pipe tape for sealing.
- *Note 2) Take care to avoid freezing. This may result in a malfunction.
- *Note 3) The guaranteed temperature range is 23°C ±5°C.
Model Number Notation

Model number example
| - | Symbol | Content | G43 | |
|---|---|---|---|---|
| (1) | Max. display pressure | 2 | 0.2 MPa | ● |
| 3 | 0.3 MPa | ● | ||
| 4 | 0.4 MPa | ● | ||
| 6 | 0.6 MPa | ● | ||
| 7 | 0.7 MPa | ● | ||
| 10 | 1.0 MPa | ● | ||
| (2) | Connection thread | 01 | R 1/8 | ● |
| 02 | R 1/4 | ● | ||
| (3) | Special specification | No Mark | - | ● |
| X2 | Stud parts nickel plated | ● | ||
| X3Note 1) | Wetted parts SUS | ● | ||
| X4 | Oil-free (wetted parts degrease washing) | ● | ||
- *Note 1) Movable parts inside the pressure gauge (gears, etc.) are made of brass.
Pressure Gauge For General Purpose (DT Type) G43 Series Dimensions
(Unit: mm)

G43-□-01 to 02 dimensional drawing
- *The dimensions within ( ) are for the R1/4