(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brass Bourdon tube general purpose pressure gauge G33/GA33 series.
Model | G33 | GA33 | |
---|---|---|---|
Type | Back side thread | Vertical side thread | |
Port size*1 | R 1/8 | ||
Fluid*2 *3 | Air | ||
Indication precision*4 | ±3% (full span) | ||
Material | Case | Stainless steel | |
Clear cover | Glass | ||
Stud | Brass | ||
Bourdon tube | Brass | ||
Weight (kg) | 0.03 | 0.033 | |
Compatible model | IP5000, IR1000, IT1000 | ARM2500, 3000 |
Model | *1Pressure range | Indication unit | Port size | Note |
---|---|---|---|---|
MPa | ||||
G33-2-01 | 0 to 0.2 | MPa | R 1/8 | - |
G33-3-01 | 0 to 0.3 | |||
G33-4-01 | 0 to 0.4 | |||
G33-6-01 | 0 to 0.6 | |||
G33-10-01 | 0 to 1.0 | |||
GA33-2-01 | 0 to 0.2 | |||
GA33-4-01 | 0 to 0.4 | |||
GA33-7-01 | 0 to 0.7 | |||
GA33-10-01 | 0 to 1.0 |
Model | *1Pressure range | Indication unit | Port size | Note |
---|---|---|---|---|
MPa | ||||
G33-2-01-X2 | 0 to 0.2 | MPa | R 1/8 | X2: stud parts electroless nickel plated |
G33-4-01-X2 | 0 to 0.3 | |||
G33-6-01-X2 | 0 to 0.4 | |||
G33-10-01-X2 | 0 to 1.0 | |||
GA33-2-01-X2 | 0 to 0.2 | X2: stud parts nickel plated | ||
GA33-4-01-X2 | 0 to 0.4 | |||
GA33-7-01-X2 | 0 to 0.7 | |||
GA33-10-01-X2 | 0 to 1.0 | |||
G33-10-01-X4 | 0 to 1.0 | X4: oil-free (wetted parts degreasing) |
Model number example
- | Symbol | Content | (1) | ||
---|---|---|---|---|---|
Shape | |||||
G33 | GA33 | ||||
Back side thread | Vertical side thread | ||||
(2) | Max. display pressure | 2 | 0.2 MPa | ● | ● |
3 | 0.3 MPa | ● | - | ||
4 | 0.4 MPa | ● | ● | ||
6 | 0.6 MPa | ● | - | ||
7 | 0.7 MPa | ● | ● | ||
10 | 1.0 MPa | ● | ● | ||
(3) | Port size | 01 | R 1/8 | ● | ● |
(5) | Special specification*1 | No Mark | - | ● | ● |
X2 | Stud parts nickel plated | ● | ● | ||
X4 | Oil-free (wetted parts degrease washing) | ● | ● |
(Unit: mm)
G33-□□-01 dimensional drawing
(Unit: mm)
GA33-□□-01 dimensional drawing
Part Number |
---|
G33-2-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Shape | Maximum Indicated Pressure | Special Configurations |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 398.65 | PRESSURE GAUGE | 1 Piece(s) | Same day | General-Purpose/Standard Pressure Gauge | 0.2 | 30 | Back side thread | 0.2 MPa | None |
Loading...
Connection screw | R 1/8 | Size | 30 | Transparent cover material | Glass |
---|---|---|---|---|---|
Unit Specifications | MPa |
Please check the type/dimensions/specifications of the part G33-2-01 in the Pressure Gauge For General Purpose G33/GA33 Series series.
Part Number |
---|
G33-10-01 |
G33-10-01-X2 |
G33-10-01-X4 |
G33-2-01-X2 |
G33-2-01-X4 |
G33-3-01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Shape | Maximum Indicated Pressure | Special Configurations |
---|---|---|---|---|---|---|---|---|---|---|
฿ 398.65 | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 1 | 30 | Back side thread | 1.0 MPa | None | ||
฿ 499.80 | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 1.0 MPa | Nickel plating | ||
฿ 485.35 | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 1.0 MPa | Oil-free (wetted parts degrease washing) | ||
฿ 499.80 | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.2 MPa | Nickel plating | ||
฿ 485.00 | 1 Piece(s) | 55 Day(s) | - | - | - | Back side thread | 0.2 MPa | Oil-free (wetted parts degrease washing) | ||
฿ 398.65 | 1 Piece(s) | 3 Day(s) | General-Purpose/Standard Pressure Gauge | 0.3 | 30 | Back side thread | 0.3 MPa | None |
How can we improve?
How can we improve?