LVW Series PVC Quick Drain Valve

Brand :
SMC
Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
LVW Series PVC Quick Drain Valve enables easy piping with union connection.
[Features]
· Compatible fluids: deionized water, chemicals.
Details of LVW Series PVC Quick Drain Valve

LVW Series PVC Quick Drain Valve product image
LVW Series PVC Quick Drain Valve Specifications
Model Number Notation

Model number notation: images
Standard Specifications
| Model | LVW60 | LVW80 | LVW90 | ||||
|---|---|---|---|---|---|---|---|
| Nominal diameter | 25A | 32A | 40A | 50A | 65A | 80A | |
| Compatible pipe size external diameter | ø32 (diameter 32 mm) | ø38 (diameter 38 mm) | ø48 (diameter 48 mm) | ø60 (diameter 60 mm) | ø75 (diameter 75 mm) | ø89 (diameter 89 mm) | |
| Operating pressure | 0 to 0.02 MPa | ||||||
| Orifice size | ø25 (diameter 25 mm) | ø40 (diameter 40 mm) | ø65 (diameter 65 mm) | ø80 (diameter 80 mm) | |||
| Operating pressure | 0.3 to 0.5 MPa | ||||||
| Flow rate characteristics | Kv | 8.5 | 18.8 | 43.7 | 71.1 | 131.1 | 169.7 |
| Cv | 10 | 22 | 51 | 83 | 153 | 198 | |
| Fluid temperature | 0 to 60°C | ||||||
| Valve leakage | 0 cm3/min (with water pressure) | ||||||
Structural drawing

Structural drawing
| Number | Part name | Material | Option |
|---|---|---|---|
| 1 | Body | PVC | - |
| 2 | Housing | PVC | - |
| 3 | Poppet | PTFE | - |
| 4 | Union end | PVC | - |
| 5 | Union nut | PVC | - |
| 6 | O-ring | FKM | EPDM |
| 7 | O-ring | FKM | EPDM |
| 8 | O-ring | FKM | EPDM |
| 9 | O-ring | FKM | EPDM |
| 10 | O-ring | FKM | EPDM |
LVW Series PVC Quick Drain Valve dimensions

LVW Series PVC Quick Drain Valve dimensional drawing
(Unit: mm)
| Part number | L1 | L2 | L3 | L4 | D1 | D2 | D3 |
|---|---|---|---|---|---|---|---|
| LVW60-25A | 22 | 81.5 | 14.5 | 172 | 32 | 60 | 70 |
| LVW80-32A | 26 | 94 | 20.5 | 205 | 38 | 72 | 90 |
| LVW80-40A | 31 | 101 | 20.5 | 220 | 48 | 83 | 90 |
| LVW90-50A | 39 | 136.5 | 26 | 275 | 60 | 100 | 120 |
| LVW90-65A | 44 | 138.5 | 26 | 279 | 75 | 135 | 120 |
| LVW90-80A | 51 | 143.5 | 33 | 304 | 89 | 158 | 140 |