Mist Spray Unit LMU100/200 Series (LMV/LMH/LMD)

Caution
- Refer to the catalog for details on product specifications.
- The products shown in the image are representative.
Product Description
SMC Mist Spray Unit LMU100/200 Series (LMV/LMH/LMD9).
[Features]
· Intermittent spray for cutting, press gear chains, etc.
· Mist spray unit: Designed so that oil and air can be sent to the mixing valve.
· Mixing valve: Oil and air volumes sent by the mist spray unit can be adjusted with the oil and air needles.
· The mixing valve also discharges oil mist from the nozzle.
· Magnet holder: Allows the mixing valve to be freely attached to iron and steel parts on machine tools, etc.
[Applications]
· Use for standing type machining centers (drilling centers) and horizontal machining centers.
Mist Spray Unit LMU100/200 Series (LMV/LMH/LMD9): Details

LMU100: product images
Mist Spray Unit LMU100/200 Series Specifications
| Model | LMU100 | LMU200 | |
|---|---|---|---|
| Inlet side air pressure | 0.1 to 1.0 MPa | ||
| Oil tank set pressure range | 0.05 to 0.2 MPa | ||
| Working oil | Turbine oil, non-water-soluble cutting oil (JIS, N1 type) | ||
| Working oil kinematic viscosity (40°C) | 2 to 200 mm2/s | ||
| Oil tank capacity (cm3) | Total capacity: 3,000 | ||
| Effective capacity: 2,500 | |||
| Ambient temperature and working fluid temperature | 5 to 50°C | ||
| Solenoid valve voltage | 100 V AC 50/60 Hz, 200 V AC 50/60 Hz, 24 V DC | ||
| Connection port size | SUP. Rc 1/4 | ||
| OUT. 3 × Rc 1/4 | AIR: T0604 (ø6 [diameter 6 mm] tube) applicable OIL: T0425 (ø4 [diameter 4 mm] tube) applicable AIR BLOW: T0806 (ø8 [diameter 8 mm] tube) applicable | ||
| Weight (kgf) | 8.4 | 7.9 | |
Model Number Notation

Model number example
Structural Drawings

LMU100-□□ structural drawing

LMU200-□□ structural drawing
Mist Spray Unit LMU100/200 Series Dimensions
LMU100
(Unit: mm)

LMU100 dimensional drawing
LMU200
(Unit: mm)

LMU200 dimensional drawing
Main Parts / Parts List
| Number | Part name | Materials | Additional notes |
|---|---|---|---|
| 1 | Mist spray body | Die-cast aluminum | Platinum silver coated |
| 2 | Mist spray tank | Die-cast aluminum | Platinum silver coated |
Spare Parts / Replacement Part Numbers
| Number | Part name | Materials | Part number | |
|---|---|---|---|---|
| LMU100 | LMU200 | |||
| 3 | Body seal | NBR | 81021-3 | |
| 4 | Element | Bronze | 81021-6 | |
| 5 | Lubrication plug | Brass | 81021-7 | |
| 6 | Oil supply port seal | - | 81021-8 | |
| 7 | Level gauge | Hard glass | 81021-9 | |
| 8 | Type C retaining ring for hole | Stainless steel | FG00193 | |
| 9 | O-ring | FKM | KA00622 | |
| 10 | Pressure gauge | - | G46-10-01 | |
| 11 | Pressure gauge | - | G46-4-01-L | |
| 12 | Pilot valve | - | 81022P | |
| 13 | O-ring | NBR | KA00078 | |
| 14 | O-ring | FKM | KA00099 | |
| 15 | Regulator | - | INA-13-717 | |
| 16 | Solenoid valve | - | VO307K-1G1-X328 VO307K-2G1-X328 VO307K-5G1-X328 | |
| 17 | Solenoid valve | - | VO315-001G VO315-002G VO315-005G | - |
| 18 | O-ring | NBR | KA00087 | - |