Air Tank VBAT Series

Caution
- Refer to the catalog for details on product specifications.
- CAD data is not supported for some model numbers
- The products shown in the image are representative.
Product Description
The Air Tank VBAT Series allows for compact connections with booster regulators.
[Features]
· Can also be used alone as a tank.
· Does not fall under the Japanese Construction Code for Second Class Pressure Vessels.
· Partially compatible with some international standards.
Air Tank VBAT Series Details

Air Tank VBAT Series: product images
Air Tank VBAT Series Specifications
Model Number Notation

Standard product (for Japanese domestic market)
- *Note) A safety valve port is provided only when option R or S is selected.

CE certified product

Product compliant with Chinese pressure vessel regulations
- *38L type is not supported.
- *Note) Order drain valves separately if required.

ASME standards compliant product

Product not subject to ASME standards
- *Note) Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
- *Note 1) Customers are responsible for preparing a safety valve.
- *Note 2) Safety valve does not meet ASME specifications.
Specifications Table
| Model | VBAT05□1 | VBAT10□1 | VBAT20□1 | VBAT38□1 | |
|---|---|---|---|---|---|
| Applicable fluids | Compressed Air | ||||
| Tank capacity: L | 5 | 10 | 20 | 38 | |
| Maximum operating pressure (MPa) | VBAT□A1 | 2.0 | 1.0 | ||
| VBAT□S1 | 2.0 | ||||
| IN connection port size | 3/8 | 1/2 | |||
| OUT connection port size | 3/8 | 1/2 | 1/2 | 3/4 | |
| Ambient and working fluid temperature °C | 0 to 75 | ||||
| Installation orientation | Horizontal (floor installation) | ||||
| Weight (kg) | VBAT□A1 | 6.6 | 10 | 14 | 21 |
| VBAT□S1 | 3.2 | 4.9 | 12 | 19 | |
| Materials | VBAT□A1 | Carbon steel (SS400) | |||
| VBAT□S1 | Stainless steel (SUS304) | ||||
| Paint | VBAT□A1 | Outside: silver paint, Inside: rustproof paint | |||
| VBAT□S1 | None | ||||