Guide Cylinder, Compact Type MGC Series

Brand :
SMC

Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • See the manufacturer's catalog for details about auto switches.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

Basic cylinder with integrated guide rods.
[Features]
· Air cushion equipped as standard.
· Lightweight and space saving.
· Compact guide body and front plate.
· Grease nipple equipped as standard to allow the bearings to be lubricated.
· Available with or without rear plate.

Guide Cylinder, Compact Type MGC Features

Basic cylinder with integrated guide rods

Basic cylinder with integrated guide rods

Air Cushion Equipped as Standard
Allows for shock absorption at the stroke end for high speed operations.
Space Saving
Length reduction of 20%, height reduction of 18% (compared to MGG□B32 Series)
Lightweight
Weight reduction of 32% (compared to MGGLB32-100)
Compact guide body and front plate
Grease nipple equipped as standard to allow the bearings to be lubricated
Available with or without rear plate

Variation

Standard Stroke

Standard stroke cylinder image

Standard stroke cylinder image

Table of supported standard strokes

Table of supported standard strokes

Long Stroke

Long stroke cylinder image

Long stroke cylinder image

Table of supported long strokes

Table of supported long strokes

Model/Stroke Table

Symbol: Air cushion

Symbol
Air cushion

Model (Bearing Type) Tube Inner Diameter (mm) Standard Stroke (mm) Long Stroke (mm)
MGCM (Slide Bearing)
MGCL (Ball Bushing)
20 75, 100, 125, 150, 200 250, 300, 350, 400
25 75, 100, 125, 150, 200, 250, 300 350, 400, 450, 500
32 350, 400, 450, 500, 600
40 350, 400, 450, 500, 600, 700, 800
50 350, 400, 450, 500, 600, 700, 800, 900, 1,000
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

MGCMB32-300-R | Guide Cylinder, Compact Type MGC Series | SMC | MISUMI Thailand