1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Guide Cylinder, Heavy Duty Guide Rod Type MGPS Series

AIR CYLINDER

Compact Guide Cylinder, Heavy Duty Guide Rod Type MGPS Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,478.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • See the manufacturer's catalog for details about auto switches.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

A heavy duty guide rod type compact cylinder with guide that has improved load capacity.
[Features]
· Saves space.
· Heavy duty guide rod type.
· By reducing the guide rod length by as much as 22 mm, the amount of machining work required to create clearance between the bottom of the cylinder body and the equipment has been reduced.
· Bearing type: slide bearing.
· Inner diameter: 50 mm, 80 mm.

Compact Guide Cylinder, Heavy Duty Guide Rod Type MGPS Series Specifications

Heavy Duty Guide Rod Type with Improved Load Capacity

Stroke Variations

Bearing Type Tube Internal Diameter
(mm)
Stroke (mm)
25 50 75 100 125 150 175 200
MGPS
Slide Bearing
50
80
  • Lateral-load resistance: 10% increase.
  • Eccentric load resistance: 25% increase.
  • Impact load resistance: 140% increase.

(SMC comparison: Compact Guide Cylinder MGPM50)

Specifications

Tube Inner Diameter (mm) 50 80
Action Double-acting type
Fluid Air
Proof Pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Minimum operating pressure 0.1 MPa
Ambient and Fluid Temperature -10°C to 60°C (no freezing)
Piston speedNote) 50 to 400 mm/s
Cushioning Rubber bumper at both ends
Lubrication Not required (non-lubricated)
Stroke Length Tolerance 0 to +1.5 mm

Speed with no load. Depending on the operating conditions, the piston speed may not be achieved.

Standard Stroke Table

Symbol Rubber bumper

Symbol
Rubber cushion

Tube Inner Diameter (mm) Standard Stroke (mm)
50, 80 25, 50, 75, 100, 125, 150, 175, 200

Theoretical Output Table

OUT/IN

OUT/IN

Weight Table

Tube Internal Diameter
(mm)
Standard Stroke (mm)
25 50 75 100 125 150 175 200
50 3.90 4.68 5.74 6.52 7.30 8.08 8.86 9.64
80 9.21 10.7 13.0 14.5 15.9 17.9 18.9 20.3

(Unit: kg)

Tube Internal Diameter
(mm)
Rod Diameter
(mm)
Operating Direction Piston Area
(mm2)
Operating Pressure (MPa)
0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0
50 20 OUT 1,963 393 589 785 982 1,178 1,374 1,571 1,767 1,963
IN 1,649 330 495 660 825 990 1,155 1,319 1,484 1,649
80 25 OUT 5,027 1,005 1,508 2,011 2,513 3,016 3,519 4,021 4,524 5,027
IN 4,536 907 1,361 1,814 2,268 2,721 3,175 3,629 4,082 4,536

(Unit: N)

Theoretical output (N) = Pressure (MPa) × Piston area (mm2).

Allowable Rotational Torque of Plate

Torque: T (N·m)

Torque: T (N·m)

Tube Internal Diameter
(mm)
Standard Stroke (mm)
25 50 75 100 125 150 175 200
50 15 12 16 15 13 12 11 9.8
80 49 41 51 45 41 38 35 32

(Unit: T [N·m])

Non-Rotating Accuracy of Plate

As a rule, the non-rotating accuracy θ without load should not be more than the values in the table.

As a rule, the non-rotating accuracy θ without load should not be more than the values in the table.

Tube Inner Diameter (mm) Non-Rotating Accuracy θ
50 ±0.05°
80 ±0.04°
Part Number
MGPS50-50 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,478.40

฿ 8,886.00

AIR CYLINDER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Stroke(mm) 50 Additional Function Standard / With rod detent function Environment, Applications Standard
Cushion Rubber cushions on both sides

Please check the type/dimensions/specifications of the part MGPS50-50 in the Compact Guide Cylinder, Heavy Duty Guide Rod Type MGPS Series series.