S Coupler Semi-Standard Socket (With Sleeve Lock Mechanism) KK130L Series

Caution
- Refer to the catalog for product specs.
- The product shown in the image may be a representative image. Refer to the catalog for product shapes and types.
Product Description
An energy-saving type S coupler one-touch joint achieved through reduced losses in pressure.
[Features]
· Air consumption amount can be reduced and costs kept down by reducing the compressor's power consumption.
· 12‑g lighter than the conventional product.
· The plug insertion force has been reduced by 20 N in comparison to the conventional product (at 0.5 MPa.)
· The C factor has been increased by 34% in comparison to the conventional product (R1/4 thread type.)
· Includes a lock mechanism for preventing detachment due to unexpected impact, etc.
S Coupler KK130 Socket specifications
Common specifications
| Operating fluid | Air Note: |
|---|---|
| Operating pressure range | 0 to 1.5 MPa |
| One-touch fitting type: 0 to 1.0 MPa | |
| Guaranteed proof pressure | 2.0 MPa |
| Ambient temperature and working fluid temperature | -20 to 80°C (no freezing) |
| One-touch fitting type: -5 to 60°C (No freezing) | |
| Plating | Sleeve: electroless nickel plating Other external metal parts: zinc chromate |
| Seal | Includes male thread sealant |
Note: Cannot be used for water.
Common performance
| Plug/socket connection method | Sleeve-slide detachable type |
|---|---|
| Check valve | Socket: built-in check valve |
| Flow direction | Both directions |
| Sleeve lock mechanism | Manual lock system (with detents), semi-standard |
Male thread type

Male Thread Type external appearance

Male Thread Type dimensional drawing (Units: mm)
| Model | T Connection male thread | H Width across flats | L1 | A *1 | Minimum hole diameter | Weight g |
|---|---|---|---|---|---|---|
| KK130S(L)-01MS | R1/8 | 22 | 44.0 | 40.0 | 6.0 | 73 |
| KK130S(L)-02MS | R1/4 | 22 | 46.8 | 40.8 | 8.5 | 74 |
| KK130S(L)-03MS | R3/8 | 22 | 46.2 | 39.7 | 8.5 | 82 |
| KK130S(L)-04MS | R1/2 | 22 | 47.8 | 39.8 | 14.0 | 83 |
| KK130S(L)-N01MS | NPT1/8 | 22 | 44.3 | 39.3 | 6.0 | 73 |
| KK130S(L)-N02MS | NPT1/4 | 22 | 47.4 | 39.9 | 8.5 | 74 |
| KK130S(L)-N03MS | NPT3/8 | 22 | 46.6 | 39.1 | 8.5 | 82 |
| KK130S(L)-N04MS | NPT1/2 | 22 | 48.2 | 38.2 | 14.0 | 83 |
Unit: mm
*1: Reference dimensions after screwing in.
Female thread type

Female Thread Type external appearance

Female Thread Type dimensional drawing (Units: mm)
| Model | T Connection male thread | H Width across flats | L1 | Minimum hole diameter | Weight g |
|---|---|---|---|---|---|
| KK130S(L)-01F | Rc1/8 | 22 | 41.9 | 8.0 | 90 |
| KK130S(L)-02F | Rc1/4 | 22 | 45.4 | 11.0 | 92 |
| KK130S(L)-03F | Rc3/8 | 22 | 48.4 | 11.0 | 91 |
| KK130S(L)-04F | Rc1/2 | 27 | 52.9 | 14.0 | 117 |
| KK130S(L)-N01F | NPT1/8 | 22 | 41.9 | 8.0 | 90 |
| KK130S(L)-N02F | NPT1/4 | 22 | 45.4 | 11.0 | 92 |
| KK130S(L)-N03F | NPT3/8 | 22 | 48.4 | 11.0 | 91 |
| KK130S(L)-N04F | NPT1/2 | 27 | 52.9 | 14.0 | 117 |
Unit: mm
Barb fitting type (for rubber hoses)

Barb Fitting Type (For Rubber Hoses) external appearance

Barb Fitting Type (For Rubber Hoses) dimensional drawing (Units: mm)
| Model | Nominal of hose | øD1 | L1 | Minimum hole diameter | Weight g |
|---|---|---|---|---|---|
| KK130S(L)-07B | 6 (1/4 ") | 7.2 | 60.9 | 4.5 | 70 |
| KK130S(L)-09B | 8 (1/4 ") | 9.0 | 60.4 | 5.0 | 72 |
| KK130S(L)-11B | 9 (3/8 ") | 11.3 | 59.9 | 7.7 | 73 |
| KK130S(L)-13B | 12 (1/2 ") | 15.0 | 58.9 | 9.0 | 81 |
Unit: mm
*The values within () represent the internal diameter of applicable hoses
Nut Fitting Type (For Fiber Reinforced Urethane Hose)

Nut Fitting Type (For Fiber Reinforced Urethane Hose) external appearance

Nut Fitting Type (For Fiber Reinforced Urethane Hose) dimensional drawing (Units: mm)
| Model | Applicable hose Internal diameter / outer diameter | H1 | H2 | L1 | M | Minimum hole diameter | Weight g |
|---|---|---|---|---|---|---|---|
| KK130S(L)-50N | 5/8 | 22 | 14 | 49.6 | 13.7 | 4.5 | 85 |
| KK130S(L)-60N | 6/9 | 22 | 17 | 51.6 | 16.4 | 5.5 | 95 |
| KK130S(L)-65N | 6.5/10 | 22 | 17 | 51.6 | 16.5 | 6.0 | 92 |
| KK130S(L)-80N | 8/12 | 22 | 19 | 52.6 | 17.4 | 8.0 | 97 |
| KK130S(L)-85N | 8.5/12.5 | 22 | 19 | 52.6 | 17.4 | 8.0 | 101 |
| KK130S(L)-110N | 11/16 | 24 | 24 | 52.6 | 20.1 | 10.0 | 119 |
Unit: mm
One-touch fitting type

One-Touch Fitting Type external appearance

One-Touch Fitting Type dimensional drawing (Units: mm)
| Model | Applicable tube outer diameter mm | D | L1 | M | Minimum hole diameter | Weight g |
|---|---|---|---|---|---|---|
| KK130S(L)-06H | 6 | 13.0 | 52.3 | 16.7 | 4.5 | 72 |
| KK130S(L)-08H | 8 | 14.8 | 53.3 | 18.6 | 6.0 | 74 |
| KK130S(L)-10H | 10 | 17.8 | 55.3 | 20.7 | 9.0 | 77 |
| KK130S(L)-12H | 12 | 20.0 | 55.3 | 21.7 | 9.0 | 80 |
| KK130S(L)-07H | 1/4 " | 13.0 | 52.3 | 16.7 | 4.5 | 72 |
| KK130S(L)-09H | 5/16 " | 14.8 | 53.3 | 18.6 | 6.0 | 74 |
| KK130S(L)-11H | 3/8 " | 17.6 | 55.3 | 20.7 | 7.0 | 79 |
| KK130S(L)-13H | 1/2 " | 20.0 | 55.3 | 21.7 | 9.0 | 78 |
Unit: mm
*Refer to the manufacturer's catalog for specifications other than those above.