S Coupler Plug KK130P Series

Brand :
SMC

Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Refer to the catalog for product specs.
  • The product shown in the image may be a representative image. Refer to the catalog for product shapes and types.

Product Description

An energy-saving type S coupler one-touch joint achieved through reduced losses in pressure.
[Features]
· Plug: Heat treated for reduced denting, deformation and wear.
· C factor: increased by 34% (R1/4 thread type, comparison with conventional product*.)
· Plug insertion force: reduced by 22% (20 N) (at 0.5 MPa, comparison with the conventional product*.)
· Lightweight: reduced by 14% (12 g) (comparison with the conventional product*.)
· * Conventional product: KK13 Series.
· One-touch fitting type has been standardized.
· Includes a locking mechanism (semi-standard) for preventing detachment due to unexpected impact, etc.
· The detents on the sleeve help maintain the lock position and release position.

S Coupler KK130 Series Plug specifications

Specifications

Operating fluidAir Note:
Operating pressure range0 to 1.5 MPa
One-touch fitting type: 0 to 1.0 MPa
Guaranteed proof pressure2.0 MPa
Ambient temperature and working fluid temperature-20 to 80°C (no freezing)
One-touch fitting type: -5 to 60°C (no freezing)
PlatingSleeve: electroless nickel plating
Other external metal parts: zinc chromate
SealIncludes male thread sealant

Note: Cannot be used for water.

Performance

Plug/socket connection methodSleeve-slide detachable type
Check valveSocket: built-in check valve
Flow directionBoth directions
Sleeve lock mechanismManual lock system (with detents), semi-standard

Flow rate characteristics (representative value)

S Coupler Plug (KK130P): related images

Flow rate characteristics

  • *Note: This flow rate characteristics testing method conforms to JIS B 8390 standards (Pneumatic fluid power – Components using compressible fluids – Determination of flow-rate characteristics.)
  • *Note: The figures are representative values when the same type of plug and socket are connected.
 
Connection typeSonic conductance
C [dm3/(s-bar)]
Critical pressure ratio
b
Flow coefficient
Cv
Effective area
S [mm2]
TypeSymbolConnection
Male thread-01MSR1/84.20.41.221
-02MSR1/47.00.41.935
-03MSR3/87.00.52.135
-04MSR1/27.00.52.135
Female thread-01FRc1/86.00.51.830
-02FRc1/47.00.52.135
-03FRc3/87.00.52.135
-04FRc1/27.00.52.135
With barb fitting-07B6 (1/4 ")2.00.40.510
-09B8 (1/4 ")3.00.40.815
-11B10 (3/8 ")6.00.51.830
-13B12 (1/2 ")7.00.52.135
With nut fitting-50N5/82.00.40.510
-60N6/93.50.41.018
-65N6.5/104.20.41.221
-80N8/127.00.41.935
-85N8.5/12.57.00.41.935
-110N11/167.00.52.135
With one-touch fitting-06Hø62.00.40.510
-08Hø84.40.51.322
-10Hø107.00.51.835
-12Hø127.00.52.135

Male Thread Type outline dimensional drawing

S Coupler Plug (KK130P): related images

Plug - Male Thread Type external appearance

S Coupler Plug (KK130P): related images

Plug - Male Thread Type dimensional drawing

S Coupler Plug (KK130P): related images

Plug - Male Thread Type dimensional drawing (with socket connection)

ModelT
Connection male thread
H
Width across flats
L1L2A *1Minimum hole diameterWeight gWhen connected
Overall length L3
KK130P-01MSR1/81434.011.130.06.01851.1
KK130P-02MSR1/41438.013.132.08.02253.9
KK130P-03MSR3/81939.013.632.58.03753.3
KK130P-04MSR1/22243.016.135.08.05255.9
KK130P-N01MSNPT1/81434.010.129.06.01849.4
KK130P-N02MSNPT1/41438.011.630.58.02251.5
KK130P-N03MSNPT3/81939.012.631.58.03751.7
KK130P-N04MSNPT1/22243.014.133.08.05252.3

Units: mm
*1: Reference dimensions after screwing in.

Female Thread Type outline dimensional drawing

S Coupler Plug (KK130P): related images

Plug - Female Thread Type external appearance

S Coupler Plug (KK130P): related images

Plug - Female Thread Type dimensional drawing

S Coupler Plug (KK130P): related images

Plug - Female Thread Type dimensional drawing (with socket connection)

ModelT
Connection male thread
H
Width across flats
L1L2Minimum hole diameterWeight gWhen connected
Overall length L3
KK130P-01FRc1/81430.011.18.01853.0
KK130P-02FRc1/41736.017.18.02862.5
KK130P-03FRc3/82137.018.18.03866.5
KK130P-04FRc1/22742.023.18.07376.0
KK130P-N01FNPT1/81430.011.18.01853.0
KK130P-N02FNPT1/41736.017.18.02862.5
KK130P-N03FNPT3/82137.018.18.03866.5
KK130P-N04FNPT1/22742.023.18.07376.0

Unit: mm

Barb Fitting Type (For Rubber Hoses) outline dimensional drawing

S Coupler Plug (KK130P): related images

Plug - Barb Fitting Type (For Rubber Hoses) external appearance

S Coupler Plug (KK130P): related images

Barb Fitting Type (For Rubber Hoses) dimensional drawing

S Coupler Plug (KK130P): related images

Barb Fitting Type (For Rubber Hoses) dimensional drawing (with socket connection)

ModelNominal of hoseφD1φD2L1L2Minimum hole diameterWeight gWhen connected
Overall length L3
KK130P-07B6 (1/4 ")7.214.046.027.14.51688.0
KK130P-09B8 (1/4 ")9.015.046.027.15.01987.5
KK130P-11B9 (3/8 ")11.316.046.027.18.01987.0
KK130P-13B12 (1/2 ")15.018.046.027.18.03386.0

Unit: mm

  • *The values within () represent the internal diameter of applicable hoses.
  • *Note: Refer to the manufacturer's catalog for specifications other than those above.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

S Coupler Plug KK130P Series | SMC | MISUMI Thailand