S Coupler KK Series, Socket (S) Bulkhead Type With One-Touch Fitting

Caution
- The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
- Refer to the catalog for product specs.
- The product shown in the image may be a representative image. Refer to the catalog for product shapes and types.
Product Description
An S coupler / one-touch joint joint with improved plug/socket pull-out strength.
[Features]
· Equipped as standard with a sleeve cover.
· Shock resistance has been improved by changing the lock ring to shock-resistant PBT.
· The loss of effective area is minimized because there is no valve spring to block the flow path.
· The check valve end configuration facilitates a rectifying effect.
· A sealing structure with low leakage.
· Employs a unique connection method.
[Applications]
· Fluids used: air, water.
S Coupler KK Series Bulkhead Type With One-Touch Fitting specifications

Bulkhead Type With One-Touch Fitting KK2 external appearance

Bulkhead Type With One-Touch Fitting KK3, 4, 6 external appearance

Bulkhead Type With One-Touch Fitting KK2 dimensional drawing

Bulkhead Type With One-Touch Fitting KK3, 4, 6 dimensional drawing
| Body size | Model | Applicable tube outer diameter | T Thread | H1 Width across flats | H2 Width across flats | øD | L1 | L2 When connected | L3 | M | Minimum hole diameter | Effective area mm2 | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane tube | Nylon tube | |||||||||||||
| M5 | KK2S-23E | φ3.2 | M8 × 0.75 | 10 | 10 | 10.0 | 33.8 | 35.3 | 13.0 | 12.7 | 2.5 | 3.8 | 4.6 | 9.6 |
| KK2S-04E | ø4 | M9 × 0.75 | 11 | 33.5 | 35.0 | 3.4 | 4.0 | 4.8 | 9.1 | |||||
| KK2S-06E | ø6 | M11 × 0.75 | 14 | 14 | 33.9 | 35.4 | 13.1 | 13.5 | 4.7 | 5.8 | 5.8 | 12.6 | ||
| 1/8 | KK3S-04E | ø4 | M12 × 1 | 14 | 20.2 | 46.6 | 49.1 | 16.9 | 16.0 | 3.2 | 3.8 | 5.8 | 29.0 | |
| KK3S-06E | ø6 | M14 × 1 | 17 | 17 | 47.1 | 49.6 | 16.8 | 17.0 | 4.7 | 10.4 | 13.4 | 39.4 | ||
| KK3S-08E | ø8 | M16 × 1 | 19 | 49.0 | 51.5 | 20.0 | 18.5 | 6.2 | 16.8 | 18.9 | 43.4 | |||
| KK3S-10E | ø10 | M20 × 1 | 22 | 24 | 49.9 | 52.4 | 22.0 | 21.0 | 7.7 | 19.1 | 19.1 | 68.3 | ||
| 1/4 | KK4S-06E | ø6 | M14 × 1 | 19 | 17 | 28.0 | 58.2 | 61.9 | 16.8 | 17.0 | 4.7 | 10.4 | 13.4 | 57.2 |
| KK4S-08E | ø8 | M16 × 1 | 19 | 60.1 | 63.8 | 20.0 | 18.5 | 6.2 | 18.3 | 21.8 | 60.6 | |||
| KK4S-10E | ø10 | M20 × 1 | 22 | 24 | 61.7 | 65.4 | 22.0 | 21.0 | 7.7 | 27.0 | 29.4 | 86.8 | ||
| KK4S-12E | ø12 | M22 × 1 | 24 | 27 | 62.7 | 66.4 | 23.0 | 22.0 | 9.2 | 30.5 | 32.0 | 105.7 | ||
| 1/2 | KK6S-12E | 31.6 | 70.1 | 75.4 | 23.0 | 22.0 | 42.7 | 48.8 | 116.0 | |||||
| KK6S-16E | ø16 | M28 × 1.5 | 30 | 32 | 72.5 | 77.8 | 24.5 | 25.0 | 13.2 | 53.4 | 62.5 | 183.2 | ||
Unit: mm
Common specifications
| Operating fluid | Air, water |
|---|---|
| Operating pressure rangeNote: | KK2: -100 kPa to 1 MPa KK3: -90 kPa to 1 MPa KK4/6: 0 to 1 MPa |
| Guaranteed proof pressure | 1.5 MPa |
| Ambient temperature and working fluid temperature | Air: -5 to 60°C Water: 5 to 40°C (no freezing) |
| Plating, seal | With electroless nickel plating (copper-free and fluorine-free application) and male thread sealant |
Note: Do not use with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Common performance
| Plug/socket connection method | One-touch connection |
|---|---|
| Check valve | Socket: check valve built-in (standard) |
| Sleeve lock mechanismNote: | Manual locking type (standard) |
Note: The KK2 series does not include a lock mechanism.
Flow rate characteristics

Air (0 to 1 MPa): KK2

Air (0 to 1 MPa): KK3, 4, 6

Water (0 to 0.4 MPa): KK2

Water (0 to 0.4 MPa): KK3, 4, 6
- Note: Refer to the manufacturer's catalog for specifications other than those above.