S Coupler KK Series, Plug (P) Elbow Type With One-Touch Fitting

Caution
- Refer to the catalog for product specs.
- The product shown in the image may be a representative image. Refer to the catalog for product shapes and types.
Product Description
Elbow type S coupler one-touch joint with one-touch fitting.
[Features]
· Improved plug/socket pull-out strength.
· Employs a unique connection method.
· Structured with no spring in the flow path.
· The check valve end configuration facilitates a rectifying effect.
· A sealed structure with low leakage.
· In addition to a reduction in the body size, pressed and resin parts have been used to help deliver a thorough overall reduction in weight.
· Allows flows from either the plug side or the socket side.
· Can be used with air or water.
S Coupler KK Series specifications

Elbow Type With One-Touch Fitting external appearance
| Body size | Applicable tube outer diameter mm | Model |
|---|---|---|
| M5 | 3.2 | KK2P-23L |
| 4 | KK2P-04L | |
| 6 | KK2P-06L | |
| 1/8 | 4 | KK3P-04L |
| 6 | KK3P-06L | |
| 8 | KK3P-08L | |
| 10 | KK3P-10L | |
| 1/4 | 6 | KK4P-06L |
| 8 | KK4P-08L | |
| 10 | KK4P-10L | |
| 12 | KK4P-12L | |
| 1/2 | 12 | KK6P-12L |
| 16 | KK6P-16L |
External dimensional drawing

Elbow Type With One-Touch Fitting dimensional drawing
| Body size | Model | Applicable tube outer diameter | øD1 | øD2 | L1 | L2 | L3 | M | Minimum hole diameter | Effective area mm2 | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Urethane tube | Nylon tube | |||||||||||
| M5 | KK2P-23L | ø3.2 | 10.0 | 9.3 | 24.0 | 12.3 | 16.5 | 12.7 | 2.5 | 3.6 | 4.3 | 5.8 |
| KK2P-04L | ø4 | |||||||||||
| KK2P-06L | ø6 | 11.6 | 25.1 | 16.6 | 13.5 | 3.4 | 7.8 | 7.8 | 6.4 | |||
| 1/8 | KK3P-04L | ø4 | 10.4 | 31.6 | 18.4 | 18.0 | 16.0 | 3.0 | 3.7 | 5.3 | 7.2 | |
| KK3P-06L | ø6 | 12.8 | 32.8 | 20.0 | 17.0 | 4.5 | 10.1 | 11.4 | 8.0 | |||
| KK3P-08L | ø8 | 12.0 | 15.2 | 34.0 | 23.0 | 18.5 | 6.0 | 15.0 | 16.8 | 9.7 | ||
| KK3P-10L | ø10 | 17.0 | 18.5 | 36.0 | 26.5 | 21.0 | 18.0 | 18.5 | 23.0 | |||
| 1/4 | KK4P-06L | ø6 | 14.0 | 12.8 | 40.2 | 25.2 | 20.0 | 17.0 | 4.5 | 10.1 | 11.4 | 19.6 |
| KK4P-08L | ø8 | 15.2 | 41.4 | 23.0 | 18.5 | 6.0 | 17.5 | 19.8 | 21.3 | |||
| KK4P-10L | ø10 | 17.0 | 18.5 | 42.8 | 26.5 | 21.0 | 7.5 | 24.7 | 27.5 | 25.7 | ||
| KK4P-12L | ø12 | 20.9 | 44.0 | 28.5 | 22.0 | 9.0 | 29.0 | 29.6 | 28.0 | |||
| 1/2 | KK6P-12L | ø12 | 19.0 | 49.9 | 31.0 | 38.1 | 39.7 | 40.3 | ||||
| KK6P-16L | ø16 | 21.0 | 26.5 | 53.5 | 34.0 | 25.0 | 13.0 | - | 58.7 | 48.7 | ||
Unit: mm
Flow rate characteristics
Air (0 to 1 MPa)

KK2 flow rate characteristics

KK3, 4, 6 flow rate characteristics
Water (0 to 0.4 MPa)

KK2 flow rate characteristics

KK3, 4, 6 flow rate characteristics
Refer to the manufacturer's catalog for product information not provided above.