(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A straight type with one-touch pipe fitting. Part of the S Coupler KK Series or products.
[Features]
· Twice the plug/socket pull-out strength (compared to current models.)
· Effective area: 3.8 to 82 mm^2.
· Shock resistance has been improved by changing the lock ring to shock-resistant PBT.
· The loss of effective area is minimized because there is no valve spring to block the flow path.
· The check valve end configuration facilitates a rectifying effect.
· Uses surface contact to achieve reliable sealing.
· In addition to a reduction in the body size, pressed and resin parts have been used to help deliver a thorough overall reduction in weight.
· Allows flows from either the plug side or the socket side.
Straight Type With One-Touch Fitting external appearance
Straight Type With One-Touch Fitting dimensional drawing
Body size | Model | Applicable tube outer diameter | φD1 | φD2 | L1 | L2 | M | Minimum hole diameter | Effective area mm2 | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|
Urethane tube | Nylon tube | ||||||||||
M5 | KK2P-23H | φ3.2 | 10.0 | 7.0 | 23.7 | 12.3 | 12.7 | 2.5 | 3.7 | 4.4 | 3.3 |
KK2P-04H | ø4 | 8.0 | 3.4 | 8.1 | 8.1 | 3.4 | |||||
KK2P-06H | ø6 | 10.0 | 26.7 | 13.5 | 4.0 | ||||||
1/8 | KK3P-04H | ø4 | 12.0 | 10.0 | 35.4 | 18.4 | 16.0 | 3.2 | 3.9 | 5.6 | 7.9 |
KK3P-06H | ø6 | 14.0 | 12.0 | 17.0 | 4.7 | 10.1 | 12.8 | 9.1 | |||
KK3P-08H | ø8 | 16.0 | 14.0 | 38.6 | 18.5 | 6.0 | 15.7 | 22.6 | 13.2 | ||
KK3P-10H | ø10 | 19.0 | 17.0 | 39.7 | 21.0 | 22.6 | 17.6 | ||||
1/4 | KK4P-06H | ø6 | 14.0 | 12.0 | 46.2 | 25.2 | 17.0 | 4.7 | 10.1 | 12.8 | 22.3 |
KK4P-08H | ø8 | 16.0 | 14.0 | 18.5 | 6.2 | 19.8 | 22.6 | 23.0 | |||
KK4P-10H | ø10 | 19.0 | 17.0 | 21.0 | 7.7 | 27.6 | 35.3 | 27.1 | |||
KK4P-12H | ø12 | 21.0 | 19.0 | 47.5 | 22.0 | 9.0 | 40.2 | 50.9 | 30.0 | ||
1/2 | KK6P-12H | 56.1 | 31.0 | 9.2 | 41.2 | 44.4 | |||||
KK6P-16H | ø16 | 26.0 | 23.8 | 25.0 | 13.0 | - | 106.2 | 50.7 |
Unit: mm
Operating fluid | Air, water |
---|---|
Operating pressure rangeNote: | KK2: -100 kPa to 1 MPa KK3: -90 kPa to 1 MPa KK4/6: 0 to 1 MPa |
Guaranteed proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | Air: -5 to 60°C Water: 5 to 40°C (no freezing) |
Plating, seal | With electroless nickel plating (copper-free and fluorine-free application) and male thread sealant |
Note: Do not use with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Plug/socket connection method | One-touch connection |
---|---|
Check valve | Socket: check valve built-in (standard) |
Sleeve lock mechanismNote: | Manual locking type (standard) |
Note: The KK2 series does not include a lock mechanism.
Air (0 to 1 MPa) / KK2 Series
Water (0 to 0.4 MPa) / KK2 Series
Air (0 to 1 MPa) / KK3, 4 and 6 Series
Water (0 to 0.4 MPa) / KK3, 4 and 6 Series
Easy to connect with one hand. Improved workability.
Connection image 1
Connection image 2
Sleeve lock mechanism
Prevents accidents caused by unexpected separation.
Note: Excluding the M5 type (KK2 Series.)
*Refer to the manufacturer's catalog for specifications other than those above.
Part Number |
---|
KK2P-04H |
KK2P-06H |
KK2P-23H |
KK3P-04H |
KK3P-06H |
KK3P-08H |
KK3P-10H |
KK4P-06H |
KK4P-08H |
KK4P-10H |
KK4P-12H |
KK6P-12H |
KK6P-16H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size of Body | Applicable Tube O.D. (mm) |
---|---|---|---|---|---|---|---|
฿ 113.90 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Same day | M5 | 4 | ||
฿ 113.90 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Same day | M5 | 6 | ||
฿ 113.90 | COUPLER/ONE-TOUCH JOINT | 5 Piece(s) | 55 Day(s) | M5 | 3.2 | ||
฿ 113.90 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Same day | 1/8 | 4 | ||
฿ 113.90 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Same day | 1/8 | 6 | ||
฿ 113.90 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Same day | 1/8 | 8 | ||
฿ 130.90 ฿ 115.51 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Same day | 1/8 | 10 | ||
฿ 122.40 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Same day | 1/4 | 6 | ||
฿ 130.90 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Same day | 1/4 | 8 | ||
฿ 147.05 ฿ 129.76 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Same day | 1/4 | 10 | ||
฿ 163.20 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | Same day | 1/4 | 12 | ||
฿ 204.00 | COUPLER/ONE-TOUCH JOINT | 5 Piece(s) | 3 Day(s) | 1/2 | 12 | ||
฿ 285.60 | COUPLER/ONE-TOUCH JOINT | 5 Piece(s) | 3 Day(s) | 1/2 | 16 |
Loading...
Type | Standard | Joint Type | With One-Touch Couplings | Male/Female | Plug |
---|---|---|---|---|---|
Body Material | C3604 | Applicable Fluid | Water / Air | Valve Structure | Single Passage Opening Closing Type |
Operating Environment, Applications | Standard | With or Without Check Valve | No |
How can we improve?
How can we improve?