S Coupler KK Series Plug (P), Nut Fitting Type (For Fiber Reinforced Urethane Hose)

Caution
- Refer to the catalog for product specs.
- The product shown in the image may be a representative image. Refer to the catalog for product shapes and types.
Product Description
An S coupler / one-touch joint joint with double the plug/socket pull-out strength of the conventional model.
[Features]
· Constructed without the use of any steel balls, giving it a large effective area and a slim body design that will not restrict the flow path.
· Equipped as standard with a sleeve cover.
· The loss of effective area is minimized because there is no valve spring to block the flow path.
· The check valve end configuration facilitates a rectifying effect.
· Uses surface contact to achieve reliable sealing.
· Allows flows from either the plug side or the socket side.
· Shock resistance has been improved by changing the lock ring to shock-resistant PBT.
· The sleeve lock mechanism helps prevent accidents caused by unexpected separation.
S Coupler KK Series Plug, Nut Fitting Type (For Fiber Reinforced Urethane Hose) specifications
Specifications
| Operating fluid | Air, water |
|---|---|
| Operating pressure rangeNote: | KK2: -100 kPa to 1 MPa KK3: -90kPa to 1MPa KK4/6: 0 to 1 MPa |
| Guaranteed proof pressure | 1.5 MPa |
| Ambient temperature and working fluid temperature | Air: -5 to 60°C Water: 5 to 40°C (no freezing) |
| Plating, seal | With electroless nickel plating (copper-free and fluorine-free application) and male thread sealant |
Note: Do not use with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Performance
| Plug/socket connection method | One-touch connection |
|---|---|
| Check valve | Socket: check valve built-in (standard) |
| Sleeve lock mechanism | Manual locking type (standard) |
External appearance / dimensions

Nut Fitting Type (For Fiber Reinforced Urethane Hose) external appearance

Nut Fitting Type (For Fiber Reinforced Urethane Hose) dimensional drawing
| Body size | Model | Applicable hose Internal diameter / outer diameter | H1 Width across flats | H2 Width across flats | L1 | L2 | M | Minimum hole diameter | Effective area mm2 | Weight g |
|---|---|---|---|---|---|---|---|---|---|---|
| 1/8 | KK3P-50N | 5/8 | 14 | 14 | 36.1 | 18.4 | 13.7 | 4.5 | 12.7 | 21.4 |
| KK3P-60N | 6/9 | 17 | 17 | 39.9 | 16.5 | 5.4 | 18.3 | 38.8 | ||
| KK3P-65N | 6.5/10 | 5.9 | 21.9 | 35.9 | ||||||
| 1/4 | KK4P-50N | 5/8 | 14 | 43.9 | 25.2 | 13.7 | 4.5 | 12.7 | 34.7 | |
| KK4P-60N | 6/9 | 17 | 46.7 | 16.5 | 5.4 | 18.3 | 48.4 | |||
| KK4P-65N | 6.5/10 | 5.9 | 21.9 | 45.1 | ||||||
| KK4P-80N | 8/12 | 19 | 19 | 47.6 | 17.4 | 7.4 | 34.4 | 53.2 | ||
| KK4P-85N | 8.5/12.5 | 7.8 | 38.2 | 55.6 | ||||||
| 1/2 | KK6P-80N | 8/12 | 53.4 | 31.0 | 7.4 | 34.4 | 60.5 | |||
| KK6P-85N | 8.5/12.5 | 7.8 | 38.2 | 62.8 | ||||||
| KK6P-110N | 11/16 | 24 | 24 | 57.2 | 20.1 | 10.2 | 65.4 | 96.5 |
Unit: mm
One-touch connection
Easy to connect with one hand. Improved workability.

Connection method 1

Connection method 2