S Coupler KK Series, Plug (P) Female Thread Type

Caution
- Refer to the catalog for product specs.
- The product shown in the image may be a representative image. Refer to the catalog for product shapes and types.
Product Description
Female thread type S coupler one-touch joint.
[Features]
· Twice the plug/socket pull-out strength (compared to current models.)
· Effective area: 3.8 to 82 mm^2.
· Shock resistance has been improved by changing the lock ring to shock-resistant PBT.
· The loss of effective area is minimized because there is no valve spring to block the flow path.
· The check valve end configuration facilitates a rectifying effect.
· Uses surface contact to achieve reliable sealing.
· In addition to a reduction in the body size, pressed and resin parts have been used to help deliver a thorough overall reduction in weight.
· Allows flows from either the plug side or the socket side.
S Coupler KK Series Plug Female Thread Type specifications

KK Series Plug Female Thread Type external appearance

KK Series Plug Female Thread Type dimensional drawing
| Body size | Model | T Connection port diameter | H Width across flats | L1 | L2 | Minimum hole diameter | Effective area mm2 | Weight g |
|---|---|---|---|---|---|---|---|---|
| M5 | KK2P-M5F | M5 × 0.8 | 8 | 17.6 | 12.3 | 3.4 | 8.1 | 2.6 |
| 1/8 | KK3P-01F | Rc1/8 | 14 | 28.3 | 18.4 | 6.0 | 22.6 | 10.4 |
| KK3P-02F | Rc1/4 | 17 | 33.5 | 20.8 | ||||
| KK3P-03F | Rc3/8 | 19 | 35.3 | 23.2 | ||||
| 1/4 | KK4P-02F | Rc1/4 | 17 | 37.2 | 25.2 | 9.0 | 50.9 | 23.9 |
| KK4P-03F | Rc3/8 | 19 | 39.8 | 24.6 | ||||
| 1/2 | KK6P-03F | 43.3 | 31.0 | 13.0 | 106.2 | 28.6 | ||
| KK6P-04F | Rc1/2 | 24 | 50.2 | 43.9 |
Unit: mm
Specifications
| Operating fluid | Air, water |
|---|---|
| Operating pressure rangeNote: | KK2: -100 kPa to 1 MPa KK3: -90kPa to 1MPa KK4/6: 0 to 1 MPa |
| Guaranteed proof pressure | 1.5 MPa |
| Ambient temperature and working fluid temperature | Air: -5 to 60°C Water: 5 to 40°C (no freezing) |
| Plating, seal | With electroless nickel plating (copper-free and fluorine-free application) and male thread sealant |
Note: Do not use with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Performance
| Plug/socket connection method | One-touch connection |
|---|---|
| Check valve | Socket: check valve built-in (standard) |
| Sleeve lock mechanismNote: | Manual locking type (standard) |
Note: The KK2 series does not include a lock mechanism.
Flow rate characteristics

Air (0 to 1 MPa) / KK2 Series

Water (0 to 0.4 MPa) / KK2 Series

Air (0 to 1 MPa) / KK3, 4 and 6 Series

Water (0 to 0.4 MPa) / KK3, 4 and 6 Series
One-touch connection
Easy to connect with one hand. Improved workability.

Connection image 1

Connection image 2
Sleeve lock mechanism

Sleeve lock mechanism
Prevents accidents caused by unexpected separation.
Note: Excluding the M5 type (KK2 Series.)
*Refer to the manufacturer's catalog for specifications other than those above.