S Coupler KK Series, Plug (P) Male Thread Type

Caution
- Refer to the catalog for product specs.
- The product shown in the image may be a representative image. Refer to the catalog for product shapes and types.
Product Description
S Coupler KK Series plug.
[Features]
· Male thread type.
· Double the plug/socket pull-out strength of the conventional product.
· Constructed without the use of any steel balls, giving it a large effective area and a slim body design that will not restrict the flow path.
· The loss of effective area is minimized because there is no valve spring to block the flow path.
· Lock ring: shock resistant PBT.
· The check valve end configuration facilitates a rectifying effect.
· Uses surface contact to achieve reliable sealing.
· Equipped as standard with a sleeve cover (excluding the KK2 series.)
S Coupler KK Series Plug Male Thread Type specifications
Common specifications (reference)
| Operating fluid | Air, water |
|---|---|
| Operating pressure rangeNote: | KK2: -100 kPa to 1 MPa KK3: -90 kPa to 1 MPa KK4/6: 0 to 1 MPa |
| Guaranteed proof pressure | 1.5 MPa |
| Ambient temperature and working fluid temperature | Air: -5 to 60°C Water: 5 to 40°C (no freezing) |
| Plating, seal | With electroless nickel plating (copper-free and fluorine-free application) and male thread sealant |
Note: Do not use with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Performance
| Plug/socket connection method | One-touch connection |
|---|---|
| Check valve | Socket: check valve built-in (standard) |
| Sleeve lock mechanismNote: | Manual locking type (standard) |
Note: The KK2 series does not include a lock mechanism.
Effective area
| Body size | Plug | Effective area mm2 |
|---|---|---|
| M5 | KK2P-M5M | 3.8 |
| 1/8 | KK3P-01MS | 20 |
| 1/4 | KK4P-02MS | 39 |
| 1/2 | KK6P-04MS | 82 |
Flow rate characteristics

KK2 / Air (0 to 1 MPa)

KK2 / Water (0 to 0.4 MPa)

KK3, 4, 6 / Air (0 to 1 MPa)

KK3, 4, 6 / Water (0 to 0.4 MPa)
External appearance / dimensional drawing

KK2 external appearance

KK2 dimensional drawing

KK3, 4, 6 external appearance

KK3, 4, 6 dimensional drawing
| Body size | Model | T Connection port diameter | H Width across flats | L1 | L2 | *A | Minimum hole diameter | Effective area mm2 | Weight g |
|---|---|---|---|---|---|---|---|---|---|
| M5 | KK2P-M5M | M5 × 0.8 | 7 | 18.8 | 12.3 | 15.8 | 2.5 | 4.4 | 2.6 |
| KK2P-01MS | R1/8 | 10 | 22.3 | 19.2 | 3.4 | 8.1 | 3.0 | ||
| 1/8 | KK3P-01MS | R1/8 | 29.5 | 18.4 | 26.4 | 6.0 | 22.6 | 8.4 | |
| KK3P-02MS | R1/4 | 14 | 32.9 | 27.4 | 14.2 | ||||
| KK3P-03MS | R3/8 | 17 | 34.3 | 28.9 | 28.1 | ||||
| 1/4 | KK4P-01MS | R1/8 | 14 | 36.1 | 25.2 | 33.0 | 17.0 | ||
| KK4P-02MS | R1/4 | 39.7 | 34.2 | 9.0 | 50.9 | 20.2 | |||
| KK4P-03MS | R3/8 | 17 | 41.1 | 35.7 | 32.5 | ||||
| KK4P-04MS | R1/2 | 22 | 45.3 | 38.2 | 57.4 | ||||
| 1/2 | KK6P-03MS | R3/8 | 19 | 46.9 | 31.0 | 41.5 | 11.0 | 76.0 | 44.7 |
| KK6P-04MS | R1/2 | 22 | 51.1 | 44.0 | 13.0 | 106.2 | 53.7 | ||
| KK6P-06MS | R3/4 | 27 | 55 | 45.5 | 94.4 |
*Reference dimensions after screwing in R thread.
One-touch connection
Easy to connect with one hand. Improved workability.

Connection method 1

Connection method 2
*Refer to the manufacturer's catalog for specifications other than those above.