Half Union Fitting KQG2H, SUS316 One-Touch Pipe Fitting KQG Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
SMC One-Touch fitting.
[Features]
· Compact with reduced weight.
· Non-grease.
· Can be used with steam.
· Metal part: SUS316, Seal part: special FKM.
· Operating fluid temperature: -5 to +150°C
· Conforms to the Food Sanitation Act of Japan. (Part materials conform to the tool and packaging container standards test.)
[Applications]
· Used for piping in one direction from a female thread.
Half Union Fitting: KQG2H Outline Drawing And Dimensions
Metric size type
- Applicable tube: metric size
- Connection thread: M, R, Rc

Half Union Fitting: KQG2H Outline Drawing (With M5)

Half Union Fitting: KQG2H Outline Drawing (With R)
| Applicable tubing outer diameter (mm) | Connection thread: R, M | Model | H (width across flats) | øDNote 1) | L | A* | M | Effective cross-sectional area (mm2) Note 2) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|
| ø3.2 | M5 × 0.8 | KQG2H23-M5 | 8 | 8 | 16.5 | 13.5 | 12 | 3 | 3.3 |
| 1/8 | KQG2H23-01S | 10 | 15.4 | 12.3 | 3.4 | 5.7 | |||
| 1/4 | KQG2H23-02S | 14 | 21 | 16.3 | 16.9 | ||||
| ø4 | M5 × 0.8 | KQG2H04-M5 | 10 | 8.7 | 17.1 | 14.1 | 12.6 | 4 | 5 |
| 1/8 | KQG2H04-01S | 15.3 | 12.2 | 5.6 | 4.7 | ||||
| 1/4 | KQG2H04-02S | 14 | 20.9 | 16.2 | 15.8 | ||||
| ø6 | M5 × 0.8 | KQG2H06-M5 | 12 | 11.1 | 19.1 | 16.1 | 13.6 | 4 | 7.7 |
| 1/8 | KQG2H06-01S | 18.1 | 15 | 13.1 | 7 | ||||
| 1/4 | KQG2H06-02S | 14 | 20.8 | 16.1 | 14.5 | ||||
| 3/8 | KQG2H06-03S | 17 | 23 | 17.9 | 27.3 | ||||
| ø8 | 1/8 | KQG2H08-01S | 14 | 13.4 | 24.5 | 21.4 | 16.1 | 26.1 | 12.8 |
| 1/4 | KQG2H08-02S | 22.3 | 17.6 | 12.9 | |||||
| 3/8 | KQG2H08-03S | 17 | 23.7 | 18.6 | 24.7 | ||||
| ø10 | 1/8 | KQG2H10-01S | 17 | 16.4 | 25.5 | 22.4 | 17 | 26.1 | 18.9 |
| 1/4 | KQG2H10-02S | 27.9 | 23.2 | 41.5 | 21.6 | ||||
| 3/8 | KQG2H10-03S | 23 | 17.9 | 20.6 | |||||
| 1/2 | KQG2H10-04S | 22 | 28.6 | 22.2 | 51.1 | ||||
| ø12 | 1/4 | KQG2H12-02S | 19 | 18.5 | 30.5 | 25.8 | 18.6 | 58.3 | 27.4 |
| 3/8 | KQG2H12-03S | 24.7 | 19.6 | 20.5 | |||||
| 1/2 | KQG2H12-04S | 22 | 28.7 | 22.3 | 44.6 | ||||
| ø16 | 3/8 | KQG2H16-03S | 24 | 24.6 | 33.6 | 28.5 | 20.8 | 81 | 46 |
| 1/2 | KQG2H16-04S | 29.5 | 23.1 | 113 | 37.4 |
*Reference dimensions of R thread after installation
Note 1) øD represents maximum diameter.
Note 2) Values are those when using an FEP tube. Only the values of ø16 are those when using a nylon tube.
Inch size type
- Applicable tube: inch size
- Connection thread: UNF, NPT

Half Union Fitting: KQG2H outline drawing (with 10-32UNF)

Half Union Fitting: KQG2H Outline Drawing (With NPT)
| Applicable tube outer diameter (inches) | Connection thread: UNF, NPT | Model | H (width across flats) | øDNote 1) | L | A* | M | Effective cross-sectional area (mm2) Note 2) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|
| ø1/8 " | 10-32UNF | KQG2H01-32 | 8 | 8 | 16.5 | 13.5 | 12 | 3 | 3.3 |
| 1/8 | KQG2H01-N01S | 12 | 17.1 | 13.9 | 3.4 | 8.1 | |||
| 1/4 | KQG2H01-N02S | 14 | 20.9 | 16.5 | 16.9 | ||||
| ø5/32 " | 10-32UNF | KQG2H03-32 | 10 | 8.7 | 17.1 | 14.1 | 12.6 | 4 | 5 |
| 1/8 | KQG2H03-N01S | 12 | 17 | 13.8 | 5.6 | 7.6 | |||
| 1/4 | KQG2H03-N02S | 14 | 20.9 | 16.5 | 16.4 | ||||
| ø1/4 " | 10-32UNF | KQG2H07-32 | 12 | 11.2 | 19 | 16 | 13.5 | 4 | 7.5 |
| 1/8 | KQG2H07-N01S | 20 | 16.8 | 13.1 | 8.6 | ||||
| 1/4 | KQG2H07-N02S | 14 | 20.6 | 16.2 | 14.2 | ||||
| 3/8 | KQG2H07-N03S | 19 | 23.8 | 19.1 | 31.4 | ||||
| ø5/16 " | 1/8 | KQG2H09-N01S | 14 | 13.4 | 24.2 | 21 | 16.1 | 26.1 | 12.6 |
| 1/4 | KQG2H09-N02S | 23.1 | 18.7 | 13.9 | |||||
| 3/8 | KQG2H09-N03S | 19 | 24.6 | 19.9 | 28.9 | ||||
| ø3/8 " | 1/8 | KQG2H11-N01S | 17 | 16 | 25 | 21.8 | 16.6 | 26.1 | 19.4 |
| 1/4 | KQG2H11-N02S | 26.3 | 21.9 | 41.5 | 20.3 | ||||
| 3/8 | KQG2H11-N03S | 19 | 23.6 | 18.9 | 25.2 | ||||
| 1/2 | KQG2H11-N04S | 22 | 28.3 | 21.9 | 51.8 | ||||
| ø1/2 " | 1/4 | KQG2H13-N02S | 22 | 19.3 | 30.5 | 26.1 | 18.5 | 58.3 | 36.7 |
| 3/8 | KQG2H13-N03S | 28.4 | 23.7 | 34.4 | |||||
| 1/2 | KQG2H13-N04S | 22 | 43.4 |
*Reference dimensions after screwing in NPT thread.
Note 1) øD is the maximum diameter.
Note 2) Value of FEP tubing.
SUS316 One-Touch Pipe Fitting KQG2 Series Common Specifications (Reference)
Applicable tubing
- Tube materials: FEP, PFA, nylon, soft nylonNote 1), polyurethane, polyolefin
- Tube outer diameter (metric size): ø3.2, ø4, ø6, ø8, ø10, ø12, ø16
- Tube outer diameter (inch size): ø1/8, "ø5/32, "ø1/4, "ø5/16, "ø3/8, "ø1/2 "
Note 1) Cannot be used with water when using soft nylon tube.
Specifications
| Usable fluids | Air, water, steamNote 2) Note 3) |
|---|---|
| Operating pressure rangeNote 4) | -100 kPa to 1 MPaNote 5) |
| Proof pressure | 3.0 MPa |
| Ambient temperature and operating fluid temperatureNote 6) | -5 to 150°C (no freezing)Note 5) |
| Type of grease used | Non-Grease Specifications |
| Seal (thread portion) | With sealant |
Note 2) Confirm applicable tube separately.
Note 3) Uses special FKM that is resistant to steam.
Note 4) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.
Note 5) Please confirm operating pressure range and operating temperature range.
Note 6) Please equip an inner sleeve for the following conditions. (ø3.2, ø1/8 "are excluded)
· When using with fluids or in environments that have extreme temperature changes.
· When used with high temperatures.
Temperature conditions for equipping inner sleeve
| Tube used | Temperature |
|---|---|
| FEP tube / TH series | 80°C or more |
| Super PFA tube / TL series | 120°C or more |
Structural Drawing

SUS316 One-Touch Pipe Fitting KQG2 Series Structural Drawing
Components
| Number | Part name | Material |
|---|---|---|
| 1 | Release button | SUS316 |
| 2 | Guide 1 | SUS316 |
| 3 | Guide 2 | SUS316 |
| 4 | Chuck | SUS316 |
| 5 | Seal | Special FKM (fluorine coating) |
| 6 | Half union body | SUS316 |
| 7 | Elbow union body | SUS316 |
| 8 | O-ring | Special FKM (fluorine coated) |
| 9 | Stud | SUS316 |