Inner Sleeve

Brand :
SMC
Caution
- For materials and specification details, please refer to the catalog.
- Product image used is of one-touch fitting [Half Union Fitting KQG2H].
Product Description
An inner sleeve for one-touch fittings made by SMC.
[Features]
· Material: SUS316.
[Applications]
· For reinforcement of tubes used with a one-touch fitting.
Inner Sleeve Specifications
· Material: SUS316
Metric size type inner sleeve compatibility table
| Tube outer diameter | Tube materials | Applicable inner sleeve | |||
|---|---|---|---|---|---|
| TUS (soft polyurethane) | TH/TIH (FEP) | TL/TIL (Super PFA) | Part Number | Length | |
| ø4 | - | TH0402 | - | TJG-0402 | 18 |
| TUS0425 | TH0425 | - | TJG-0425 | 18 | |
| - | - | TL0403 | TJG-0403 | 18 | |
| ø6 | TUS0604 | TH0604 | TL0604 | TJG-0604 | 19 |
| ø8 | TUS0805 | - | - | TJG-0805 | 20.5 |
| - | TH0806 | TL0806 | TJG-0806 | 20.5 | |
| ø10 | TUS1065 | - | - | TJG-1065 | 23 |
| - | TH1075 | - | TJG-1075 | 23 | |
| - | TH1008 | TL1008 | TJG-1008 | 23 | |
| ø12 | TUS1208 | - | - | TJG-1208 | 24 |
| - | TH1209 | - | TJG-1209 | 24 | |
| - | TH1210 | TL1210 | TJG-1210 | 24 | |
Inch size type inner sleeve compatibility table
| Tube outer diameter | Tube materials | Applicable inner sleeve | ||
|---|---|---|---|---|
| TH/TIH (FEP) | TL/TIL (Super PFA) | Part Number | Length | |
| ø5/32 " | TH0402 | - | TJG-0402 | 18 |
| TH0425 | - | TJG-0425 | 18 | |
| - | TL0403 | TJG-0403 | 18 | |
| ø1/4 " | TIHB07 | TIL07 | TJG-0604 | 19 |
| TIHA07 | - | TJG-0746 | 19 | |
| ø5/16 " | TH0806 | TL0806 | TJG-0806 | 20.5 |
| ø3/8 " | TIHB11 | TIL11 | TJG-1065 | 23 |
| TIHA11 | - | TJG-1107 | 23 | |
| ø1/2 " | TIH13 | TIL13 | TJG-1395 | 24 |
Temperature conditions for equipping inner sleeve
| Tube used | Temperature |
|---|---|
| FEP tube / TH series | 80°C or more |
| Super PFA tube / TL series | 120°C or more |