Extended Male Elbow KGW Stainless Steel One-Touch Fitting, KG Series.

Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Basically same applications as the Male Elbow.
· Use to avoid the disruption of an extra fitting where there is a difference in piping positions.
Extended Male Elbow: KGW Outline Drawings And Dimensions

Extended Male Elbow: KGW outline drawing (M5)

Extended Male Elbow: KGW outline drawing (R)
| Applicable tubing Outer diameter (mm) | Connection thread M R | Model | H (width across flats) | øD1Note) | øD2 | L1 | L2 | *A | M | Effective cross-sectional area (mm2) | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | |||||||||||
| 4 | M5 × 0.8 | KGW04-M5 | 8 | 10.4 | 8 | 18 | 30 | 32 | 16 | 3.0 | 3.0 | 11 |
| 1/8 | KGW04-01 | 10 | 10 | 36.6 | 38.5 | 4.0 | 4.0 | 23 | ||||
| 1/4 | KGW04-02 | 14 | 43 | 42.5 | 38 | |||||||
| 6 | M5 × 0.8 | KGW06-M5 | 8 | 12.8 | 8 | 20 | 30.5 | 33.5 | 17 | 3.0 | 3.0 | 11 |
| 1/8 | KGW06-01 | 10 | 10 | 39.1 | 42.5 | 10.9 | 8.6 | 26 | ||||
| 1/4 | KGW06-02 | 14 | 45.5 | 46.5 | 41 | |||||||
| 3/8 | KGW06-03 | 17 | 46.9 | 48 | 67 | |||||||
| 8 | 1/8 | KGW08-01 | 12 | 15.2 | 12 | 23 | 42.6 | 47 | 18.5 | 20.5 | 14.2 | 30 |
| 1/4 | KGW08-02 | 14 | 49 | 51 | 47 | |||||||
| 3/8 | KGW08-03 | 17 | 50.4 | 52.5 | 74 | |||||||
| 10 | 1/4 | KGW10-02 | 17 | 18.5 | 17 | 26.5 | 56 | 59.5 | 21 | 33.5 | 23.8 | 66 |
| 3/8 | KGW10-03 | 57.4 | 61 | 76 | ||||||||
| 1/2 | KGW10-04 | 22 | 64.1 | 66 | 145 | |||||||
| 12 | 1/4 | KGW12-02 | 17 | 20.9 | 17 | 28.5 | 57 | 62 | 22 | 47.7 | 37.7 | 68 |
| 3/8 | KGW12-03 | 58.4 | 63.5 | 78 | ||||||||
| 1/2 | KGW12-04 | 22 | 65.1 | 68.5 | 147 | |||||||
* Reference dimensions of R thread after installation
Note) øD1 is the maximum diameter.
One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)
Structure

KG Series structure
Applicable Tubing
| Tube materials | FEP, PFA, nylon, soft nylonNote 1), polyurethane |
|---|---|
| Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Note 1) For soft nylon tube, water cannot be used.
Specifications
| Usable fluids | Air, waterNote 2) | |
|---|---|---|
| Operating pressure rangeNote 3) | -100 kPa to 1 MPa | |
| Proof pressure | 3 MPa | |
| Ambient and fluid temperature | -5 to 60°C, if water is used then 0 to 40°C (no freezing) | |
| Thread | Mounting section | JIS B 0203 (taper thread for piping) JIS B 0205 (metric coarse thread) |
| Nut part | JIS B 0205 (metric fine thread) | |
| Thread sealant | With sealantNote 4)Or, without sealants | |
Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.
Principle Part Materials
| Body | SUS303, PBT |
|---|---|
| Stud | SUS303 (thread portion) |
| Chuck | SUS304 |
| Guide | SUS304, SUS303, PBT |
| Collet, release button | POM |
| Seal, O-ring | NBR |
| Gasket | SUS304/NBR |