Universal Male Elbow KGV Stainless Steel One-Touch Fitting, KG Series.

Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Elbow union for confined spaces. The hex-head part on the main body can be tightened using a socket wrench.
Universal Male Elbow: KGV Outline Drawings And Dimensions

Universal Male Elbow: KGV outline drawing (M5)

Universal Male Elbow: KGV outline drawing (R)
| Applicable tubing Outer diameter (mm) | Connection thread M R | Model | H (width across flats) | øD1Note) | øD2 | L1 | L2 | L3 | *A | M | Effective cross-sectional area (mm2) | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | ||||||||||||
| 4 | M5 × 0.8 | KGV04-M5 | 8 | 10.4 | 9.8 | 20.5 | 11 | 18.5 | 15 | 16 | 2.9 | 2.9 | 6 |
| 1/8 | KGV04-01 | 13.4 | 22 | 13.6 | 25.6 | 22.5 | 14 | ||||||
| 6 | M5 × 0.8 | KGV06-M5 | 8 | 12.8 | 9.8 | 23.5 | 12 | 18.5 | 15 | 17 | 3.8 | 3.8 | 7 |
| 1/8 | KGV06-01 | 13.4 | 24 | 13.6 | 25.6 | 22.5 | 7.5 | 5.9 | 15 | ||||
| 1/4 | KGV06-02 | 10 | 15.3 | 23.5 | 18 | 30.5 | 25 | 26 | |||||
| 8 | 1/8 | KGV08-01 | 12 | 15.2 | 17.6 | 28.5 | 14.6 | 27.6 | 24.5 | 18.5 | 16 | 11.2 | 24 |
| 1/4 | KGV08-02 | 18 | 31 | 25.5 | 30 | ||||||||
| 3/8 | KGV08-03 | 14 | 20.6 | 27.5 | 19.4 | 35.4 | 30 | 20.5 | 14.3 | 47 | |||
| 10 | 1/4 | KGV10-02 | 14 | 18.5 | 20.6 | 31 | 19 | 35 | 29.5 | 21 | 27 | 20.3 | 40 |
| 3/8 | KGV10-03 | 19.4 | 35.4 | 30 | 49 | ||||||||
| 12 | 3/8 | KGV12-03 | 17 | 20.9 | 25.2 | 34 | 20.9 | 37.4 | 32 | 22 | 39 | 30.8 | 63 |
| 1/2 | KGV12-04 | 24.1 | 40.6 | 33.5 | 80 | ||||||||
* Reference dimensions of R thread after installation
Note) øD1 is the maximum diameter.
One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)
Structure

KG Series structure
Applicable Tubing
| Tube materials | FEP, PFA, nylon, soft nylonNote 1), polyurethane |
|---|---|
| Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Note 1) For soft nylon tube, water cannot be used.
Specifications
| Usable fluids | Air, waterNote 2) | |
|---|---|---|
| Operating pressure rangeNote 3) | -100 kPa to 1 MPa | |
| Proof pressure | 3 MPa | |
| Ambient and fluid temperature | -5 to 60°C, if water is used then 0 to 40°C (no freezing) | |
| Thread | Mounting Section | JIS B 0203 (taper thread for piping) JIS B 0205 (Metric Coarse Thread) |
| Nut part | JIS B 0205 (Metric Fine Thread) | |
| Thread sealant | With sealantNote 4)Or, without sealants | |
Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.
Principle Part Materials
| Body | SUS303, PBT |
|---|---|
| Stud | SUS303 (thread portion) |
| Chuck | SUS304 |
| Guide | SUS304, SUS303, PBT |
| Collet, release button | POM |
| Seal, O-ring | NBR |
| Gasket | SUS304/NBR |