Metal One-touch Fitting KQB2 Series Elbow Union KQB2L

Caution
- For materials and specification details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Fluid temperature: -5 to 150°C.
· Brass parts: Electroless nickel plated.
[Applications]
· Use for piping at right angles from the female thread part.
Male Elbow: KQB2L Outline Drawings And Dimensions

Male Elbow: KQB2L outline drawings
(Unit: mm)
| Applicable tubing outer diameter (mm) | Connection thread R, M | Model | H (width across flats) | øDNote 1) | L1 | L2 | A* | M | Effective cross-sectional areaNote 2) (mm2) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| ø3.2 | M5 × 0.8 | KQB2L23-M5 | 8 | 8.3 | 13.1 | 14.8 | 16 | 12 | 2.6 | 6.5 |
| 1/8 | KQB2L23-01S | 10 | 13.6 | 14.9 | 15.9 | 3 | 8 | |||
| 1/4 | KQB2L23-02S | 14 | 18.7 | 18.1 | 16.6 | |||||
| ø4 | M5 × 0.8 | KQB2L04-M5 | 8 | 9.1 | 13.7 | 15.2 | 16.8 | 12.6 | 3.5 | 7 |
| 1/8 | KQB2L04-01S | 10 | 14.4 | 15.3 | 16.7 | 4.2 | 8.6 | |||
| 1/4 | KQB2L04-02S | 14 | 19.1 | 18.9 | 17.5 | |||||
| ø6 | M5 × 0.8 | KQB2L06-M5 | 8 | 11.4 | 14.7 | 16.3 | 19 | 13.6 | 3.5 | 9 |
| 1/8 | KQB2L06-01S | 10 | 15.9 | 16.4 | 11.4 | 10.2 | ||||
| 1/4 | KQB2L06-02S | 14 | 20.2 | 21.2 | 19.1 | |||||
| 3/8 | KQB2L06-03S | 17 | 21.6 | 22.2 | 31.2 | |||||
| ø8 | 1/8 | KQB2L08-01S | 12 | 13.7 | 18.6 | 18.3 | 22 | 16.1 | 21.6 | 14.8 |
| 1/4 | KQB2L08-02S | 14 | 19.1 | 21.5 | 23.6 | 20.8 | ||||
| 3/8 | KQB2L08-03S | 17 | 22.9 | 24.6 | 32.8 | |||||
| ø10 | 1/8 | KQB2L10-01S | 12 | 16.6 | 20 | 19.7 | 24.9 | 17 | 21.6 | 20.4 |
| 1/4 | KQB2L10-02S | 14 | 21 | 22.9 | 26.5 | 35.2 | 23.7 | |||
| 3/8 | KQB2L10-03S | 17 | 24.3 | 27.5 | 34.5 | |||||
| 1/2 | KQB2L10-04S | 22 | 28.5 | 30.4 | 62.6 | |||||
| ø12 | 1/4 | KQB2L12-02S | 14 | 18.7 | 22.6 | 24 | 28.6 | 18.6 | 50.2 | 27.4 |
| 3/8 | KQB2L12-03S | 17 | 23.6 | 25.3 | 29.5 | 34.3 | ||||
| 1/2 | KQB2L12-04S | 22 | 29.5 | 32.4 | 60.8 | |||||
| ø16 | 3/8 | KQB2L16-03S | 19 | 24.6 | 26.3 | 28 | 34.5 | 20.8 | 71 | 47 |
| 1/2 | KQB2L16-04S | 22 | 27.3 | 31.8 | 37 | 100 | 62.6 |
- * Reference dimensions of R thread after installation
Note 1) øD is the maximum diameter.
Note 2) Value of FEP tubing.
Value of nylon tubing for ø16 only.
Metal One-Touch Fitting KQB2 Series Common Specifications (Reference)
- Inch size × UNF/NPT thread, millimeter size × G thread
- Applicable tubing size: ø3.2 to 16 (external diameter: 3.2 to 16 mm), ø1/8 to 1/2 (external diameter: 1/8 to 1/2 inch)
- Connection threads: M, R, Rc, UNF, NPT, G
- Fluid temperature: -5 to 150°C
- Grease-free
- Applicable tubing materials: FEP / PFA / Nylon / Soft nylon / Polyurethane / Polyolefin
- Electroless nickel plated (brass parts)
Structure

Metal One-Touch Fitting KQB2 Series structural drawing
| No. | Part name | Material |
|---|---|---|
| 1 | Release button | SUS304 |
| 2 | Guide 1 | SUS304 |
| 3 | Guide 2 | SUS304 |
| 4 | Chuck | SUS304 |
| 5 | Seal | Special FKM (fluorine coated) |
| 6 | Male Connector body | C3604 (electroless nickel plated) |
| 7 | Male Elbow body | SUS316 |
| 8 | O-Ring | Special FKM (fluorine coated) |
| 9 | Stud | C3604 (electroless nickel plated) |
Applicable Tubing
| Tube materials | FEP / PFA / Nylon / Soft Nylon / Polyurethane / Polyolefin |
|---|---|
| Tube outer diameter | ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Specifications
| Usable fluids | Air, water |
|---|---|
| Operating pressure rangeNote 1) | -100 kPa to 1 MPaNote 2) |
| Proof pressure | 3.0 MPa |
| Ambient and fluid temperatureNote 3) | -5 to 150°C (no freezing)Note 2) |
| Lubricant | Grease-free finish |
| Seal (thread portion) | With sealant |
Note 1) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 2) Check the operating pressure range and operating temperature range of the tube.
Note 3) It is recommended that you use the inner sleeve in the following conditions. (Except ø3.2)
- When using in an environment where the fluid temperature changes drastically.
- When using at a high temperature.