Male Connector KQB2H Metal One-Touch Fitting KQB Series KQB Series KQB Series

Brand :
SMC

Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

SMC One-Touch fitting.

[Features]
· Compact, lightweight
· Grease-free

[Applications]
· Use to pipe in the same direction from female thread.

Male Connector: KQB2H Outline Drawing And Dimensions

Male Connector: KQB2H outline drawings

Male Connector: KQB2H outline drawings

 

(Unit: mm)

 

Applicable tubing outer diameter
(mm)
Connection thread
R, M
ModelH
(width across flats)
øDNote 1)LA*MEffective cross-sectional areaNote 2)
(mm2)
Weight
g
ø3.2M5 × 0.8KQB2H23-M58816.513.51233.4
1/8KQB2H23-01S1015.412.33.46
1/4KQB2H23-02S142116.317.8
ø4M5 × 0.8KQB2H04-M5108.717.114.112.645.3
1/8KQB2H04-01S15.312.25.65.6
1/4KQB2H04-02S1420.916.217.2
ø6M5 × 0.8KQB2H06-M51211.119.116.113.648
1/8KQB2H06-01S18.11513.17.3
1/4KQB2H06-02S1420.816.115.2
3/8KQB2H06-03S172317.928.8
ø81/8KQB2H08-01S1413.424.521.416.126.113.5
1/4KQB2H08-02S22.317.6
3/8KQB2H08-03S1723.718.626
ø101/8KQB2H10-01S1716.425.522.41726.119.8
1/4KQB2H10-02S27.923.241.522.7
3/8KQB2H10-03S2317.921.6
1/2KQB2H10-04S2228.622.253.9
ø121/4KQB2H12-02S1918.530.525.818.658.328.8
3/8KQB2H12-03S24.719.621.5
1/2KQB2H12-04S2228.722.347
ø163/8KQB2H16-03S2424.633.628.520.88148.3
1/2KQB2H16-04S29.523.111339.2
  • * Reference dimensions of R thread after installation

Note 1) øD is the maximum diameter.
Note 2) Value of FEP tubing.
Value of nylon tubing for ø16 only.

Metal One-Touch Fitting KQB2 Series Common Specifications (Reference)

Inch size × UNF/NPT thread, millimeter size × G thread
Applicable Tubing Size
ø3.2 to ø16, ø1/8" to ø1/2 "
Connection Thread
M, R, Rc, UNF, NPT, G
Fluid temperature
-5 to 150°C
Grease-free
Applicable tubing materials
FEP / PFA / Nylon / Soft nylon / Polyurethane / Polyolefin
Electroless nickel plated (brass parts)

Structure

Metal One-Touch Fitting KQB2 Series structural drawing

Metal One-Touch Fitting KQB2 Series structural drawing

 
No.Part NameMaterial
1Release buttonSUS304
2Guide 1SUS304
3Guide 2SUS304
4ChuckSUS304
5SealSpecial FKM (Fluorine Coated)
6Male Connector bodyC3604 (electroless nickel plated)
7Male Elbow bodySUS316
8O-RingSpecial FKM (Fluorine Coated)
9StudC3604 (electroless nickel plated)

Applicable Tubing

Tube materialsFEP / PFA / Nylon / Soft Nylon / Polyurethane / Polyolefin
Tube outer diameterø3.2, ø4, ø6, ø8, ø10, ø12, ø16

Specifications

Usable fluidsAir, water
Operating pressure rangeNote 1)-100 kPa to 1 MPaNote 2)
Proof pressure3.0 MPa
Ambient and fluid temperatureNote 3)-5 to 150°C (no freezing)Note 2)
LubricantGrease-free finish
Seal (thread portion)With sealant

Note 1) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 2) Check the operating pressure range and operating temperature range of the tube.

Note 3) It is recommended that you use the inner sleeve in the following conditions. (Except ø3.2)

  • When using in an environment where the fluid temperature changes drastically.
  • When using at a high temperature.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat