Union Tee LQ2T Inch Size Fluoropolymer Fittings Hyper Fittings

Caution
- For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Inch size union tee.
[Features]
· Fluoropolymer fitting.
· Material: New PFA.
· Quadruple seal construction.· The reducer method allows tubing size changes without replacing the body.
Fluoropolymer Fittings Hyper Fittings / Insert Bushing Type Union Tee Inch Size Specifications

Withstand Pressure and Heat Resistance Performance
- Maximum operating pressure (at 20°C): 1.0 MPa
- Proof pressure: Refer to the withstand pressure and heat resistance performance data on the left.
- Operating temperature: 0 to 200°C
Dimensional Outline Drawing Units: mm

Union Tee: Inch Size Dimensional Drawing

Union Tee: Inch Size Dimensional Drawings, Sizes 2 and 3

Union Tee: Inch Size Dimensional Drawings, Sizes 4 and 5
| Model | Applicable Tubing Outer Diameter | B | E | F | G | H | L | M | N |
|---|---|---|---|---|---|---|---|---|---|
| LQ2T2A□□ | 1/4 " | ø4 | 19 | 6 | 12 | 18 | 34.5 | 19.9 | - |
| LQ2T2B□□ | 3/16 " | ||||||||
| LQ2T2C□□ | 1/8 " |
(E): Reference dimension for the inserted tubing from the end surface of the nut.
Precautions for piping

Special tool image figure
Use special tools to connect tubing.
- *Be sure to read the cautions before use.
- * Refer to the catalog regarding safety cautions for tubing connections and special tools.