Flame-Resistant (Equivalent To UL-94 Standard V-0) Flat-Head Screwdriver-Adjustable Speed Controller With One-Touch Fitting (Elbow Type)

Caution
- See catalog for specification details.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
Speed controller made by SMC Corporation.
[Features]
Uses flame-resistant resin (equivalent to UL-94 Standard V-0).
Flame-Resistant Flat-Head Screwdriver-Adjustable Speed Controller (Elbow Type) Specifications

Flame-Resistant Flat-Head Screwdriver-Adjustable Speed Controller external appearance

Flat-head screwdriver adjustment image

Flame-Resistant Flat-Head Screwdriver-Adjustable Speed Controller dimensional drawing
| Model | T | H | D1 | D2 | D3 | D4 | L1 | L2 | L3 | L4 | L5 | A | M | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AS22□1F-G01-06W2D | G1/8 | 12 | 13.2 | 14.2 | 14 | 7.2 | 23 | 31 | 17.6 | 39.2 | 1.2 | 34.7 | 17 | 26 |
| AS22□1F-G01-08W2D | 15.2 | 25.3 | 32.4 | 18.5 | 28 | |||||||||
| AS22□1F-G01-10W2D | 18.5 | 32.1 | 39.2 | 21 | 30 | |||||||||
| AS22□1F-G02-06W2D | G1/4 | 17 | 13.2 | 18.5 | 17 | 7.2 | 25.2 | 34.4 | 20.2 | 42.8 | 1.2 | 36.8 | 17 | 46 |
| AS22□1F-G02-08W2D | 15.2 | 27.2 | 36.4 | 18.5 | 48 | |||||||||
| AS22□1F-G02-10W2D | 18.5 | 35.3 | 44.5 | 21 | 50 | |||||||||
| AS32□1F-G03-08W2D | G3/8 | 19 | 15.2 | 23 | 21 | 9.8 | 29.7 | 41.2 | 22.7 | 55.6 | 1.2 | 49.5 | 18.5 | 87 |
| AS32□1F-G03-10W2D | 18.5 | 31.6 | 43.1 | 21 | 89 | |||||||||
| AS32□1F-G03-12W2D | 20.9 | 32.8 | 44.3 | 22 | 91 | |||||||||
| AS42□1F-G04-10W2D | G1/2 | 24 | 19.5 | 28.6 | 25 | 12.4 | 33.6 | 47.9 | 26.8 | 65.3 | 1.2 | 56.7 | 21 | 150 |
| AS42□1F-G04-12W2D | 20.9 | 34.6 | 48.9 | 22 | 156 |
Units: mm
Structural Drawing

Flame-Resistant Flat-Head Screwdriver-Adjustable Speed Controller structural drawing
| No. | Description | Material | Note |
|---|---|---|---|
| 1 | Body A | PBT | - |
| 2 | Body B | Brass | Electroless nickel plating |
| 3 | Needle | Brass | Electroless nickel plating |
| 4 | Seat ring | Brass | Electroless nickel plating |
| 5 | Spring | Steel wire | - |
| 6 | U-seal | HNBR | - |
| 7 | O-ring | NBR | - |
| 8 | O-ring | NBR | - |
| 9 | Cassette | - | - |
| 10 | Seal | NBR | - |
| 11 | Spacer | Brass | Electroless nickel plating |
| 12 | C-ring | Steel wire | - |
| 13 | Gasket | NBR / stainless steel | - |
Model
| Elbow type | Port size | Applicable tubing outer diameter | |||
|---|---|---|---|---|---|
| ø6 | ø8 | ø10 | ø12 | ||
| AS22□1F-G01-□W2D | G1/8 | ● | ● | ● | - |
| AS22□1F-G02-□W2D | G1/4 | ● | ● | ● | - |
| AS32□1F-G03-□W2D | G3/8 | - | ● | ● | ● |
| AS42□1F-G04-□W2D | G1/2 | - | - | ● | ● |
Units: mm
Specifications
| Usable fluids | Air |
|---|---|
| Proof pressure | 1.5 MPa |
| Max. operating pressure | 1 MPa |
| Min. operating pressure | 0.1 MPa |
| Ambient and fluid temperature | -5 to 60°C (no freezing) |
| Note)Applicable tubing material | FR double layer, FR soft nylon |
Note) Use caution regarding the maximum tubing operating pressure.
Flow rate and sonic conductance
| Model | AS22□1F-G01 | AS22□1F-G02 | AS32□1F-G03 | AS42□1F-G04 | ||||
|---|---|---|---|---|---|---|---|---|
| Tube outer diameter | ø6, 8, 10 | ø6 | ø8, 10 | ø8 | ø10, 12 | ø10 | ø12 | |
| C value: Sonic conductance dm3/(s·bar) | Free flow | 0.6 | 1.1 | 1.2 | 1.6 | 2.2 | 4.2 | 4.4 |
| Controlled flow | 0.7 | 1.1 | 1.3 | 2.2 | 2.6 | 4.4 | 4.8 | |
| b value: Critical pressure ratio | Free flow | 0.2 | 0.3 | 0.3 | 0.2 | 0.2 | 0.3 | 0.3 |
| Controlled flow | 0.25 | 0.3 | 0.3 | 0.25 | 0.25 | 0.25 | 0.25 | |
Unit: mm
Note 1) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Needle Valve: Flow Rate Characteristics

AS2201F-G01, AS2211F-G01 Needle Valve: Flow Rate Characteristics

AS2201F-G02, AS2211F-G02 Needle Valve: Flow Rate Characteristics

AS3201F, AS3211F Needle Valve: Flow Rate Characteristics

AS4201F, AS4211F Needle Valve: Flow Rate Characteristics
Note) The numbers above the flow rate characteristics curves in the charts show the applicable tubing outside diameter as defined by the product number.
*See the manufacturer's catalog for product information other than the above.