Stainless Steel Speed Controller (Elbow Type) ASG Series

Brand :
SMC

Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

Stainless Steel Speed Controller (Elbow Type) ASG Series
Speed controllers are used to regulate the speed of movement of pneumatic actuators. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Elbow Type
● Control Type : Meter In / Meter Out
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread size : M5 , R1/8, R1/4 and R3/8
● Operating Temp. Range(°C) : -5 to 60 (No Freezing)
● Material
Body - SUS 316.
[Application]
Speed controllers are installed on cylinders to adjust flow rate.

Stainless Steel Speed Controller (Elbow Type) ASG Series Specifications

Stainless Steel Speed Controller (Elbow Type) ASG Series external appearance

Stainless Steel Speed Controller (Elbow Type) ASG Series external appearance

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Number of needle rotations10 turns (8 turnsNote 1))
Applicable tubing materialFEP, PFA, nylon, soft nylon,
polyurethaneNote 3), polyolefin

Note 1) For ASG22□F-M5 type
Note 2) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 3) When using polyurethane tubing, use an inner sleeve.

Flow Rate And Effective Area

ModelASG22□F-M5ASG32□F-01ASG42□F-02ASG52□F-03ASG62□F-04
Tubing outer diameter mmø4, ø6ø4ø6, ø8ø6ø8, ø10ø8ø10, ø12ø12
C value: Sonic conductance dm3/(s·bar)Free flow0.30.550.71.21.42.42.84.8
Controlled flow0.30.550.61.21.21.72.44.7
B value: critical pressure valueFree flow0.40.20.20.30.30.20.20.3
Controlled flow0.20.250.250.30.30.250.250.25

Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.

Model

Elbow typePort sizeApplicable tubing outer diameter mm
4681012
ASG22□F-M5M5 × 0.8●●---
ASG32□F-01R1/8●●●--
ASG42□F-02R1/4-●●●-
ASG52□F-03R 3/8--●●●
ASG62□F-04R 1/2----●

JIS symbol

Meter-out type

Meter-out type

 Meter-in type

Meter-in type

Structural Drawing

Meter-out type

Meter-out type

Meter-out type M5 type

Meter-out type M5 type

Meter-in type

Meter-in type

Meter-in type M5 type

Meter-in type M5 type

No.DescriptionMaterial
1Release buttonSUS 316
2GuideSUS316
3ChuckSUS316
4SealSpecial FKM
5Body ASUS316
6HandleSUS316
7Lock nutSUS316
8NeedleSUS316
9Body BSUS316
No.DescriptionMaterial
10O-ringSpecial FKM
11O-ringSpecial FKM
12O-ringSpecial FKM
13RingSUS316
14U-sealFKM
15Seat ringSUS 303
16GasketSUS 316 / Special FKM
17Needle guideSUS316

Outline dimensional drawing

ASG22□F-M5

ASG22□F-M5

ASG32□F-01, ASG42□F-02, ASG52□F-03, ASG62□F-04

ASG32□F-01, ASG42□F-02, ASG52□F-03, ASG62□F-04

ModelApplicable tubing outer diameter ødTHDL1L2L3L4L5L6ANote)MWeight (g)
MAX.MIN.MAX.MIN.
ASG22□F-M5-044M5 × 0.8810.62328.811.615.837.233.733.730.218.225.2
ASG22□F-M5-0661323.630.61418.834.4
ASG32□F-01-04S41/81210.624.83214.318.64439403518.239.4
ASG32□F-01-06S61325.432.614.318.842.4
ASG32□F-01-08S81527.535.51620.952.4
ASG42□F-02-06S61/4171327.336.217.924.253.548.547.542.518.876.8
ASG42□F-02-08S81529.438.317.920.980.3
ASG42□F-02-10S101831.941.4192393.6
ASG52□F-03-08S83/8191531.141.721.226.558.753.752.747.720.9117.0
ASG52□F-03-10S101833.644.221.223124.9
ASG52□F-03-12S1220.835.446.321.824.8137.8
ASG62□F-04-12S121/22420.837.650.525.83065.958.454.346.824.8186.8

Units: mm
Note) Reference thread dimensions after installation

*See the manufacturer's catalog for specifications other than the above.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat