1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Speed Controller With Scale, Stainless Series, Elbow/Universal Type AS-FSG Series (Part Number)

SPEED CONTROLLER

Speed Controller With Scale, Stainless Series, Elbow/Universal Type AS-FSG Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 484.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

Speed controller with indicator for numerical indication of flow rate, helping to reduce labor time and setting errors.
[Features]
· Easier to insert and remove tubes.
· Improved reproducibility of flow rate.
· Larger push-lock type knob.
· Improves needle-lock operation.
· The larger knob and marking of every 90° mark allows for easier operation.
· This also improves flexibility of equipment design.
[Applications]
· Inspection and maintenance labor can be reduced by selecting the indicator window direction suitable for the operating conditions.

Speed Controller With Indicator, Stainless Steel, Elbow Type / Universal Type Specifications

Model

ModelPort sizeSeal methodApplicable tubing outer diameterMax. number of rotationsNote 3)
Metric sizeInch Size
3.246810121/8 "5/32 "1/4 "5/16 "3/8 "1/2 "
AS1□□1FSG□-M5M5 × 0.8Gasket seal------8
AS1□□1FSG□-U10/3210-32UNF------
AS2□□1FSG□-□01R
NPT
1/8SealantNote 1)Note 4)---10
AS2□□1FSG□-□021/4Note 4)-Note 4)-
AS3□□1FSG□-□021/4-----
AS3□□1FSG□-□033/8-----
AS4□□1FSG□-□041/2--------
AS2□□1FSG□-G01G1/8Face sealNote 4)-------
AS2□□1FSG□-G021/4Note 4)-------
AS3□□1FSG□-G021/4--------
AS3□□1FSG□-G033/8--------
AS4□□1FSG□-G041/2----------

Note 1) Type without sealant can also be selected.
Note 3) Please be aware that there are differences between individual products for the rate shown by the indicator window exceeding the maximum number of rotations.
Note 4) Universal type is not available.

Common Specifications (Reference)

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNylon, soft nylon, polyurethaneNote), FEP, PFA

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

ModelAS1□□1FSG□-M5AS2□□1FSG□-01AS2□□1FSG□-02AS3□□1FSG□AS4□□1FSG□
Tube outer diameterMetric sizeø3.2 ø4 ø6ø3.2ø4ø6 ø8 ø10ø3.2ø4ø6ø8 ø10ø6ø8ø10 ø12ø10ø12
Inch Sizeø1/8" ø1/4" ø5/32 "ø1/8 "ø5/32 "ø1/4" ø5/16 "ø1/8 "ø5/32 "-ø1/4" ø5/16" ø3/8 "ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
C value: Sonic conductance dm3/(s·bar)Free flow0.30.40.60.60.71.01.31.51.61.72.54.44.8
Controlled flow0.30.40.70.80.60.91.32.12.43.34.44.9
b values: Critical pressure ratioFree flow0.40.20.30.30.40.40.30.3
Controlled flow0.20.20.30.30.30.3

Note 1) 10-32UNF has the same specification as M5.
Note 2) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.

Construction: Elbow type

Seal method: Gasket seal, Thread type: M5, 10-32UNF

Seal method: Gasket seal, Thread type: M5, 10-32UNF

Seal method: Sealant, Thread type: R, NPT

Seal method: Sealant, Thread type: R, NPT

Seal method: Face seal, Thread type: G

Seal method: Face seal, Thread type: G

No.DescriptionMaterialNote
1Body APBT-
2Body BStainless steel-
3HandlePOM-
4NeedlePBT-
5Needle guideStainless steel-
6U-sealHNBR-
7O-ringNBR-
8O-ringNBR-
9Cassette--
10SealNBR-
11Bonnet APOM-
12Bonnet BPOM-
13GearPOM-
14Indicator gearPOM-
15ClipStainless steel-
16GasketNBR / stainless steel-
17SealNBR-

Construction: Universal type

Seal method: Gasket seal, Thread type: M5, 10-32UNF

Seal method: Gasket seal, Thread type: M5, 10-32UNF

Seal method: Sealant, Thread type: R, NPT

Seal method: Sealant, Thread type: R, NPT

Seal method: Face seal, Thread type: G

Seal method: Face seal, Thread type: G

No.DescriptionMaterialNote
1Body APBT-
2Elbow bodyPBT-
3Body BStainless steel-
4HandlePOM-
5NeedlePBT-
6Needle guideStainless steel-
7U-sealHNBR-
8O-ringNBR-
9O-ringNBR-
10O-ringNBR-
11Cassette--
12SealNBR-
13SpacerPBTø3.2, ø1/8 "Only
14Bonnet APOM-
15Bonnet BPOM-
16GearPOM-
17Indicator gearPOM-
18ClipStainless steel-
19GasketNBR / stainless steel-
20SealNBR-

4 indicator window directions offer improved visibility

Indicator window direction: 0°

Indicator window direction: 0°

Indicator window direction: 180°

Indicator window direction: 180°

Indicator window direction: 90°

Indicator window direction: 90°

Indicator window direction: 270°

Indicator window direction: 270°

*See the manufacturer's catalog for specifications other than the above.

Part Number
AS2201FSG3-02-07S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFormat Control Method Environment, Applications Knob Type Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Indicator window direction Made-to-order specifications

฿ 1,278.65

SPEED CONTROLLER 1 Piece(s) 17 Day(s) [Elbow] Cylinder direct-connected elbow typeMeter-OutStandardPush Lock Calibrated1/4R-1/42With Sealant270°None

Loading...

  1. 1

Basic Information

Type Speed Controller Joint Type Male thread + One-Touch Couplings Material PBT
Thread Material Stainless Steel Lock Nut Option Push Lock Type