(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Speed controller with indicator for numerical indication of flow rate, helping to reduce labor time and setting errors.
[Features]
· Easier to insert and remove tubes.
· Improved reproducibility of flow rate.
· Larger push-lock type knob.
· Improves needle-lock operation.
· The larger knob and marking of every 90° mark allows for easier operation.
· This also improves flexibility of equipment design.
[Applications]
· Inspection and maintenance labor can be reduced by selecting the indicator window direction suitable for the operating conditions.
Model | Port size | Seal method | Applicable tubing outer diameter | Max. number of rotationsNote 3) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size | Inch Size | |||||||||||||||
3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |||||
AS1□□1FSG□-M5 | M5 × 0.8 | Gasket seal | ● | ● | ● | - | - | - | ● | ● | ● | - | - | - | 8 | |
AS1□□1FSG□-U10/32 | 10-32UNF | ● | ● | ● | - | - | - | ● | ● | ● | - | - | - | |||
AS2□□1FSG□-□01 | R NPT | 1/8 | SealantNote 1) | ● | ● | ● | ● | ●Note 4) | - | ● | ● | ● | ● | - | - | 10 |
AS2□□1FSG□-□02 | 1/4 | ●Note 4) | ● | ● | ● | ● | - | ●Note 4) | ● | ● | ● | ● | - | |||
AS3□□1FSG□-□02 | 1/4 | - | - | ● | ● | ● | ● | - | - | ● | ● | ● | - | |||
AS3□□1FSG□-□03 | 3/8 | - | - | ● | ● | ● | ● | - | - | ● | ● | ● | - | |||
AS4□□1FSG□-□04 | 1/2 | - | - | - | - | ● | ● | - | - | - | - | ● | ● | |||
AS2□□1FSG□-G01 | G | 1/8 | Face seal | ● | ● | ● | ● | ●Note 4) | - | - | - | - | - | - | - | |
AS2□□1FSG□-G02 | 1/4 | ●Note 4) | ● | ● | ● | ● | - | - | - | - | - | - | - | |||
AS3□□1FSG□-G02 | 1/4 | - | - | ● | ● | ● | ● | - | - | - | - | - | - | |||
AS3□□1FSG□-G03 | 3/8 | - | - | ● | ● | ● | ● | - | - | - | - | - | - | |||
AS4□□1FSG□-G04 | 1/2 | - | - | - | - | ● | ● | - | - | - | - | - | - |
Note 1) Type without sealant can also be selected.
Note 3) Please be aware that there are differences between individual products for the rate shown by the indicator window exceeding the maximum number of rotations.
Note 4) Universal type is not available.
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Model | AS1□□1FSG□-M5 | AS2□□1FSG□-01 | AS2□□1FSG□-02 | AS3□□1FSG□ | AS4□□1FSG□ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø3.2 ø4 ø6 | ø3.2 | ø4 | ø6 ø8 ø10 | ø3.2 | ø4 | ø6 | ø8 ø10 | ø6 | ø8 | ø10 ø12 | ø10 | ø12 |
Inch Size | ø1/8" ø1/4" ø5/32 " | ø1/8 " | ø5/32 " | ø1/4" ø5/16 " | ø1/8 " | ø5/32 " | - | ø1/4" ø5/16" ø3/8 " | ø1/4 " | ø5/16 " | ø3/8 " | ø3/8 " | ø1/2 " | |
C value: Sonic conductance dm3/(s·bar) | Free flow | 0.3 | 0.4 | 0.6 | 0.6 | 0.7 | 1.0 | 1.3 | 1.5 | 1.6 | 1.7 | 2.5 | 4.4 | 4.8 |
Controlled flow | 0.3 | 0.4 | 0.7 | 0.8 | 0.6 | 0.9 | 1.3 | 2.1 | 2.4 | 3.3 | 4.4 | 4.9 | ||
b values: Critical pressure ratio | Free flow | 0.4 | 0.2 | 0.3 | 0.3 | 0.4 | 0.4 | 0.3 | 0.3 | |||||
Controlled flow | 0.2 | 0.2 | 0.3 | 0.3 | 0.3 | 0.3 |
Note 1) 10-32UNF has the same specification as M5.
Note 2) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Seal method: Gasket seal, Thread type: M5, 10-32UNF
Seal method: Sealant, Thread type: R, NPT
Seal method: Face seal, Thread type: G
No. | Description | Material | Note |
---|---|---|---|
1 | Body A | PBT | - |
2 | Body B | Stainless steel | - |
3 | Handle | POM | - |
4 | Needle | PBT | - |
5 | Needle guide | Stainless steel | - |
6 | U-seal | HNBR | - |
7 | O-ring | NBR | - |
8 | O-ring | NBR | - |
9 | Cassette | - | - |
10 | Seal | NBR | - |
11 | Bonnet A | POM | - |
12 | Bonnet B | POM | - |
13 | Gear | POM | - |
14 | Indicator gear | POM | - |
15 | Clip | Stainless steel | - |
16 | Gasket | NBR / stainless steel | - |
17 | Seal | NBR | - |
Seal method: Gasket seal, Thread type: M5, 10-32UNF
Seal method: Sealant, Thread type: R, NPT
Seal method: Face seal, Thread type: G
No. | Description | Material | Note |
---|---|---|---|
1 | Body A | PBT | - |
2 | Elbow body | PBT | - |
3 | Body B | Stainless steel | - |
4 | Handle | POM | - |
5 | Needle | PBT | - |
6 | Needle guide | Stainless steel | - |
7 | U-seal | HNBR | - |
8 | O-ring | NBR | - |
9 | O-ring | NBR | - |
10 | O-ring | NBR | - |
11 | Cassette | - | - |
12 | Seal | NBR | - |
13 | Spacer | PBT | ø3.2, ø1/8 "Only |
14 | Bonnet A | POM | - |
15 | Bonnet B | POM | - |
16 | Gear | POM | - |
17 | Indicator gear | POM | - |
18 | Clip | Stainless steel | - |
19 | Gasket | NBR / stainless steel | - |
20 | Seal | NBR | - |
Indicator window direction: 0°
Indicator window direction: 180°
Indicator window direction: 90°
Indicator window direction: 270°
*See the manufacturer's catalog for specifications other than the above.
Part Number |
---|
AS4201FSG2-04-16S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Format | Control Method | Environment, Applications | Knob Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Indicator window direction | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,746.60 | SPEED CONTROLLER | 1 Piece(s) | 9 Day(s) | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | Push Lock Calibrated | 1/2 | R | 16 | - | 4 | With Sealant | 90° | None |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Material | PBT |
---|---|---|---|---|---|
Thread Material | Stainless Steel | Lock Nut Option | Push Lock Type |
How can we improve?
How can we improve?