Speed Controller With Scale, Stainless Series, Elbow/Universal Type AS-FSG Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - See catalog for specification details.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
Speed controller with indicator for numerical indication of flow rate, helping to reduce labor time and setting errors.
[Features]
· Easier to insert and remove tubes.
· Improved reproducibility of flow rate.
· Larger push-lock type knob.
· Improves needle-lock operation.
· The larger knob and marking of every 90° mark allows for easier operation.
· This also improves flexibility of equipment design.
[Applications]
· Inspection and maintenance labor can be reduced by selecting the indicator window direction suitable for the operating conditions.
Speed Controller With Indicator, Stainless Steel, Elbow Type / Universal Type Specifications
Model
| Model | Port size | Seal method | Applicable tubing outer diameter | Max. number of rotationsNote 3) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Metric size | Inch Size | |||||||||||||||
| 3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |||||
| AS1□□1FSG□-M5 | M5 × 0.8 | Gasket seal | ● | ● | ● | - | - | - | ● | ● | ● | - | - | - | 8 | |
| AS1□□1FSG□-U10/32 | 10-32UNF | ● | ● | ● | - | - | - | ● | ● | ● | - | - | - | |||
| AS2□□1FSG□-□01 | R NPT | 1/8 | SealantNote 1) | ● | ● | ● | ● | ●Note 4) | - | ● | ● | ● | ● | - | - | 10 |
| AS2□□1FSG□-□02 | 1/4 | ●Note 4) | ● | ● | ● | ● | - | ●Note 4) | ● | ● | ● | ● | - | |||
| AS3□□1FSG□-□02 | 1/4 | - | - | ● | ● | ● | ● | - | - | ● | ● | ● | - | |||
| AS3□□1FSG□-□03 | 3/8 | - | - | ● | ● | ● | ● | - | - | ● | ● | ● | - | |||
| AS4□□1FSG□-□04 | 1/2 | - | - | - | - | ● | ● | - | - | - | - | ● | ● | |||
| AS2□□1FSG□-G01 | G | 1/8 | Face seal | ● | ● | ● | ● | ●Note 4) | - | - | - | - | - | - | - | |
| AS2□□1FSG□-G02 | 1/4 | ●Note 4) | ● | ● | ● | ● | - | - | - | - | - | - | - | |||
| AS3□□1FSG□-G02 | 1/4 | - | - | ● | ● | ● | ● | - | - | - | - | - | - | |||
| AS3□□1FSG□-G03 | 3/8 | - | - | ● | ● | ● | ● | - | - | - | - | - | - | |||
| AS4□□1FSG□-G04 | 1/2 | - | - | - | - | ● | ● | - | - | - | - | - | - | |||
Note 1) Type without sealant can also be selected.
Note 3) Please be aware that there are differences between individual products for the rate shown by the indicator window exceeding the maximum number of rotations.
Note 4) Universal type is not available.
Common Specifications (Reference)
| Usable fluids | Air |
|---|---|
| Proof pressure | 1.5 MPa |
| Max. operating pressure | 1 MPa |
| Min. operating pressure | 0.1 MPa |
| Ambient and fluid temperature | -5 to 60℃ (no freezing) |
| Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Flow rate and sonic conductance
| Model | AS1□□1FSG□-M5 | AS2□□1FSG□-01 | AS2□□1FSG□-02 | AS3□□1FSG□ | AS4□□1FSG□ | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Tube outer diameter | Metric size | ø3.2 ø4 ø6 | ø3.2 | ø4 | ø6 ø8 ø10 | ø3.2 | ø4 | ø6 | ø8 ø10 | ø6 | ø8 | ø10 ø12 | ø10 | ø12 |
| Inch Size | ø1/8" ø1/4" ø5/32 " | ø1/8 " | ø5/32 " | ø1/4" ø5/16 " | ø1/8 " | ø5/32 " | - | ø1/4" ø5/16" ø3/8 " | ø1/4 " | ø5/16 " | ø3/8 " | ø3/8 " | ø1/2 " | |
| C value: Sonic conductance dm3/(s·bar) | Free flow | 0.3 | 0.4 | 0.6 | 0.6 | 0.7 | 1.0 | 1.3 | 1.5 | 1.6 | 1.7 | 2.5 | 4.4 | 4.8 |
| Controlled flow | 0.3 | 0.4 | 0.7 | 0.8 | 0.6 | 0.9 | 1.3 | 2.1 | 2.4 | 3.3 | 4.4 | 4.9 | ||
| b values: Critical pressure ratio | Free flow | 0.4 | 0.2 | 0.3 | 0.3 | 0.4 | 0.4 | 0.3 | 0.3 | |||||
| Controlled flow | 0.2 | 0.2 | 0.3 | 0.3 | 0.3 | 0.3 | ||||||||
Note 1) 10-32UNF has the same specification as M5.
Note 2) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Construction: Elbow type

Seal method: Gasket seal, Thread type: M5, 10-32UNF

Seal method: Sealant, Thread type: R, NPT

Seal method: Face seal, Thread type: G
| No. | Description | Material | Note |
|---|---|---|---|
| 1 | Body A | PBT | - |
| 2 | Body B | Stainless steel | - |
| 3 | Handle | POM | - |
| 4 | Needle | PBT | - |
| 5 | Needle guide | Stainless steel | - |
| 6 | U-seal | HNBR | - |
| 7 | O-ring | NBR | - |
| 8 | O-ring | NBR | - |
| 9 | Cassette | - | - |
| 10 | Seal | NBR | - |
| 11 | Bonnet A | POM | - |
| 12 | Bonnet B | POM | - |
| 13 | Gear | POM | - |
| 14 | Indicator gear | POM | - |
| 15 | Clip | Stainless steel | - |
| 16 | Gasket | NBR / stainless steel | - |
| 17 | Seal | NBR | - |
Construction: Universal type

Seal method: Gasket seal, Thread type: M5, 10-32UNF

Seal method: Sealant, Thread type: R, NPT

Seal method: Face seal, Thread type: G
| No. | Description | Material | Note |
|---|---|---|---|
| 1 | Body A | PBT | - |
| 2 | Elbow body | PBT | - |
| 3 | Body B | Stainless steel | - |
| 4 | Handle | POM | - |
| 5 | Needle | PBT | - |
| 6 | Needle guide | Stainless steel | - |
| 7 | U-seal | HNBR | - |
| 8 | O-ring | NBR | - |
| 9 | O-ring | NBR | - |
| 10 | O-ring | NBR | - |
| 11 | Cassette | - | - |
| 12 | Seal | NBR | - |
| 13 | Spacer | PBT | ø3.2, ø1/8 "Only |
| 14 | Bonnet A | POM | - |
| 15 | Bonnet B | POM | - |
| 16 | Gear | POM | - |
| 17 | Indicator gear | POM | - |
| 18 | Clip | Stainless steel | - |
| 19 | Gasket | NBR / stainless steel | - |
| 20 | Seal | NBR | - |
4 indicator window directions offer improved visibility

Indicator window direction: 0°

Indicator window direction: 180°

Indicator window direction: 90°

Indicator window direction: 270°
*See the manufacturer's catalog for specifications other than the above.