Speed Controller With One-Touch Fitting, Metal Body, Elbow Type, AS Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Speed controller with one-touch fitting with metal body type specification.
[Features]
· Metal body elbow type.
· Uses flame-resistant resin as standard (UL standard V-0).
Metal Body Elbow Type, AS Series Specifications

Dimensional Outline Drawing
| Model | Applicable tubing outer diameter d | T | H | D1 | D2 | L1 | L2 | L3 | Note 1) L4 | Note 2) A | M1 | Weight g | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MAX | MIN | MAX | MIN | |||||||||||
| AS12□1-M5-F04 | 4 | M5 × 0.8 | 8 | 13 | 9 | 21 | 25.5 | 11.2 | 28.3 | 25.5 | 25 | 22.2 | 16 | 13 |
| AS12□1-M5-F06 | 6 | 21.5 | 26 | 17 | 13 | |||||||||
| AS22□1-01-F06S | 6 | R1/8 | 12 | 15.5 | 14.6 | 26.6 | 33.9 | 13.8 | 35.5 | 30.5 | 32.4 | 27.4 | 17 | 34 |
| AS22□1-01-F08S | 8 | 18.5 | 31 | |||||||||||
| AS22□1-02-F06S | 6 | R1/4 | 17 | 15.5 | 19.5 | 28.7 | 38.5 | 17.2 | 40.3 | 35.3 | 34.8 | 29.8 | 17 | 54 |
| AS22□1-02-F08S | 8 | 18.5 | 50 | |||||||||||
| AS22□1-02-F10S | 10 | 18.2 | 34.5 | 44.3 | 18.6 | 21 | 52 | |||||||
| AS32□1-02-F08S | 8 | R1/4 | 19 | 18.2 | 24.3 | 32.7 | 44.9 | 21 | 48.3 | 43.3 | 42.8 | 37.8 | 18.5 | 86 |
| AS32□1-02-F10S | 10 | 33.3 | 45.5 | 21 | 81 | |||||||||
| AS32□1-03-F08S | 8 | R 3/8 | 19 | 18.2 | 24.3 | 32.7 | 44.9 | 19 | 45.8 | 44.9 | 40.6 | 35.6 | 18.5 | 93 |
| AS32□1-03-F10S | 10 | 33.3 | 45.5 | 21 | 88 | |||||||||
| AS42□1-04-F10S | 10 | R 1/2 | 24 | 22.3 | 28.5 | 36.1 | 50.4 | 24.6 | 54.7 | 49.7 | 47.4 | 42.4 | 21 | 154 |
| AS42□1-04-F12S | 12 | 22 | 146 | |||||||||||
Note 1) Reference dimensions
Note 2) Reference dimensions of M5 and R threads after installation

AS1201-M5 structural drawing

AS2201/3201/4201 structural drawing

AS3201-02 structural drawing
Component parts
| No. | Part Name | Material | Note | |
|---|---|---|---|---|
| 1 | Body A | Zinc alloy | Chromate treated | |
| 2 | Body B | Brass | Electroless nickel plating | |
| 3 | Needle | Brass | Electroless nickel plating | |
| 4 | Needle guide | Brass | Note 1) | |
| 5 | Seat ring | Brass | Note 2) | |
| 6 | Lock nut | SteelNote 3) | Meter-out | Zinc chromateNote 4) |
| Meter-in | Black zinc chromate plated | |||
| 7 | Handle | Brass | Electroless nickel plating | |
| 8 | Bushing | PBT | - | |
| 9 | Cassette | PBT / stainless steel | - | |
| 10 | U-seal | HNBR | - | |
| 11 | Seal | NBR | - | |
| 12 | O-ring | NBR | - | |
| 13 | O-ring | NBR | - | |
| 14 | O-ring | NBR | - | |
| 15 | O-ring | NBR | - | |
| 16 | Gasket | NBR / stainless steel | M5 type only | |
Note 1) Only M5 type and AS32□1-02 type are electroless nickel plated.
Note 2) AS22□1 type and AS32□1 type are electroless nickel plated.
Note 3) The material of the lock nut option J (round type) is brass. For AS22□1 only, it is made of steel.
Note 4) The surface treatment of the lock nut option J (round type) is electroless nickel plated.
Specifications
| Usable fluids | Air |
|---|---|
| Proof pressure | 1.5 MPa |
| Max. operating pressure | 1 MPa |
| Min. operating pressure | 0.1 MPa |
| Ambient and fluid temperature | -5 to 60℃ (no freezing) |
| Applicable tubing material | FR double layer, FR three-layer, FR soft nylon, nylon, soft nylon, polyurethane |
| Option | Round lock nut, Note)Electroless nickel plated specification |
Meter-out type and meter-in type can be visually differentiated by the lock nut.
The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note) All brass components are electroless nickel plated.
Flow Rate And Sonic Conductance
| Model | AS12□1-M5 | AS22□1-01 | AS22□1-02 | AS32□1 | AS42□1-04 | ||||
|---|---|---|---|---|---|---|---|---|---|
| Tube outer diameter | ø4, ø6 | ø6, ø8 | ø6 | ø8, ø10 | ø8 | ø10 | ø10 | ø12 | |
| Controlled flow Free flow | Flow rate L/min (ANR) | 100 | 230 | 390 | 460 | 790 | 920 | 1,580 | 1,710 |
| Sonic conductance dm3/(s·bar) | 0.3 | 0.7 | 1.2 | 1.4 | 2.4 | 2.8 | 4.8 | 5.2 | |
| Critical pressure ratio | Controlled | 0.2 | 0.25 | 0.3 | 0.25 | 0.25 | |||
| Free | 0.4 | 0.2 | 0.3 | 0.2 | 0.3 | ||||