Dual Speed Controller With One-Touch Fitting, ASD Series

Caution
- For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Speed controller with unrestricted 360° tube mounting direction.
[Features]
· Allows bi-directional flow control (meter-in and meter-out) using one speed controller.
· Prevents stick-slip of cylinders.
· Speed control of single-acting cylinders.
Dual Speed Controller With One-Touch Fitting, ASD Series Specifications

ASD Series external appearance

ASD230F dimensional drawing

ASD330F/430F/ASD530F/630F dimensional drawing
Dimensional drawing (metric size)
| Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | Note 1) L4 | Note 1) L5 | Note 2) A1 | Note 2) A2 | M | Weight (g) | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MAX. | MIN. | MAX. | MIN. | MAX. | MIN. | |||||||||||||
| ASD230F-M5-04 | 4 | M5 × 0.8 | 8 | 9.3 | 9.6 | 10 | 11.7 | 29.4 | 17.5 | 28.3 | 25.5 | 28.6 | 25.8 | 25 | 22.2 | 7.8 | 12.9 | 12 |
| ASD230F-M5-06 | 6 | 11.6 | 32.5 | 20.6 | 13.7 | 13 | ||||||||||||
| ASD330F-01-06S | 6 | R1/8 | 12 | 11.6 | 14.2 | 11.8 | 14 | 38.5 | 22.9 | 39.6 | 34.6 | 35.2 | 30.2 | 32.1 | 27.1 | 10.6 | 13.7 | 29 |
| ASD330F-01-08S | 8 | 15.2 | 15.8 | 44.8 | 28.2 | 38.9 | 33.9 | 18.5 | 31 | |||||||||
| ASD430F-02-06S | 6 | R1/4 | 17 | 12.8 | 18.5 | 15 | 18 | 43.5 | 25.2 | 41.7 | 36.7 | 39.9 | 34.9 | 34.4 | 29.4 | 11 | 17 | 53 |
| ASD430F-02-08S | 8 | 15.2 | 46.5 | 28.2 | 18.5 | 55 | ||||||||||||
| ASD430F-02-10S | 10 | 18.5 | 19.7 | 49.3 | 31 | 21 | 58 | |||||||||||
| ASD530F-02-06S | 6 | R1/4 | 19 | 12.8 | 23 | 19.8 | 20.3 | 48.3 | 25.2 | 46.9 | 41.9 | 48.3 | 43.3 | 42.8 | 37.8 | 15.4 | 17 | 74 |
| ASD530F-02-08S | 8 | 15.2 | 51.3 | 28.2 | 18.5 | 76 | ||||||||||||
| ASD530F-02-10S | 10 | 18.5 | 23.1 | 54.1 | 32.6 | 21 | 80 | |||||||||||
| ASD530F-02-12S | 12 | 20.9 | 55.9 | 34.4 | 22 | 83 | ||||||||||||
| ASD530F-03-06S | 6 | R 3/8 | 19 | 12.8 | 23 | 19.8 | 20.3 | 48.3 | 25.2 | 46.9 | 41.9 | 45.4 | 40.4 | 40 | 35 | 14 | 17 | 74 |
| ASD530F-03-08S | 8 | 15.2 | 51.3 | 28.2 | 18.5 | 93 | ||||||||||||
| ASD530F-03-10S | 10 | 18.5 | 23.1 | 54.1 | 32.6 | 21 | 98 | |||||||||||
| ASD530F-03-12S | 12 | 20.9 | 55.9 | 34.4 | 22 | 101 | ||||||||||||
| ASD630F-04-10S | 10 | R 1/2 | 24 | 18.5 | 28.6 | 26.5 | 25.9 | 64.3 | 32.6 | 64.8 | 57.3 | 56.7 | 49.2 | 49.6 | 42.1 | 18.6 | 21 | 177 |
| ASD630F-04-12S | 12 | 20.9 | 66.1 | 34.4 | 22 | 179 | ||||||||||||
Unit: mm
Note 1) Reference dimensions
Note 2) Reference dimensions of M5 × 0.8, R threads after installation
Dimensional drawing (inch size)
| Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | Note 1) L4 | Note 1) L5 | Note 2) A1 | Note 2) A2 | M | Weight (g) | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MAX. | MIN. | MAX. | MIN. | MAX. | MIN. | |||||||||||||
| ASD230F-U10/32-01 | 1/8 " | 10-32 UNF | 8 | 8.4 | 9.6 | 10 | 11.7 | 29.4 | 17.5 | 28.3 | 25.5 | 28.6 | 25.8 | 25 | 22.2 | 7.8 | 12.9 | 12 |
| ASD230F-U10/32-03 | 5/32 " | 9.3 | 13 | |||||||||||||||
| ASD230F-U10/32-05 | 3/16 " | 11.4 | 35.2 | 23.3 | 16.5 | 15 | ||||||||||||
| ASD230F-U10/32-07 | 1/4 " | 12 | 32.6 | 20.7 | 13.5 | 13 | ||||||||||||
| ASD330F-N01-05S | 3/16 " | NPT1/8 | 12.7 | 11.6 | 14.2 | 11.8 | 14 | 39.5 | 23.9 | 39.6 | 34.6 | 35.2 | 30.2 | 32 | 27 | 10.6 | 16.5 | 30 |
| ASD330F-N01-07S | 1/4 " | 13.2 | 15.8 | 42.2 | 25.6 | 38.9 | 33.9 | 17 | 31 | |||||||||
| ASD330F-N01-09S | 5/16 " | 15.2 | 44.8 | 28.2 | 18.5 | |||||||||||||
| ASD430F-N02-07S | 1/4 " | NPT1/4 | 17.5 | 13.2 | 18.5 | 15 | 18 | 43.9 | 25.6 | 41.7 | 36.7 | 39.9 | 34.9 | 34.6 | 29.6 | 11 | 17 | 55 |
| ASD430F-N02-09S | 5/16 " | 15.2 | 46.5 | 28.2 | 18.5 | |||||||||||||
| ASD430F-N02-11S | 3/8 " | 18.5 | 19.7 | 49.3 | 31 | 21 | 62 | |||||||||||
| ASD530F-N02-07S | 1/4 " | NPT1/4 | 19 | 13.2 | 23 | 19.8 | 20.3 | 48.7 | 25.6 | 46.9 | 41.9 | 48.3 | 43.3 | 43 | 38 | 15.4 | 17 | 76 |
| ASD530F-N02-09S | 5/16 " | 15.2 | 51.3 | 28.2 | 18.5 | |||||||||||||
| ASD530F-N02-11S | 3/8 " | 18.5 | 23.1 | 54.1 | 32.6 | 21 | 84 | |||||||||||
| ASD530F-N03-07S | 1/4 " | NPT 3/8 | 19 | 13.2 | 23 | 19.8 | 20.3 | 48.7 | 25.6 | 46.9 | 41.9 | 45.4 | 40.4 | 40.3 | 35.3 | 14 | 17 | 93 |
| ASD530F-N03-09S | 5/16 " | 15.2 | 51.3 | 28.2 | 18.5 | |||||||||||||
| ASD530F-N03-11S | 3/8 " | 18.5 | 23.1 | 54.1 | 32.6 | 21 | 102 | |||||||||||
| ASD630F-N04-11S | 3/8 " | NPT 1/2 | 23.8 | 18.5 | 28.6 | 26.5 | 25.9 | 64.3 | 32.6 | 64.8 | 57.3 | 56.7 | 49.2 | 49.6 | 42.1 | 18.6 | 21 | 180 |
Unit: mm
Note 1) Reference dimensions
Note 2) Reference dimensions of U10/32 and NPT threads after installation
Model
| Part no. | Port size | Applicable tubing outer diameter | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Metric size | Inch Size | |||||||||||
| ø4 | ø6 | ø8 | ø10 | ø12 | ø1/8 " | ø5/32 " | ø3/16 " | ø1/4 " | ø5/16 " | ø3/8 " | ||
| ASD230F-M5 | M5 × 0.8 | ● | ● | - | - | - | - | - | - | - | - | - |
| ASD330F-01 | R1/8 | - | ● | ● | - | - | - | - | - | - | - | - |
| ASD430F-02 | R1/4 | - | ● | ● | ● | - | - | - | - | - | - | - |
| ASD530F-02 | R1/4 | - | ● | ● | ● | ● | - | - | - | - | - | - |
| ASD530F-03 | R 3/8 | - | ● | ● | ● | ● | - | - | - | - | - | - |
| ASD630F-04 | R 1/2 | - | - | - | ● | ● | - | - | - | - | - | - |
| ASD230F-U10/32 | 10–32 UNF | - | - | - | - | - | ● | ● | ● | ● | - | - |
| ASD330F-N01 | NPT1/8 | - | - | - | - | - | - | - | ● | ● | ● | - |
| ASD430F-N02 | NPT1/4 | - | - | - | - | - | - | - | - | ● | ● | ● |
| ASD530F-N02 | NPT1/4 | - | - | - | - | - | - | - | - | ● | ● | ● |
| ASD530F-N03 | NPT 3/8 | - | - | - | - | - | - | - | - | ● | ● | ● |
| ASD630F-N04 | NPT 1/2 | - | - | - | - | - | - | - | - | - | - | ● |
Specifications
| Usable fluids | Air |
|---|---|
| Proof pressure | 1.5 MPa |
| Max. operating pressure | 1 MPa |
| Min. operating pressure | 0.1 MPa |
| Ambient and fluid temperature | -5 to 60℃ (no freezing) |
| Applicable tubing materialNote 1) | Nylon, soft nylon, polyurethane |
| Option | Round lock nut |
Note 1) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 2) All brass components are electroless nickel plated. The lock nut of the meter-out side is zinc chromate plated (the round lock nut is electroless nickel plated). The lock nut of the meter-in side is black zinc chromate plated.
Flow rate and sonic conductance
| Model | ASD230F | ASD330F | ASD430F | ASD530F | ASD630F | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Tube outer diameter | Metric size | ø4, ø6 | ø6, ø8 | ø6 | ø8, ø10 | ø6 | ø8 | ø10, ø12 | ø10 | ø12 |
| Inch Size | ø1/8" ø5/32" ø3/16" ø1/4 " | ø3/16" ø1/4 " | - | ø1/4" ø5/16" ø3/8 " | ø1/4 " | ø5/16 " | ø3/8 " | - | ø3/8 " | |
| Controlled flow Free flow | Flow rate L/min (ANR) | 75 | 175 | 295 | 350 | 500 | 600 | 700 | 1,200 | 1,300 |
| Sonic conductance dm3/(s·bar) | 0.21 | 0.49 | 0.82 | 0.97 | 1.4 | 1.7 | 1.9 | 3.3 | 3.6 | |
| Critical pressure ratio | Controlled flow | 0.25 | 0.2 | 0.2 | 0.2 | 0.2 | ||||
| Free flow | 0.3 | 0.15 | 0.15 | 0.15 | 0.15 | |||||
Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.
Needle Valve: Flow Rate Characteristics (Inlet Pressure: 0.5 MPa)

ASD230F Needle Valve: Flow Rate Characteristics

ASD330F Needle Valve: Flow Rate Characteristics

ASD430F Needle Valve: Flow Rate Characteristics

ASD530F Needle Valve: Flow Rate Characteristics

ASD630F Needle Valve: Flow Rate Characteristics
Note) The flow rate characteristics are representative values.
*See the manufacturer's catalog for product information other than that mentioned above.