Speed Controller With Uni One-Touch Fitting, AS Series

Caution
- For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Speed controller that uses a gasket seal method.
[Features]
· New piping threads reduce screw-in time by 1/3.
[Applications]
· Applicable to Rc, G, NPT and NPTF.
Speed Controller With Uni One-Touch Fitting, AS Series specifications

AS series external appearance
Type
| Model | Uni-thread size | Applicable tubing outer diameter | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Elbow type | Universal type | Metric size | Inch Size | ||||||||||||
| 3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 3/16 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |||
| AS22□1F-U01 | AS23□1F-U01 | 1/8 | ◎ | ◎ | ◎ | ◎ | ◎* | - | ◎ | ◎ | ● | ◎ | ◎ | - | - |
| AS22□1F-U02 | AS23□1F-U02 | 1/4 | - | ● | ● | ● | ● | - | - | ● | ● | ● | ● | ● | - |
| AS32□1F-U02 | AS33□1F-U02 | 1/4 | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ● | - |
| AS32□1F-U03 | AS33□1F-U03 | 3/8 | - | - | ● | ● | ● | ● | - | - | - | ● | ● | ● | - |
| AS42□1F-U04 | AS43□1F-U04 | 1/2 | - | - | - | - | ● | ● | - | - | - | - | - | ● | ● |
Note 1) * indicates elbow type only.
Note 2) □ indicates the control method (0 for meter out, 1 for meter in).
Note 3) Meter-out type and meter-in type visual differentiation.
Visually differentiated by lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) Models marked with ◎ are nickel plated as standard.
Specifications
| Usable fluids | Air |
|---|---|
| Max. operating pressure | 1 MPa |
| Min. operating pressure | 0.1 MPa |
| Proof pressure | 1.5 MPa |
| Ambient and fluid temperature | -5 to 60℃ (no freezing) |
| Applicable tubing materialNote 1) | Nylon, soft nylon, polyurethane |
| Mounting thread | Uni-thread |
| Seal (thread portion) | Gasket |
| Option | The round lock nut is electroless nickel platedNote 2) |
Note 1) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 2) All brass components are electroless nickel plated.
Flow rate and sonic conductance
| Model | AS22□1F-U01 AS23□1F-U02 | AS22□1F-U02 AS23□1F-U02 | AS32□1F AS33□1F | AS42□1F-U04 AS43□1F-U04 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Tube outer diameter | Metric size | ø3.2, ø4 | ø6, ø8, ø4 | ø4 | ø6 | ø8, ø10 | ø6 | ø8 | ø10, ø12 | ø10 | ø12 |
| Inch Size | 1/8 ", 5/32 " | 3/16 ", 1/4 " 5/16 " | 5/32 " | 3/16 " | 1/4 ", 5/16 " 3/8 " | 1/4 " | 5/16 " | 3/8 " | 3/8 " | 1/2 " | |
| Controlled flow Free flow | Flow rate L/min (ANR) | 180 | 230 | 260 | 390 | 460 | 660 | 790 | 920 | 1,580 | 1,710 |
| Sonic conductance dm3/(s·bar) | 0.5 | 0.64 | 0.72 | 1.1 | 1.3 | 1.8 | 2.2 | 2.6 | 4.4 | 4.8 | |
| Critical pressure ratio | Controlled flow | 0.25 | 0.3 | 0.25 | 0.25 | ||||||
| Free flow | 0.2 | 0.3 | 0.2 | 0.3 | |||||||
Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.
Needle Valve: Flow Rate Characteristics

AS2201F-U01, AS2211F-U01, AS2301F-U01, AS2311F-U01

AS2201F-U02, AS2211F-U02, AS2301F-U02, AS2311F-U02

AS3201F, AS3211F, AS3301F, AS3311F

AS4201F, AS4211F, AS4301F, AS4311F
Structural drawing / Parts list
Elbow type

Meter-out type

Meter-in type
| No. | Part Name | Material | Note | |
|---|---|---|---|---|
| 1 | Body A | PBT | - | |
| 2 | Handle | PBT | - | |
| 3 | Body B | Brass | Electroless nickel plating | |
| 4 | Needle | Brass | Electroless nickel plating | |
| 5 | Needle guide | Brass | Electroless nickel plating | |
| 6 | Seat ring | Brass | Note 1) | |
| 7 | Lock nut | SteelNote 2) | Meter-out | Zinc chromate platedNote 3) |
| Meter-in | Black zinc chromate plated | |||
| 8 | U-seal | HNBR | - | |
| 9 | Cassette | - | - | |
| 10 | Seal | NBR | - | |
| 11 | O-ring | NBR | - | |
| 12 | O-ring | NBR | - | |
| 13 | O-ring | NBR | - | |
| 14 | Gasket | NBR, stainless steel | - | |
Note 1) Only AS22□1F-U01 and AS32□1F-U02 are electroless nickel plated.
Note 2) The material of the lock nut option J (round type) is brass. For AS22□1F only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.
Universal type

Meter-out type

Meter-in type
| No. | Part Name | Material | Note | |
|---|---|---|---|---|
| 1 | Body A | PBT | - | |
| 2 | Elbow body | PBT | - | |
| 3 | Handle | PBT | - | |
| 4 | Body B | Brass | Electroless nickel plating | |
| 5 | Needle | Brass | Electroless nickel plating | |
| 6 | Needle guide | Brass | Electroless nickel plating | |
| 7 | Seat ring | Brass | Note 1) | |
| 8 | Lock nut | SteelNote 2) | Meter-out | Zinc chromate platedNote 3) |
| Meter-in | Black zinc chromate plated | |||
| 9 | U-seal | HNBR | - | |
| 10 | Cassette | - | - | |
| 11 | Seal | NBR | - | |
| 12 | O-ring | NBR | - | |
| 13 | O-ring | NBR | - | |
| 14 | O-ring | NBR | - | |
| 15 | O-ring | NBR | - | |
| 16 | Spacer | - | - | |
| 17 | Gasket | NBR, stainless steel | - | |
Note 1) Only AS22□1F-U01 and AS32□1F-U02 are electroless nickel plated.
Note 2) The material of the lock nut option J (round type) is brass. For AS23□1F only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.
*See the manufacturer's catalog for information other than the above.