Speed Controller With Uni One-Touch Fitting, Push-Lock Type, AS Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - For specifications and details, please refer to the catalog.
- Product images may be representative images. Refer to the catalog for details.
Product Description
Speed controller that uses a gasket seal method.
[Features]
· Push-lock type improves needle-lock operation.
· New piping threads reduce screw-in time by 1/3.
[Applications]
· Applicable to Rc, G, NPT and NPTF.
Speed Controller With Uni One-Touch Fitting, AS Series Specifications

AS series external appearance
Type
| Model | Uni-thread size | Applicable tubing outer diameter | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Elbow type | Universal type | Metric size | Inch Size | ||||||||||||
| 3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 3/16 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |||
| AS22□1F-U01 | AS23□1F-U01 | 1/8 | ◎ | ◎ | ◎ | ◎ | ◎* | - | ◎ | ◎ | ● | ◎ | ◎ | - | - |
| AS22□1F-U02 | AS23□1F-U02 | 1/4 | - | ● | ● | ● | ● | - | - | ● | ● | ● | ● | ● | - |
| AS32□1F-U02 | AS33□1F-U02 | 1/4 | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ● | - |
| AS32□1F-U03 | AS33□1F-U03 | 3/8 | - | - | ● | ● | ● | ● | - | - | - | ● | ● | ● | - |
| AS42□1F-U04 | AS43□1F-U04 | 1/2 | - | - | - | - | ● | ● | - | - | - | - | - | ● | ● |
Note 1) * indicates elbow type only.
Note 2) □ indicates the control method (0 for meter out, 1 for meter in).
Note 3) Meter-out type and meter-in type visual differentiation.
Visually differentiated by lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) Models marked with ◎ are nickel plated as standard.
Specifications
| Usable fluids | Air |
|---|---|
| Max. operating pressure | 1 MPa |
| Min. operating pressure | 0.1 MPa |
| Proof pressure | 1.5 MPa |
| Ambient and fluid temperature | -5 to 60℃ (no freezing) |
| Applicable tubing materialNote 1) | Nylon, soft nylon, polyurethane |
| Mounting thread | Uni-thread |
| Thread seal | Gasket |
| Option | The round lock nut is electroless nickel platedNote 2) |
Note 1) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 2) All brass components are electroless nickel plated.
Flow rate and sonic conductance
| Model | AS22□1F-U01 AS23□1F-U02 | AS22□1F-U02 AS23□1F-U02 | AS32□1F AS33□1F | AS42□1F-U04 AS43□1F-U04 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Tube outer diameter | Metric size | ø3.2, ø4 | ø6, ø8, ø4 | ø4 | ø6 | ø8, ø10 | ø6 | ø8 | ø10, ø12 | ø10 | ø12 |
| Inch Size | 1/8 ", 5/32 " | 3/16 ", 1/4 ", 5/16 " | 5/32 " | 3/16 " | 1/4 ", 5/16 ", 3/8 " | 1/4 " | 5/16 " | 3/8 " | 3/8 " | 1/2 " | |
| Controlled flow Free flow | Flow rate L/min (ANR) | 180 | 230 | 260 | 390 | 460 | 660 | 790 | 920 | 1,580 | 1,710 |
| Sonic conductance dm3/(s·bar) | 0.5 | 0.64 | 0.72 | 1.1 | 1.3 | 1.8 | 2.2 | 2.6 | 4.4 | 4.8 | |
| Critical pressure ratio | Controlled flow | 0.25 | 0.3 | 0.25 | 0.25 | ||||||
| Free flow | 0.2 | 0.3 | 0.2 | 0.3 | |||||||
Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Needle Valve: Flow Rate Characteristics

AS2201F-U01, AS2211F-U01, AS2301F-U01, AS2311F-U01

AS2201F-U02, AS2211F-U02, AS2301F-U02, AS2311F-U02

AS3201F, AS3211F, AS3301F, AS3311F

AS4201F, AS4211F, AS4301F, AS4311F
Structural drawing / Parts list
Elbow type

Meter-out type

Meter-in type
| No. | Part Name | Material | Note | |
|---|---|---|---|---|
| 1 | Body A | PBT | - | |
| 2 | Handle | PBT | - | |
| 3 | Body B | Brass | Electroless nickel plating | |
| 4 | Needle | Brass | Electroless nickel plating | |
| 5 | Needle guide | Brass | Electroless nickel plating | |
| 6 | Seat ring | Brass | Note 1) | |
| 7 | Lock nut | SteelNote 2) | Meter-out | Zinc chromate platedNote 3) |
| Meter-in | Black zinc chromate plated | |||
| 8 | U-seal | HNBR | - | |
| 9 | Cassette | - | - | |
| 10 | Seal | NBR | - | |
| 11 | O-ring | NBR | - | |
| 12 | O-ring | NBR | - | |
| 13 | O-ring | NBR | - | |
| 14 | Gasket | NBR, stainless steel | - | |
Note 1) Only AS22□1F-U01 and AS32□1F-U02 are electroless nickel plated.
Note 2) The material of the lock nut option J (round type) is brass. For AS22□1F only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.
Universal type

Meter-out type

Meter-in type
| No. | Part Name | Material | Note | |
|---|---|---|---|---|
| 1 | Body A | PBT | - | |
| 2 | Elbow body | PBT | - | |
| 3 | Handle | PBT | - | |
| 4 | Body B | Brass | Electroless nickel plating | |
| 5 | Needle | Brass | Electroless nickel plating | |
| 6 | Needle guide | Brass | Electroless nickel plating | |
| 7 | Seat ring | Brass | Note 1) | |
| 8 | Lock nut | SteelNote 2) | Meter-out | Zinc chromate platedNote 3) |
| Meter-in | Black zinc chromate plated | |||
| 9 | U-seal | HNBR | - | |
| 10 | Cassette | - | - | |
| 11 | Seal | NBR | - | |
| 12 | O-ring | NBR | - | |
| 13 | O-ring | NBR | - | |
| 14 | O-ring | NBR | - | |
| 15 | O-ring | NBR | - | |
| 16 | Spacer | - | - | |
| 17 | Gasket | NBR, stainless steel | - | |
Note 1) Only AS22□1F-U01 and AS32□1F-U02 are electroless nickel plated.
Note 2) The material of the lock nut option J (round type) is brass. For AS23□1F only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.
*See the manufacturer's catalog for information other than the above.