Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - See catalog for specification details.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
[Features]
・ Suitable for low speed control of 10 to 50 mm/sec.
・ Starts the work stroke at low speed and the return stroke at high speed.
・ Applicable Tube: Standardized inch size.
[10-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series Specifications
Model
| Elbow type | Universal type | Port size | Applicable tubing outer diameter | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Metric size | Inch Size | ||||||||||||
| 3.2 | 4 | 6 | 8 | 10 | 1/8 " | 5/32 " | 3/16 " | 1/4 " | 5/16 " | 3/8 " | |||
| AS12□1FM-M5 | AS13□1FM-M5 | M5 × 0.8 | ● | ● | ● | - | - | - | - | - | - | - | - |
| AS22□1FM-01 | AS23□1FM-01 | R1/8 | ● | ● | ● | ● | - | - | - | - | - | - | - |
| AS22□1FM-02 | AS23□1FM-02 | R1/4 | - | ● | ● | ● | ● | - | - | - | - | - | - |
| AS12□1FM-U10/32 | AS13□1FM-U10/32 | 10-32UNF | - | - | - | - | - | ● | ● | ● | ● | - | - |
| AS22□1FM-N01 | AS23□1FM-N01 | NPT 1/8 | - | - | - | - | - | ● | ● | ● | ● | ● | - |
| AS22□1FM-N02 | AS23□1FM-N02 | NPT 1/4 | - | - | - | - | - | - | ● | ● | ● | ● | ● |
Specifications
| Usable fluids | Air |
|---|---|
| Proof pressure | 1.5 MPa |
| Max. operating pressure | 1.0 MPa |
| Min. operating pressure | 0.1 MPa |
| Ambient and fluid temperature | -5 to 60℃ (no freezing) |
| Note 1)Applicable tubing material | Nylon, soft nylon, polyurethane |
| Note 2)Option | With seal, round lock nut |
Note 1) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 2) M5 and 10-32UNF type ports are not available with seals.
Note 3) All brass components are electroless nickel plated. The lock nut of the meter-out type is zinc chromate plated (the round lock nut is electroless nickel plated). The handle of the M5 type and the lock nut of the meter-in type are black zinc chromate plated.
Flow rate and sonic conductance
| Model | AS12□1FM AS13□1FM | AS22□1FM-□01 AS23□1FM-□01 | AS22□1FM-□02 AS23□1FM-□02 | ||||
|---|---|---|---|---|---|---|---|
| Tube outer diameter | Metric size | ø3.2, ø4, ø6 | ø3.2, ø4 | ø6, ø8 | ø4 | ø6 | ø8, ø10 |
| Inch Size | ø1/8 ", ø5/32 ", ø3/16 " ø1/4 " | ø1/8 ", ø5/32 " | ø3/16 ", ø1/4 " ø5/16 " | ø5/32 " | ø3/16 " | ø1/4 ", ø5/16 " ø3/8 " | |
| Controlled flow | Flow rate L/min (ANR) | 7 | 12 | 38 | |||
| Sonic conductance dm3/(s·bar) | 0.02 | 0.04 | 0.12 | ||||
| Critical pressure ratio | 0.2 | 0.25 | 0.3 | ||||
| Free flow | Flow rate L/min (ANR) | 100 | 180 | 230 | 260 | 390 | 460 |
| Sonic conductance dm3/(s·bar) | 0.3 | 0.54 | 0.7 | 0.8 | 1.2 | 1.4 | |
| Critical pressure ratio | 0.4 | 0.2 | 0.3 | ||||
Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.
Construction: Elbow type

Meter-out type (M5 type / U10/32 type) structural drawing
| No. | Part name | Material | Note | |
|---|---|---|---|---|
| 1 | Body A | PBT | White | |
| 2 | Handle | PBT | BlackNote 1) | |
| 3 | Body B | Brass | Electroless nickel plating | |
| 4 | Needle | Brass | Electroless nickel plating | |
| 5 | Needle guide | Brass | Electroless nickel plating, M5 type only | |
| 6 | Seat ring | Brass | Electroless nickel plating | |
| 7 | Lock nut | SteelNote 2) | Meter-out | Zinc chromate platedNote 3) |
| Meter-in | Black zinc chromate plated | |||
| 8 | U-seal | HNBR | - | |
| 9 | Cassette | - | - | |
| 10 | Seal | NBR | - | |
| 11 | O-ring | NBR | - | |
| 12 | O-ring | NBR | - | |
| 13 | O-ring | NBR | - | |
| 14 | Gasket | NBR / stainless steel | M5 type only | |
Note 1) M5 and U10/32 types are black zinc chromate plated brass.
Note 2) The material of the lock nut option J (round type) is brass. For AS22□1FM only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.

Meter-in type (M5 type) structural drawing

Meter-in type (U10/32 type) structural drawing
Construction: Universal type

Meter-out type (M5 type / U10/32 type) structural drawing
| No. | Part name | Material | Note | |
|---|---|---|---|---|
| 1 | Body A | PBT | White | |
| 2 | Elbow body | PBT | White | |
| 3 | Handle | PBT | BlackNote 1) | |
| 4 | Body B | Brass | Electroless nickel plating | |
| 5 | Needle | Brass | Electroless nickel plating | |
| 6 | Needle guide | Brass | Electroless nickel plating, M5 type only | |
| 7 | Seat ring | Brass | Electroless nickel plating | |
| 8 | Lock nut | SteelNote 2) | Meter-out | Zinc chromate platedNote 3) |
| Meter-in | Black zinc chromate plated | |||
| 9 | U-seal | HNBR | - | |
| 10 | Cassette | - | - | |
| 11 | Seal | NBR | - | |
| 12 | O-ring | NBR | - | |
| 13 | O-ring | NBR | - | |
| 14 | O-ring | NBR | - | |
| 15 | O-ring | NBR | - | |
| 16 | Spacer | - | M5 type only | |
| 17 | Gasket | NBR / stainless steel | - | |
Note 1) M5 and U10/32 types are black zinc chromate plated brass.
Note 2) The material of the lock nut option J (round type) is brass. For AS23□1FM only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.

Meter-in type (M5 type) structural drawing

Meter-in type (U10/32 type) structural drawing
*See the manufacturer's catalog for information other than the above.