Speed Controller With Indicator, In-Line Type, AS-FSG Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - See catalog for specification details.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
Speed controller with larger push-lock type knob.
[Features]
· The numerical indication of flow rate helps to reduce labor time and setting errors. Allows numerical indication to be checked using the indicator window.
· 4 indicator window directions offer improved visibility.
· Stainless-steel type with larger push-lock knob for improved operation.
· Improved reproducibility of flow rate and minimal variation in flow rate.
[Applications]
· Ideal for applicable tubing outer diameter of metric size ø3.2 to 12 mm, inch size ø1/8 to 1/2.
Speed Controller With Indicator, In-Line Type, AS-FSG Series Outline Drawing And Construction

Speed Controller With Indicator, In-Line Type, AS-FSG Series outline drawing
| No. | Description | Material |
|---|---|---|
| 1 | Body A | PBT |
| 2 | Handle | POM |
| 3 | Body B | PBT |
| 4 | Needle | PBT |
| 5 | Needle guide | Stainless steel |
| 6 | U-seal | HNBR |
| 7 | Spacer | PBTNote) |
| 8 | Cassette | - |
| 9 | Seal | NBR |
| 10 | O-ring | NBR |
| 11 | O-ring | NBR |
| 12 | Bonnet A | POM |
| 13 | Bonnet B | POM |
| 14 | Gear | PPS |
| 15 | Indicator gear | POM |
| 16 | Clip | Stainless steel |
Overview of this product
| Model | Applicable tubing outer diameter | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Metric size | Inch Size | |||||||||||
| 3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |
| AS1002FSG | ● | ● | ● | - | - | - | ● | ● | ● | - | - | - |
| AS2002FSG | - | ● | ● | - | - | - | - | ● | ● | - | - | - |
| AS2052FSG | - | - | ● | ● | - | - | - | - | ● | ● | - | - |
| AS3002FSG | - | - | ● | ● | ● | ● | - | - | ● | ● | ● | - |
| AS4002FSG | - | - | - | - | ● | ● | - | - | - | - | ● | ● |
Model
| Usable fluids | Air |
|---|---|
| Proof pressure | 1.5 MPa |
| Max. operating pressure | 1 MPa |
| Min. operating pressure | 0.1 MPa |
| Ambient and fluid temperature | -5 to 60℃ (no freezing) |
| Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Specifications
| Model | AS1002FSG□ | AS2002FSG□ | AS2052FSG□ | AS3002FSG□ | AS4002FSG□ | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Tube outer diameter | Metric size | ø3.2 | ø4 | ø6 | ø4 | ø6 | ø6 | ø8 | ø6 | ø8 | ø10 | ø12 | ø10 | ø12 |
| Inch Size | ø1/8 " | ø5/32 " | ø1/4 " | ø5/32 " | ø1/4 " | ø1/4 " | ø5/16 " | ø1/4 " | ø5/16 " | ø3/8 " | - | ø3/8 " | φ1/2 " | |
| C values: Sonic conductance dm3/(s·bar) | Free flow | 0.3 | 0.4 | 0.6 | 0.4 | 0.6 | 1.0 | 1.2 | 1.1 | 1.6 | 2.2 | 2.6 | 2.4 | 3.5 |
| Controlled flow | 0.3 | 0.4 | 0.6 | 1.0 | 1.2 | 1.3 | 1.9 | 2.7 | 3.3 | 2.8 | 4.1 | |||
| b values: Critical pressure ratio | Free flow | 0.3 | 0.2 | 0.3 | 0.1 | 0.2 | 0.2 | 0.3 | 0.2 | |||||
| Controlled flow | 0.2 | 0.3 | 0.4 | 0.2 | 0.2 | 0.3 | 0.1 | 0.2 | 0.1 | 0.2 | ||||
Flow rate and sonic conductance
Safety precautions for this product
· Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
· C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.