(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Speed controller with push-lock type knob.
[Features]
・ It contributes to "reduction of labor-hours" and "reduction of setting error" by numerical value management of flow rate
・ Numerical value management is possible with a scale window
・ It is an arrangement that considers visibility and can be selected from 4 directions
・ Flow rate reproducibility, tube removal and insertion are improved, and electroless nickel plating specifications are standardized
[10-series clean series]
・ Suitable for clean environment
・ It prevents dust generation in the cleanroom
The numerical indication of flow rate helps to reduce labor time and setting errors.
Universal type: indicator window directions of 90°/270° also available.
Type | Series | Cylinder side Port size | Applicable tubing outer diameter Metric size | Applicable tubing outer diameter Inch size |
---|---|---|---|---|
Elbow type | AS12□ 1FS to 42□ 1FS | M5 × 0.8 10-32UNF R.NPT.G 1/8 to 1/2 | ø2 to ø16 | ø1/8" to ø1/2" |
Universal type | AS13□ 1FS to 43□ 1FS | M5 × 0.8 10-32UNF R.NPT.G 1/8 to 1/2 | ø3.2 to ø12 | ø1/8" to ø1/2" |
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Specifications
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Model | AS1□□1FS-M5□ | ||
---|---|---|---|
Tube outer diameter | Metric size | ø2 | ø3.2 ø4 ø6 |
Inch Size | - | ø1/8" ø1/4" ø5/32" | |
C values: Sonic conductance dm3/(s·bar) | Free flow | 0.2 | 0.3 |
Controlled flow | 0.2 | 0.3 | |
b values: Critical pressure ratio | Free flow | 0.3 | 0.4 |
Controlled flow | 0.2 |
Flow Rate And Sonic Conductance (Model number: AS1□01FS□-M5□, AS1□11FS□-M5□)
*10-32UNF has the same specification as M5.
* C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Needle Valve: Flow Rate Characteristics (Model number: AS1□01FS□-M5□, AS1□11FS□-M5□)
*-U10/32 has the same specification as M5.
4 indicator window directions offer improved visibility.
Larger push-lock type knob.
Easier to insert and remove tubes.
AS-FS Series (Model number: AS22□1FS-02-06S) / Conventional product (Model number: AS22□1F-02-06) for reference.
Indicator window:
allows numerical indication to be checked easily.
Improved reproducibility of flow rate:
Stable knob position when fully closed (no flow rate) onto the contact face stopper (rotating stopper). Minimal flow rate variation depending on the number of knob rotations.
4 indicator window directions offer improved visibility.
Inspection and maintenance labor can be reduced by selecting the indicator window direction suitable for the operating conditions. This also improves flexibility of equipment design.
Speed Controller With Indicator, Elbow Type, AS-FS Type dimensional drawing
Seal method: Gasket seal
Thread type: M5, 10-32UNF
Indicator window direction: 0° side view
Indicator window direction: 180°
Model | d | T | H | D1 | D3 | L1 | L2 | L3 | L4Note 1) | ANote 2) | M | W1 | W2 | X | Y | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS12□1FS□-M5E-02 | 2 | M5 × 0.8 10/32UNF | 8 | 5.8 | 9.4 | 15.8 | 20.3 | 16.9 | 39 | 36.5 | 35 | 33.5 | 11.9 | 13.6 | 15.1 | 5.5 | 9.6 | 7 |
AS12□1FS□-U10/32E-02 | ||||||||||||||||||
AS12□1FS□-M5E-23 | 3.2 | 7.2 | 17.2 | 21.7 | 13.3 | |||||||||||||
AS12□1FS□-U10/32E-23 | ||||||||||||||||||
AS12□1FS□-M5E-04 | 4 | 8.2 | ||||||||||||||||
AS12□1FS□-U10/32E-04 | ||||||||||||||||||
AS12□1FS□-M5E-06 | 6 | 10.4 | 18.6 | 23.1 | 16.5 | 8 | ||||||||||||
AS12□1FS□-U10/32E-06 |
Metric size
Model | d | T | H | D1 | D3 | L1 | L2 | L3 | L4Note 1) | ANote 2) | M | W1 | W2 | X | Y | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS12□1FS□-M5E-01 | 1/8" | M5 × 0.8 10/32UNF | 8 | 7.2 | 9.4 | 17.2 | 21.7 | 16.9 | 39 | 36.5 | 35 | 33.5 | 13.3 | 13.6 | 15.1 | 5.5 | 9.6 | 7 |
AS12□1FS□-U10/32E-01 | ||||||||||||||||||
AS12□1FS□-M5E-03 | 5/32" | 8.2 | ||||||||||||||||
AS12□1FS□-U10/32E-03 | ||||||||||||||||||
AS12□1FS□-M5E-07 | 1/4" | 11.2 | 18.6 | 23.1 | 16.5 | 8 | ||||||||||||
AS12□1FS□-U10/32E-07 |
Inch size
Note 1) Reference dimensions
Note 2) Reference dimensions of threads after installation
Universal Type dimensional drawing
Seal method: Gasket seal
Thread type: M5, 10-32UNF
Side view
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | A | M | W1 | Y | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS13□1FS1-M5E-23 | 3.2 | M5 × 0.8 10/32UNF | 8 | 7.2 | 9.6 | 9.4 | 11.6 | 19.4 | 17.5 | 33.8 | 39 | 36.5 | 35 | 33.5 | 13.3 | 13.6 | 9.6 | 7 |
AS13□1FS1-U10-32/23 | ||||||||||||||||||
AS13□1FS1-M5E-04 | 4 | 8.2 | 11.5 | 19.8 | ||||||||||||||
AS13□1FS1-U10/32-04 | ||||||||||||||||||
AS13□1FS1-M5E-06 | 6 | 10.4 | 20.9 | 20.4 | 36.6 | 8 | ||||||||||||
AS13□1FS1-U10/32-06 |
Metric size
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | A | M | W1 | Y | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS13□1FS1-M5E-01 | 1/8 | M5 × 0.8 10/32UNF | 8 | 7.2 | 9.4 | 9 | 17.2 | 19.8 | 17.5 | 33.8 | 39 | 36.5 | 35 | 33.5 | 13.3 | 13.6 | 9.6 | 7 |
AS13□1FS1-U10/32-01 | ||||||||||||||||||
AS13□1FS1-M5E-03 | 5/32 | 8.2 | ||||||||||||||||
AS13□1FS1-U10/32-03 | ||||||||||||||||||
AS13□1FS1-M5E-07 | 1/4 | 11.2 | 18.6 | 20.9 | 20.4 | 36.6 | 8 | |||||||||||
AS13□1FS1-U10/32-07 |
Inch Size
*See the manufacturer's catalog for types and model numbers other than the above.
Part Number |
---|
AS2201FS-02-10-X21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Format | Control Method | Environment, Applications | Knob Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Indicator window direction | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 577.80 | SPEED CONTROLLER | 1 Piece(s) | 55 Day(s) | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | Push Lock Calibrated | 1/4 | R | 10 | - | 2 | No Sealant | 17 | 0° | Lubrication-free (seal of fluorine coating) + throttle valve (Without check valve) |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Material | PBT |
---|---|---|---|---|---|
Thread Material | Stainless steel 303 | Lock Nut Option | Push Lock Type |
Please check the type/dimensions/specifications of the part AS2201FS-02-10-X21 in the Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series series.
Part Number |
---|
10-AS1201FS-M5E-04 |
10-AS1201FS-M5E-06 |
10-AS1201FS-U10/32E-06 |
AS2201FS-02-10S |
AS2201FS-02-10S-X21 |
AS2201FS-02-10S-X214 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Format | Control Method | Environment, Applications | Knob Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Indicator window direction | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 339.30 | 1 Piece(s) | Same day | [Elbow] Elbow | Meter-Out | Clean circumstance | Push Lock Type | 5×0.8 | M | 4 | - | 1 | Gasket Seal | 8 | 0° | None | ||
฿ 339.30 | 1 Piece(s) | 55 Day(s) | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Clean circumstance | Push Lock Calibrated | 5×0.8 | M | 6 | - | 1 | Gasket Seal | 8 | 0° | None | ||
฿ 680.23 | 1 Piece(s) | 55 Day(s) | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Clean circumstance | Push Lock Calibrated | 10-32 | UNF | 6 | - | 1 | Gasket Seal | 8 | 0° | None | ||
฿ 400.50 | 1 Piece(s) | Same day | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | Push Lock Calibrated | 1/4 | R | 10 | - | 2 | With Sealant | 17 | 0° | None | ||
฿ 1,029.09 | 1 Piece(s) | 23 Day(s) | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | Push Lock Calibrated | 1/4 | R | 10 | - | 2 | With Sealant | 17 | 0° | Lubrication-free (seal of fluorine coating) + throttle valve (Without check valve) | ||
฿ 907.87 | 1 Piece(s) | 45 Day(s) | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | Push Lock Calibrated | 1/4 | R | 10 | - | 2 | With Sealant | 17 | 0° | Throttle valve (no check valve) |
How can we improve?
How can we improve?