Standard Type Speed Controller, In-Line Type, AS Series

Caution
- See catalog for specification details.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
Speed controller made by SMC Corporation.
[Features]
· Compact size saves space.
· Speed can be controlled easily even at low flow rates
· Allows constant speed control
· Needle valve retainer mechanism
In-Line Type Speed Controller

AS Series product line-up
Model Number: AS4000/AS3000/AS2000/AS1000-M5/AS1000-M3.
Standard Type Speed Controller, In-Line Type, AS Series Outline Drawing And Dimensions

Standard Type Speed Controller, In-Line Type, AS Series (model number: AS1000-M3) dimensional drawing

Model number: AS1000-M5

Model number: AS2000, 3000

Model number: AS4000

Model number: AS5000
| Model | Port size | L1 | L2 | L3 | L4 | L5 | L6 | L7 Note 1) | L8 | D | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MAX. | MIN. | ||||||||||
| AS2000-01 | Rc 1/8 | 40 | 30 | 5 | 17 | 10 | 15.5 | 54.5 | 50 | 16 | 4.5 |
| AS2000-02 | Rc 1/4 | 40 | 30 | 5 | 23 | 11.5 | 17 | 56 | 51.5 | 20 | 4.5 |
| AS3000-02, 03 | Rc 1/4 / 3/8 | 56 | 45.5 | 5.25 | 25 | 13.2 | 20.6 | 68 | 61 | 26 | 5.5 |
*External dimensions drawings show reference dimensions.
Features of this product
| Model | Port size | Free flow | Controlled flow | Weight (g) | ||||
|---|---|---|---|---|---|---|---|---|
| Flow rate L/min (ANR) | Sonic conductance dm3/(s·bar) | Critical pressure ratio | Flow rate L/min (ANR) | Sonic conductance dm3/(s·bar) | Critical pressure ratio | |||
| AS1000-M3 | M3 × 0.5 | 20 | 0.06 | 0.15 | 20 | 0.06 | 0.2 | 4.7 |
| AS1000-M5 | M5 × 0.8 | 90 | 0.25 | 80 | 0.22 | 33 | ||
| AS2000-01 | 1/8 | 340 | 0.94 | 0.35 | 250 | 0.7 | 90 | |
| AS2000-02 | 1/4 | 340 | 0.94 | 250 | 0.7 | 115 | ||
| AS3000-02 | 1/4 | 810 | 2.3 | 810 | 2.3 | 130 | ||
| AS3000-03 | 3/8 | 810 | 2.3 | 810 | 2.3 | 124 | ||
| AS4000-02 | 1/4 | 1,670 | 4.6 | 1,670 | 4.6 | 221 | ||
| AS4000-03 | 3/8 | 1,670 | 4.6 | 1,670 | 4.6 | 214 | ||
| AS4000-04 | 1/2 | 1,670 | 4.6 | 1,670 | 4.6 | 205 | ||
| AS5000-02 | 1/4 | 2,840 | 7.9 | 2,840 | 7.9 | 242 | ||
| AS5000-03 | 3/8 | 4,270 | 11.9 | 4,270 | 11.9 | 233 | ||
| AS5000-04 | 1/2 | 4,270 | 11.9 | 4,270 | 11.9 | 224 | ||
Model / Flow rate and sonic conductance
*Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
| Usable fluids | Air |
|---|---|
| Note) Proof pressure | 1.5 MPa (1.05 MPa) |
| Note) Max. operating pressure | 1 MPa (0.7 MPa) |
| Note) Min. operating pressure | 0.05 MPa (0.1 MPa) |
| Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Specifications
Note) Values in brackets are for AS1000.