Speed Controller With Quick-Connect Fitting, Inline/Panel-Mount Type AS□□□1F-3 Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - See catalog for specification details.
- Product images may be representative images. Refer to the catalog for shape details.
Product Description
Speed controller with quick-connect fitting
[Features]
・ Panel mounting plate thickness: Up to 35 mm
・ Easy installation and removal.
・ By providing hex nuts on the top and bottom of the panel nut, it can be installed and removed according to the situation.
Speed Controller With One-Touch Fittings, In-Line Type, Panel Mount Type Specifications

Speed Controller With One-Touch Fittings external appearance

Speed Controller With One-Touch Fittings component names
Model
| Model | Applicable tubing outer diameter | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Metric size | Inch Size | ||||||||||||
| 3.2 | 4 | 6 | 8 | 10 | 12 | 1/8" | 5/32" | 3/16" | 1/4" | 5/16" | 3/8" | 1/2" | |
| AS1001F | ● | ● | ● | - | - | - | ● | ● | ● | ● | - | - | - |
| AS2001F | - | ● | ● | - | - | - | - | ● | ● | ● | - | - | - |
| AS2051F | - | - | ● | ● | - | - | - | - | ● | ● | ● | - | - |
| AS3001F | - | - | ● | ● | ● | ● | - | - | - | ● | ● | ● | - |
| AS4001F | - | - | - | - | ● | ● | - | - | - | - | - | ● | ● |
Specifications
| Usable fluids | Air |
|---|---|
| Proof pressure | 1.5 MPa |
| Max. operating pressure | 1 MPa |
| Min. operating pressure | 0.1 MPa |
| Ambient and fluid temperature | -5 to 60°C (no freezing) |
| Applicable tubing materialNote 1) | Nylon, soft nylon, polyurethane |
Note 1) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing. (Refer to the catalog for details.)
Note 2) All brass components are electroless nickel plated.
Flow rate and sonic conductance
| Model | AS1001F | AS2001F | AS2051F | AS3001F | AS4001F | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Tube outer diameter | Metric size | ø3.2, ø4, ø6 | ø4 | ø6 | ø6 | ø8 | ø6 | ø8 | ø10, ø12 | ø10 | ø12 |
| Inch Size | ø1/8 ", ø5/32 "ø3/16 ", ø1/4 " | ø5/32 " | ø3/16 ", ø1/4 " | ø3/16 " | ø1/4 ", ø5/16 " | ø1/4 " | ø5/16 " | ø3/8 " | ø3/8 " | ø1/2 " | |
| Controlled flow Free flow | Flow rate L/min (ANR) | 100 | 130 | 230 | 290 | 460 | 420 | 660 | 920 | 1,050 | 1,390 |
| Sonic conductance dm3/(s·bar) | 0.28 | 0.36 | 0.64 | 0.8 | 1.3 | 1.2 | 1.8 | 2.6 | 2.9 | 3.9 | |
| Critical pressure ratio | Controlled flow | 0.2 | 0.2 | 0.2 | 0.2 | 0.2 | |||||
| Free flow | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 | ||||||
Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.
Structural Drawing

Structural Drawing
| No. | Description | Material | Note |
|---|---|---|---|
| 1 | Body A | PBT | - |
| 2 | Handle | PBT | - |
| 3 | Body B | Brass | Electroless nickel plating |
| 4 | Needle | Brass | Electroless nickel plating |
| 5 | Needle guide | Brass | Electroless nickel plating |
| 6 | Lock nut | SteelNote 1) | Zinc chromate plated |
| 7 | Panel nut | Brass | Electroless nickel plating |
| 8 | U-seal | HNBR | - |
| 9 | Spacer | - | - |
| 10 | Cassette | - | - |
| 11 | Seal | NBR | - |
| 12 | O-ring | NBR | - |
Note 1) Option: The round lock nut is made of electroless nickel-plated brass.
*See the manufacturer's catalog for information other than the above.