Speed Controller With Single-Action Fittings Inline Type AS Series

Brand :
SMC

Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

Speed Controller With Single-Action Fittings In-Line Type AS Series
Speed controllers are used to regulate the speed of movement of pneumatic actuators. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight Type
● Control Type : In-Line
● Applicable Tube O.D. (mm.) : 2, 3.2, 4, 6, 8, 10 and 12
● Mounting methods : 4 types consist of Direct mounting, L-shaped bracket mounting, DIN rail mounting, holder mounting.
● Provide Index Plate
● Material
Body - Polybutylene Terephthalate
[Application]
Speed controllers are installed on cylinders to adjust flow rate.

Speed Controller, In-Line Type, AS Series Specifications

AS1002F, AS2002F, AS2052F structural drawings

AS1002F, AS2002F, AS2052F structural drawings

Component parts

No.DescriptionMaterialNote
1Body APBT-
2HandlePBT-
3Body BBrassElectroless nickel plating
4NeedleBrassElectroless nickel plating
5Seat ringBrassElectroless nickel plating
6Needle guideBrassElectroless nickel plating
AS1002F-02, AS3002F, AS4002F structural drawings

AS1002F-02, AS3002F, AS4002F structural drawings

Component parts

No.DescriptionMaterialNote
7Lock nutSteel wireNote 2)Zinc chromate platedNote 2)
8U-sealHNBR-
9SpacerPOMNote 1)-
10Cassette--
11SealNBR-
12O-ringNBR-

Note 1) AS2052F, AS3002F, AS4002F types are made of PBT. AS3002F-11, AS4002F-11 and AS4002F-13 are made of electroless nickel-plated brass.
Note 2) The material and surface treatment for lock nut option J (round) is brass that is electroless nickel plated for AS1002F-02, AS3002F and AS4002F types only.

Specifications

Usable fluidsAir
Proof pressure1.5 MPa (1.05 MPaNote 1))
Max. operating pressure1 MPa (0.7 MPaNote 1))
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNote 2)Nylon, soft nylon, polyurethane

Note 1) For AS1002F-02.
Note 2) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 3) All brass components are electroless nickel plated.

Flow rate and sonic conductance

ModelAS1002FAS2002FAS2052FAS3002FAS4002F
Tube outer diameterMetric sizeø2ø3.2, ø4, ø6ø4ø6ø6ø8ø6ø8ø10, ø12ø10ø12
Inch Size-ø1/8 ", ø5/32 "ø1/4 "ø5/32 "ø1/4 "-ø1/4 "ø5/16 "ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
Controlled flow
Free flow
Flow rate L/min (ANR)201001302302904603906609209201,390
Sonic conductance
dm3/(s·bar)
0.060.280.360.640.811.31.11.82.62.63.9
Critical pressure ratioControlled flow0.2
Free flow0.25

Note) Flow rate at 0.5 MPa and a temperature of 20°C.

*Refer to the manufacturer's catalog for the specifications and dimensions of other model numbers.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Speed Controller With Single-Action Fittings Inline Type AS Series | SMC | MISUMI Thailand