Speed Controller With One-Touch Fittings, Stainless Steel Series, In-Line Type, AS-FG Series

Brand :
SMC

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

Speed Controller With One-Touch Fittings, Stainless Steel Series, In-Line Type, AS-FG Series
Speed controllers are used to regulate the speed of movement of pneumatic actuators. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight Type
● Control Type : In-Line
● Applicable Tube O.D. (mm.) : 3.2, 4, 6, 8, 10 and 12
● Applicable Tube O.D. (inch.) : 1/2, 1/4, 1/8, 3/8, 3/16, 5/16 and 5/32
● Support Environment, Applications : Standard and Clean Circumstance
● Material
Body - Polybutylene Terephthalate and Stainless Steel 303
[Application]
Speed controllers are installed for adjust flow rate in pneumatic system

Speed Controller With One-Touch Fittings, Stainless Steel Series, In-Line Type, AS-FG Series Specifications

Speed Controller With One-Touch Fittings, Stainless Steel Series, In-Line Type, AS-FG Series: related images

Speed Controller structural drawing

No.Product nameMaterial
1Body APBT
2HandlePBT
3Body BSUS 303
4NeedleSUS 303
5Needle guideSUS 303
6Lock nutSUS 303
7U-sealHNBR
8Spacer-
9Cassette-
10SealNBR
11O-ringNBR

Model

ModelApplicable tubing outer diameter
Metric sizeInch Size
3.246810121/8 "5/32 "3/16 "1/4 "5/16 "3/8 "1/2 "
AS1001FG------
AS2001FG--------
AS2051FG--------
AS3001FG------
AS4001FG---------

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNote)Nylon, soft nylon, polyurethane

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

ModelAS1001FGAS2001FGAS2051FGAS3001FGAS4001FG
Tube outer diameterMetric sizeø3.2
ø4
ø6
ø4ø6ø6ø8ø6ø8ø10
ø12
ø10ø12
Inch Sizeø1/8"
ø5/32"
ø3/16 "
ø5/32 "ø3/16"
ø1/4 "
ø3/16 "ø1/4"
ø5/16 "
ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
Controlled flow
Free flow
Flow rate
L/min (ANR)
1001302302904604206609201,0501,390
Sonic conductance
dm3/(s·bar)
0.280.360.640.81.31.21.82.62.93.9
Critical pressure ratioControlled flow0.20.20.20.20.2
Free flow0.250.250.250.250.25

Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.

Needle Valve: Flow Rate Characteristics (Note: The flow rate characteristics are representative values.)

Speed Controller With One-Touch Fittings, Stainless Steel Series, In-Line Type, AS-FG Series: related images

AS1001FG

Speed Controller With One-Touch Fittings, Stainless Steel Series, In-Line Type, AS-FG Series: related images

AS2001FG

Speed Controller With One-Touch Fittings, Stainless Steel Series, In-Line Type, AS-FG Series: related images

AS2051FG

Speed Controller With One-Touch Fittings, Stainless Steel Series, In-Line Type, AS-FG Series: related images

AS3001FG

Speed Controller With One-Touch Fittings, Stainless Steel Series, In-Line Type, AS-FG Series: related images

AS4001FG

 

*See the manufacturer's catalog for information other than the above.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat