1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Speed Controller With One-Touch Fittings, In-Line Type, AS Series, L-Bracket

Speed Controller With One-Touch Fittings, In-Line Type, AS Series, L-Bracket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 39.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

L-bracket for speed controller for AS Series
These L-brackets are used for holding speed controllers AS Series.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : L Type
● Applicable Series : AS1002F-02, AS1002F, AS2002F, AS2052F, AS3002F and AS4002F
● Easy to install
● Material : Steel
[Application]
These L-brackets serve the purpose of securely holding speed controllers, effectively managing their placement and alignment within a given space.

Speed Controller With One-Touch Fittings, In-Line Type, AS Series, L-Bracket Specifications

L-Bracket external appearance

L-Bracket external appearance

Material: steel strip

L-Bracket mounting example

L-Bracket mounting example

External dimensions drawing: Bracket on a single side

Bracket on a single side 1

Bracket on a single side 1

Bracket on a single side 2

Bracket on a single side 2

ModelApplicable SeriesD5L9L10L11L12L13L14L15L16L17t1
AS-12LAS1002F-023.49.913.41127.519.53.44.97.3121
AS-10LAS1002F14.818.3
AS-20LAS2002F15.619.612.629211.2
AS-25LAS2052F4.519.624.61738284.56.59.515.5
AS-30LAS3002F24.829.82243331.4
AS-40LAS4002F25.730.7284939

Unit: mm

External dimensions drawing: Brackets on both sides

Brackets on both sides

Brackets on both sides

Units: mm

  • The figure above shows the manifold with speed controllers connected using two L-brackets and a threaded stud kit for manifold.
  • * *See the manufacturer's catalog for safety precautions, drive control equipment / common precautions and information other than the above.
Part Number
AS-10L
AS-12L
AS-20L
AS-25L
AS-30LSALE
AS-40L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Series

฿ 39.60

BRACKET FOR SPEED CONTROLLER 1 Piece(s) Same day AS1002F-02

฿ 39.60

BRACKET FOR SPEED CONTROLLER 1 Piece(s) 3 Day(s) AS1002F

฿ 69.30

BRACKET FOR SPEED CONTROLLER 1 Piece(s) Same day AS2002F

฿ 104.40

BRACKET FOR SPEED CONTROLLER 1 Piece(s) Same day AS2052F

฿ 104.40

฿ 65.20

BRACKET FOR SPEED CONTROLLER 1 Piece(s) Same day AS3002F

฿ 72.00

BRACKET FOR SPEED CONTROLLER 1 Piece(s) 3 Day(s) AS4002F

Loading...

  1. 1

Basic Information

Format Bracket Environment, Applications Standard